Features and benefits
-
100 mA output current capability
-
Built-in resistors
-
Simplifies circuit design
-
Reduces component count
-
Reduces pick and place costs
-
Low package height of 0.5 mm
-
Suitable for Automatic Optical Inspection (AOI) of solder joint
Applications
-
Digital applications
-
Cost saving alternative for BC857 series in digital applications
-
Controlling IC inputs
-
Switching loads
Parametrics
Type number | Package version | Package name | Size (mm) | IO [max] (mA) | R1 (typ) (kΩ) | R2 (typ) (kΩ) | Channel type | Ptot (mW) | VCEO (V) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|
PDTA124XQB | SOT8015 | DFN1110D-3 | 1.1 x 1 x 0.48 | 100 | 22 | 47 | PNP | 450 | 50 | N |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
PDTA124XQB | ![]() DFN1110D-3 (SOT8015) | SOT8015 | REFLOW_BG-BD-1 | SOT8015_147 | Active | D4 | PDTA124XQBZ ( 9346 625 99147 ) |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
PDTA124XQB | ![]() DFN1110D-3 (SOT8015) | SOT8015 | REFLOW_BG-BD-1 | SOT8015_315 | Withdrawn / End-of-life | D4 | PDTA124XQBYL ( 9346 625 99315 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
PDTA124XQB | 934662599315 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
PDTA124XQB | PDTA124XQBZ | PDTA124XQB | ![]() |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
PDTA124XQB | PDTA124XQBYL | PDTA124XQB |
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
PDTA143X_TO_124XQB_SER | 50 V, 100 mA PNP resistor-equipped transistors | Data sheet | 2021-09-28 |
SOT8015 | plastic, leadless extremely thin small outline package with side-wettable flanks (SWF); 3 terminals; 0.65 mm pitch; 1.1 mm x 1 mm x 0.48 mm body | Package information | 2023-05-31 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.