Features and benefits
-
100 mA output current capability
-
Built-in resistors
-
Simplifies circuit design
-
Reduces component count
-
Reduces pick and place costs
-
Low package height of 0.5 mm
-
Suitable for Automatic Optical Inspection (AOI) of solder joint
Applications
-
Digital applications
-
Cost saving alternative for BC857 series in digital applications
-
Controlling IC inputs
-
Switching loads
Parametrics
Type number | Package version | Package name | Size (mm) | IO [max] (mA) | R1 (typ) (kΩ) | R2 (typ) (kΩ) | Channel type | Ptot (mW) | VCEO (V) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|
PDTA123JQC | SOT8009 | DFN1412D-3 | 1.4 x 1.2 x 0.48 | 100 | 2.2 | 47 | PNP | 250 | 50 | N |
PDTA124XQC | SOT8009 | DFN1412D-3 | 1.4 x 1.2 x 0.48 | 100 | 22 | 47 | PNP | 250 | 50 | N |
PDTA143XQC | SOT8009 | DFN1412D-3 | 1.4 x 1.2 x 0.48 | 100 | 4.7 | 10 | PNP | 250 | 50 | N |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
PDTA123JQC | DFN1412D-3 (SOT8009) | SOT8009 | REFLOW_BG-BD-1 | SOT8009_147 | Active | 8C | PDTA123JQCZ ( 9346 609 14147 ) |
PDTA124XQC | DFN1412D-3 (SOT8009) | SOT8009 | REFLOW_BG-BD-1 | SOT8009_147 | Active | 6F | PDTA124XQCZ ( 9346 629 58147 ) |
PDTA143XQC | DFN1412D-3 (SOT8009) | SOT8009 | REFLOW_BG-BD-1 | SOT8009_147 | Active | 8F | PDTA143XQCZ ( 9346 609 15147 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
PDTA123JQC | PDTA123JQCZ | PDTA123JQC | week 25, 2019 | ||
PDTA124XQC | PDTA124XQCZ | PDTA124XQC | |||
PDTA143XQC | PDTA143XQCZ | PDTA143XQC | week 25, 2019 |
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
PDTA143X_TO_124XQC_SER | 50 V, 100 mA PNP resistor-equipped transistors | Data sheet | 2021-09-30 |
SOT8009 | plastic, leadless ultra small outline package with side-wettable flanks (SWF);3 terminals; 0.8 mm pitch; 1.4 mm x 1.2 mm x 0.48 mm body | Package information | 2020-12-14 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.