PDTA143Z series

PNP resistor-equipped transistors; R1 = 4.7 kΩ, R2 = 47 kΩ

PNP Resistor-Equipped Transistor (RET) family in Surface-Mounted Device (SMD) plastic packages.

Features and benefits

  • 100 mA output current capability

  • Built-in bias resistors

  • Simplifies circuit design

  • Reduces component count

  • Reduces pick and place costs

  • AEC-Q101 qualified

Applications

  • Digital applications in automotive and industrial segments

  • Control of IC inputs

  • Cost-saving alternative for BC847/857 series in digital applications

  • Switching loads

Documentation (2)

File nameTitleTypeDate
PDTA143ZM50 V, 100 mA PNP resistor-equipped transistor; R1 = 4.7 kΩ, R2 = 47  kΩData sheet2024-01-23
LSYMTRALetter Symbols - Transistors; GeneralOther type1999-05-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.