Features and benefits
-
500 mA output current capability
-
Built-in bias resistors
-
Simplifies circuit design
-
Reduces component count
-
± 10 % resistor ratio tolerance
-
AEC-Q101 qualified
-
High temperature applications up to 175 °C
Applications
-
IC inputs control
-
Cost-saving alternative to BC807 or BC817 series transistors in digital applications
-
Switching loads
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
PDTB114ET | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | %09 | PDTB114ETVL ( 9340 310 90235 ) | |
SOT23_215 | Active | %09 | PDTB114ETR ( 9340 310 90215 ) | ||||
PDTB143ET | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | %4X | PDTB143ETVL ( 9340 683 47235 ) | |
SOT23_215 | Active | %4X | PDTB143ETR ( 9340 683 47215 ) | ||||
PDTB143XT | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | %4Y | PDTB143XTVL ( 9340 683 48235 ) | |
SOT23_215 | Active | %4Y | PDTB143XTR ( 9340 683 48215 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
PDTB114ET | PDTB114ETVL | PDTB114ET | Always Pb-free | ||
PDTB114ET | PDTB114ETR | PDTB114ET | Always Pb-free | ||
PDTB143ET | PDTB143ETVL | PDTB143ET | Always Pb-free | ||
PDTB143ET | PDTB143ETR | PDTB143ET | Always Pb-free | ||
PDTB143XT | PDTB143XTVL | PDTB143XT | Always Pb-free | ||
PDTB143XT | PDTB143XTR | PDTB143XT | Always Pb-free |
Documentation (2)
File name | Title | Type | Date |
---|---|---|---|
PDTB1XXXT_SER | 500 mA, 50 V PNP resistor-equipped transistors | Data sheet | 2017-06-08 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.