Features and benefits
-
500 mA output current capability
-
Built-in bias resistors
-
Simplifies circuit design
-
Reduces component count
-
±10 % resistor ratio tolerance
-
AEC-Q101 qualified
-
High temperature applications up to 175 °C
Applications
-
IC inputs control
-
Cost-saving alternative to BC807 or BC817 series transistors in digital applications
-
Switching loads
Documentation (1)
File name | Title | Type | Date |
---|---|---|---|
PDTB1XXXU_SER | 500 mA, 50 V PNP resistor-equipped transistors | Data sheet | 2017-06-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.