Features and benefits
-
Built-in bias resistors
-
Simplified circuit design
-
Reduction of component count
-
Reduced pick and place costs.
-
AEC-Q101 qualified
Applications
-
General purpose switching and amplification
-
Inverter and interface circuits
-
Circuit driver.
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
PDTC115EM | ![]() DFN1006-3 (SOT883) | SOT883 | REFLOW_BG-BD-1 | SOT883_315 | Active | DV | PDTC115EM,315 ( 9340 571 73315 ) |
PDTC115ET | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | %44 | PDTC115ET,215 ( 9340 575 27215 ) | |
PDTC115EU | ![]() SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | %15 | PDTC115EUF ( 9340 572 89135 ) |
SOT323_115 | Active | %15 | PDTC115EU,115 ( 9340 572 89115 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
PDTC115EU/DG | 934061856115 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
PDTC115EM | PDTC115EM,315 | PDTC115EM | ![]() | Always Pb-free | |
PDTC115ET | PDTC115ET,215 | PDTC115ET | ![]() | week 34, 2003 | |
PDTC115EU | PDTC115EUF | PDTC115EU | ![]() | week 25, 2019 | |
PDTC115EU | PDTC115EU,115 | PDTC115EU | ![]() | week 30, 2003 |
Documentation (8)
File name | Title | Type | Date |
---|---|---|---|
PDTC115E_SERIES | NPN resistor-equipped transistors; R1 = 100 kOhm, R2 = 100 kOhm | Data sheet | 2010-02-08 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
SOT883 | plastic, leadless ultra small package; 3 terminals; 0.35 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Package information | 2022-05-20 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.