PDTC115E series

NPN resistor-equipped transistors; R1 = 100 kOhm, R2 = 100 kOhm

NPN resistor equipped transistor (see �Simplified outline, symbol and pinning� for package details).

Features and benefits

  • Built-in bias resistors

  • Simplified circuit design

  • Reduction of component count

  • Reduced pick and place costs.

  • AEC-Q101 qualified

Applications

  • General purpose switching and amplification

  • Inverter and interface circuits

  • Circuit driver.

Parametrics

Type numberPackage versionPackage nameSize (mm)IO [max] (mA)R1 (typ) (kΩ)R2 (typ) (kΩ)Channel typePtot (mW)VCEO (V)
PDTC115EMSOT883DFN1006-31 x 0.6 x 0.48100100100NPN25050
PDTC115ETSOT23SOT232.9 x 1.3 x 1100100100NPN25050
PDTC115EUSOT323SC-702 x 1.25 x 0.95100100100NPN20050

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PDTC115EM
DFN1006-3
(SOT883)
SOT883REFLOW_BG-BD-1
SOT883_315ActiveDVPDTC115EM,315
( 9340 571 73315 )
PDTC115ETSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%44PDTC115ET,215
( 9340 575 27215 )
PDTC115EU
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_135Active%15PDTC115EUF
( 9340 572 89135 )
SOT323_115Active%15PDTC115EU,115
( 9340 572 89115 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
PDTC115EU/DG934061856115

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
PDTC115EMPDTC115EM,315PDTC115EMAlways Pb-free
PDTC115ETPDTC115ET,215PDTC115ETweek 34, 2003
PDTC115EUPDTC115EUFPDTC115EUweek 25, 2019
PDTC115EUPDTC115EU,115PDTC115EUweek 30, 2003
Quality and reliability disclaimer

Documentation (8)

File nameTitleTypeDate
PDTC115E_SERIESNPN resistor-equipped transistors; R1 = 100 kOhm, R2 = 100 kOhmData sheet2010-02-08
LSYMTRALetter Symbols - Transistors; GeneralOther type1999-05-06
SOT883plastic, leadless ultra small package; 3 terminals; 0.35 mm pitch; 1 mm x 0.6 mm x 0.48 mm bodyPackage information2022-05-20
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
SOT323plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm bodyPackage information2022-05-27
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.