Features and benefits
-
Built-in bias resistors
-
Reduces component count
-
Simplifies circuit design
-
Reduces pick and place costs
-
100 mA output current capability
-
AEC-Q101 qualified
Applications
-
Digital applications
-
Cost-saving alternative for BC847 series in digital applications
-
Control of IC inputs
-
Switching loads
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
PDTC123TM | DFN1006-3 (SOT883) | SOT883 | REFLOW_BG-BD-1 | SOT883_315 | Active | FB | PDTC123TM,315 ( 9340 599 31315 ) |
PDTC123TT | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | ZM% | PDTC123TT,235 ( 9340 599 41235 ) | |
SOT23_215 | Active | ZM% | PDTC123TT,215 ( 9340 599 41215 ) | ||||
PDTC123TU | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_115 | Active | %1T | PDTC123TU,115 ( 9340 599 38115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
PDTC123TM | PDTC123TM,315 | PDTC123TM | Always Pb-free | ||
PDTC123TT | PDTC123TT,235 | PDTC123TT | Always Pb-free | ||
PDTC123TT | PDTC123TT,215 | PDTC123TT | Always Pb-free | ||
PDTC123TU | PDTC123TU,115 | PDTC123TU | Always Pb-free |
Documentation (8)
File name | Title | Type | Date |
---|---|---|---|
PDTC123T_SER | NPN resistor-equipped transistors; R1 = 2.2 kOhm, R2 = open | Data sheet | 2018-08-28 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
SOT883 | plastic, leadless ultra small package; 3 terminals; 0.35 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Package information | 2022-05-20 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.