PDTC123Y series

NPN resistor-equipped transistors; R1 = 2.2 kOhm, R2 = 10 kOhm

NPN Resistor-Equipped Transistors (RET) family.

Features and benefits

  • Built-in bias resistors
  • Simplifies circuit design
  • Reduces component count
  • Reduces pick and place costs
  • AEC-Q101 qualified

Applications

  • General-purpose switching and amplification
  • Inverter and interface circuits
  • Circuit drivers

Parametrics

Type numberPackage versionPackage nameSize (mm)IO [max] (mA)R1 (typ) (kΩ)R2 (typ) (kΩ)Channel typePtot (mW)VCEO (V)Tj [max] (°C)Automotive qualified
PDTC123YMSOT883DFN1006-31 x 0.6 x 0.481002.210NPN25050150Y
PDTC123YUSOT323SC-702 x 1.25 x 0.951002.210NPN20050150Y

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PDTC123YM
DFN1006-3
(SOT883)
SOT883REFLOW_BG-BD-1
SOT883_315ActiveG7PDTC123YM,315
( 9340 588 28315 )
PDTC123YU
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115Active%19PDTC123YU,115
( 9340 587 97115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
PDTC123YMPDTC123YM,315PDTC123YMAlways Pb-free
PDTC123YUPDTC123YU,115PDTC123YUAlways Pb-free
Quality and reliability disclaimer

Documentation (7)

File nameTitleTypeDate
PDTC123Y_SERNPN resistor-equipped transistors; R1 = 2.2 kOhm, R2 = 10 kOhmData sheet2023-05-24
LSYMTRALetter Symbols - Transistors; GeneralOther type1999-05-06
SOT883plastic, leadless ultra small package; 3 terminals; 0.35 mm pitch; 1 mm x 0.6 mm x 0.48 mm bodyPackage information2022-05-20
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
SOT323plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm bodyPackage information2022-05-27
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.