PDTC124T series

NPN resistor-equipped transistors; R1 = 22 kOhm, R2 = open

NPN resistor-equipped transistor (see "Simplified outline, symbol and pinning" for package details).

Features and benefits

  • Built-in bias resistors

  • Simplified circuit design

  • Reduction of component count

  • Reduced pick and place costs.

  • AEC-Q101 qualified

Applications

  • General purpose switching and amplification

  • Inverter and interface circuits

  • Circuit driver.

Parametrics

Type numberPackage versionPackage nameSize (mm)IO [max] (mA)R1 (typ) (kΩ)Channel typePtot (mW)VCEO (V)
PDTC124TMSOT883DFN1006-31 x 0.6 x 0.4810022NPN25050
PDTC124TTSOT23SOT232.9 x 1.3 x 110022NPN25050
PDTC124TUSOT323SC-702 x 1.25 x 0.9510022NPN20050

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PDTC124TM
DFN1006-3
(SOT883)
SOT883REFLOW_BG-BD-1
SOT883_315ActiveDYPDTC124TM,315
( 9340 571 76315 )
PDTC124TTSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%45PDTC124TT,215
( 9340 575 28215 )
PDTC124TU
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115Active%50PDTC124TU,115
( 9340 575 40115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
PDTC124TMPDTC124TM,315PDTC124TMAlways Pb-free
PDTC124TTPDTC124TT,215PDTC124TTweek 34, 2003
PDTC124TUPDTC124TU,115PDTC124TUweek 30, 2003
Quality and reliability disclaimer

Documentation (8)

File nameTitleTypeDate
PDTC124T_SERIESNPN resistor-equipped transistors; R1 = 22 kOhm, R2 = openData sheet2010-02-08
LSYMTRALetter Symbols - Transistors; GeneralOther type1999-05-06
SOT883plastic, leadless ultra small package; 3 terminals; 0.35 mm pitch; 1 mm x 0.6 mm x 0.48 mm bodyPackage information2022-05-20
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
SOT323plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm bodyPackage information2022-05-27
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.