PDTC143/114/124/144EQA series

50 V, 100 mA NPN resistor-equipped transistors

100 mA NPN Resistor-Equipped Transistor (RET) family in a leadless ultra small DFN1010D-3 (SOT1215) Surface-Mounted Device (SMD) plastic package with visible and solderable side pads.

Features and benefits

  • 100 mA output current capability

  • Built-in bias resistors

  • Simplifies circuit design

  • Reduces component count

  • Reduced pick and place costs

  • Low package height of 0.37 mm

  • AEC-Q101 qualified

  • Suitable for Automatic Optical Inspection (AOI) of solder joint

Applications

  • Digital applications

  • Cost saving alternative for BC847/BC857 series in digital applications

  • Controlling IC inputs

  • Switching loads

Parametrics

Type numberPackage versionPackage nameSize (mm)IO [max] (mA)R1 (typ) (kΩ)R2 (typ) (kΩ)Channel typePtot (mW)VCEO (V)
PDTC114EQASOT1215DFN1010D-31.1 x 1 x 0.371001010NPN28050
PDTC124EQASOT1215DFN1010D-31.1 x 1 x 0.371002222NPN28050
PDTC143EQASOT1215DFN1010D-31.1 x 1 x 0.371004.74.7NPN28050
PDTC144EQASOT1215DFN1010D-31.1 x 1 x 0.371004747NPN28050

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PDTC114EQA
DFN1010D-3
(SOT1215)
SOT1215REFLOW_BG-BD-1
SOT1215_147Active11 01 10PDTC114EQAZ
( 9340 691 45147 )
PDTC124EQA
DFN1010D-3
(SOT1215)
SOT1215REFLOW_BG-BD-1
SOT1215_147Active10 11 01PDTC124EQAZ
( 9340 691 36147 )
PDTC143EQA
DFN1010D-3
(SOT1215)
SOT1215REFLOW_BG-BD-1
SOT1215_147Active10 10 01PDTC143EQAZ
( 9340 691 33147 )
PDTC144EQA
DFN1010D-3
(SOT1215)
SOT1215REFLOW_BG-BD-1
SOT1215_147Active10 01 10PDTC144EQAZ
( 9340 691 31147 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
PDTC114EQA934069145115
PDTC124EQA934069136115
PDTC143EQA934069133115
PDTC144EQA934069131115

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
PDTC114EQAPDTC114EQAZPDTC114EQAAlways Pb-free
PDTC124EQAPDTC124EQAZPDTC124EQAAlways Pb-free
PDTC143EQAPDTC143EQAZPDTC143EQAAlways Pb-free
PDTC144EQAPDTC144EQAZPDTC144EQAAlways Pb-free
Quality and reliability disclaimer

Documentation (3)

File nameTitleTypeDate
PDTC143_114_124_144EQA_SER50 V, 100 mA NPN resistor-equipped transistorsData sheet2017-06-08
SOT1215plastic, leadless thermal enhanced ultra thin small outline package with side-wettable flanks (SWF); 3 terminals; 0.75 mm pitch; 1.1 mm x 1 mm x 0.37 mm bodyPackage information2022-05-27
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.