Features and benefits
-
Built-in bias resistors
-
Simplified circuit design
-
Reduction of component count
-
Reduced pick and place costs.
-
AEC-Q101 qualified
Applications
-
General purpose switching and amplification
-
Inverter and interface circuits
-
Circuit applications.
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
PDTC143TM | ![]() DFN1006-3 (SOT883) | SOT883 | REFLOW_BG-BD-1 | SOT883_315 | Active | DM | PDTC143TM,315 ( 9340 571 66315 ) |
PDTC143TT | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | %33 | PDTC143TT,235 ( 9340 550 64235 ) | |
SOT23_215 | Active | %33 | PDTC143TT,215 ( 9340 550 64215 ) | ||||
PDTC143TU | ![]() SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | %52 | PDTC143TU,135 ( 9340 575 42135 ) |
SOT323_115 | Active | %52 | PDTC143TU,115 ( 9340 575 42115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
PDTC143TM | PDTC143TM,315 | PDTC143TM | ![]() | Always Pb-free | |
PDTC143TT | PDTC143TT,235 | PDTC143TT | ![]() | week 34, 2003 | |
PDTC143TT | PDTC143TT,215 | PDTC143TT | ![]() | week 34, 2003 | |
PDTC143TU | PDTC143TU,135 | PDTC143TU | ![]() | Always Pb-free | |
PDTC143TU | PDTC143TU,115 | PDTC143TU | ![]() | week 30, 2003 |
Documentation (8)
File name | Title | Type | Date |
---|---|---|---|
PDTC143T_SERIES | NPN resistor-equipped transistors; R1 = 4.7 kOhm, R2 = open | Data sheet | 2010-02-08 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
SOT883 | plastic, leadless ultra small package; 3 terminals; 0.35 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Package information | 2022-05-20 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.