Features and benefits
-
100 mA output current capability
-
Built-in resistors
-
Simplifies circuit design
-
Reduces component count
-
Reduces pick and place costs
-
Low package height of 0.5 mm
-
Suitable for Automatic Optical Inspection (AOI) of solder joint
-
Qualified according to AEC-Q101 and recommended for use in automotive applications
Applications
-
Digital applications
-
Cost saving alternative for BC847-Q series in digital applications
-
Controlling IC inputs
-
Switching loads
Parametrics
Type number | Package version | Package name | Size (mm) | IO [max] (mA) | R1 (typ) (kΩ) | R2 (typ) (kΩ) | Channel type | Ptot (mW) | VCEO (V) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|
PDTC114YQB-Q | SOT8015 | DFN1110D-3 | 1.1 x 1 x 0.48 | 100 | 10 | 47 | NPN | 250 | 50 | Y |
PDTC123JQB-Q | SOT8015 | DFN1110D-3 | 1.1 x 1 x 0.48 | 100 | 2.2 | 47 | NPN | 250 | 50 | Y |
PDTC124XQB-Q | SOT8015 | DFN1110D-3 | 1.1 x 1 x 0.48 | 100 | 22 | 47 | NPN | 250 | 50 | Y |
PDTC143XQB-Q | SOT8015 | DFN1110D-3 | 1.1 x 1 x 0.48 | 100 | 4.7 | 10 | NPN | 250 | 50 | Y |
PDTC143ZQB-Q | SOT8015 | DFN1110D-3 | 1.1 x 1 x 0.48 | 100 | 4.7 | 47 | NPN | 250 | 50 | Y |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
PDTC114YQB-Q | DFN1110D-3 (SOT8015) | SOT8015 | REFLOW_BG-BD-1 | SOT8015_147 | Active | E2 | PDTC114YQB-QZ ( 9346 634 86147 ) |
PDTC123JQB-Q | DFN1110D-3 (SOT8015) | SOT8015 | REFLOW_BG-BD-1 | SOT8015_147 | Active | E3 | PDTC123JQB-QZ ( 9346 634 84147 ) |
PDTC124XQB-Q | DFN1110D-3 (SOT8015) | SOT8015 | REFLOW_BG-BD-1 | SOT8015_147 | Active | E5 | PDTC124XQB-QZ ( 9346 634 87147 ) |
PDTC143XQB-Q | DFN1110D-3 (SOT8015) | SOT8015 | REFLOW_BG-BD-1 | SOT8015_147 | Active | E7 | PDTC143XQB-QZ ( 9346 634 83147 ) |
PDTC143ZQB-Q | DFN1110D-3 (SOT8015) | SOT8015 | REFLOW_BG-BD-1 | SOT8015_147 | Active | E8 | PDTC143ZQB-QZ ( 9346 634 85147 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
PDTC114YQB-Q | PDTC114YQB-QZ | PDTC114YQB-Q | |||
PDTC123JQB-Q | PDTC123JQB-QZ | PDTC123JQB-Q | |||
PDTC124XQB-Q | PDTC124XQB-QZ | PDTC124XQB-Q | |||
PDTC143XQB-Q | PDTC143XQB-QZ | PDTC143XQB-Q | |||
PDTC143ZQB-Q | PDTC143ZQB-QZ | PDTC143ZQB-Q |
Documentation (2)
File name | Title | Type | Date |
---|---|---|---|
SOT8015 | plastic, leadless extremely thin small outline package with side-wettable flanks (SWF); 3 terminals; 0.65 mm pitch; 1.1 mm x 1 mm x 0.48 mm body | Package information | 2023-05-31 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.