PDTC144T series

NPN resistor-equipped transistors; R1 = 47 kOhm, R2 = open

NPN resistor-equipped transistor (see "Simplified outline, symbol and pinning" for package details).

Features and benefits

  • Built-in bias resistors

  • Simplified circuit design

  • Reduction of component count

  • Reduced pick and place costs.

  • AEC-Q101 qualified

Applications

  • General purpose switching and amplification

  • Inverter and interface circuits

  • Circuit driver.

Parametrics

Type numberPackage versionPackage nameSize (mm)IO [max] (mA)R1 (typ) (kΩ)Channel typePtot (mW)VCEO (V)Tj [max] (°C)Automotive qualified
PDTC144TMSOT883DFN1006-31 x 0.6 x 0.4810047NPN25050--
PDTC144TTSOT23SOT232.9 x 1.3 x 110047NPN25050--
PDTC144TUSOT323SC-702 x 1.25 x 0.9510047NPN20050150Y

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PDTC144TM
DFN1006-3
(SOT883)
SOT883REFLOW_BG-BD-1
SOT883_315ActiveE4PDTC144TM,315
( 9340 571 81315 )
PDTC144TTSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%41PDTC144TT,215
( 9340 575 24215 )
PDTC144TU
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115Active%41PDTC144TU,115
( 9340 575 31115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
PDTC144TMPDTC144TM,315PDTC144TMAlways Pb-free
PDTC144TTPDTC144TT,215PDTC144TTweek 34, 2003
PDTC144TUPDTC144TU,115PDTC144TUweek 30, 2003
Quality and reliability disclaimer

Documentation (9)

File nameTitleTypeDate
PDTC144T_SERIESNPN resistor-equipped transistors; R1 = 47 kOhm, R2 = openData sheet2004-08-16
LSYMTRALetter Symbols - Transistors; GeneralOther type1999-05-06
PDTC144TECad-Symbol of PDTC144TESoftware2023-09-12
SOT883plastic, leadless ultra small package; 3 terminals; 0.35 mm pitch; 1 mm x 0.6 mm x 0.48 mm bodyPackage information2022-05-20
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
SOT323plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm bodyPackage information2022-05-27
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.