PDTC144V series

NPN resistor-equipped transistors; R1 = 47 kOhm, R2 = 10 kOhm

NPN resistor-equipped transistors.

Features and benefits

  • Built-in bias resistors

  • Reduces component count

  • Simplifies circuit design

  • Reduces pick and place costs

  • AEC-Q101 qualified

Applications

  • General-purpose switching and amplification

  • Circuit drivers

  • Inverter and interface circuits

Parametrics

Type numberPackage versionPackage nameSize (mm)IO [max] (mA)R1 (typ) (kΩ)R2 (typ) (kΩ)Channel typePtot (mW)VCEO (V)
PDTC144VMSOT883DFN1006-31 x 0.6 x 0.481004710NPN25050
PDTC144VTSOT23SOT232.9 x 1.3 x 11004710NPN25050
PDTC144VUSOT323SC-702 x 1.25 x 0.951004710NPN20050

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PDTC144VM
DFN1006-3
(SOT883)
SOT883REFLOW_BG-BD-1
SOT883_315ActiveG6PDTC144VM,315
( 9340 588 27315 )
PDTC144VTSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%AAPDTC144VT,215
( 9340 581 84215 )
PDTC144VU
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115Active%18PDTC144VU,115
( 9340 587 96115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
PDTC144VMPDTC144VM,315PDTC144VMAlways Pb-free
PDTC144VTPDTC144VT,215PDTC144VTweek 34, 2003
PDTC144VUPDTC144VU,115PDTC144VUAlways Pb-free
Quality and reliability disclaimer

Documentation (8)

File nameTitleTypeDate
PDTC144V_SERNPN resistor-equipped transistors; R1 = 47 kOhm, R2 = 10 kOhmData sheet2009-11-30
LSYMTRALetter Symbols - Transistors; GeneralOther type1999-05-06
SOT883plastic, leadless ultra small package; 3 terminals; 0.35 mm pitch; 1 mm x 0.6 mm x 0.48 mm bodyPackage information2022-05-20
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
SOT323plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm bodyPackage information2022-05-27
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.