PDTD123Y series

NPN 500 mA, 50 V resistor-equipped transistors; R1 = 2.2 kOhm, R2 = 10 kOhm

500 mA NPN Resistor-Equipped Transistors (RET) family.

Features and benefits

  • Built-in bias resistors
  • Simplifies circuit design
  • 500 mA output current capability
  • Reduces component count
  • Reduces pick and place costs
  • ±10 % resistor ratio tolerance
  • AEC-Q101 qualified

Applications

  • Digital application in automotive and industrial segment
  • Controlling IC inputs
  • Cost saving alternative for BC817 series in digital applications
  • Switching loads

Parametrics

Type numberPackage versionPackage nameSize (mm)IO [max] (mA)R1 (typ) (kΩ)R2 (typ) (kΩ)Channel typePtot (mW)VCEO (V)Tj [max] (°C)Automotive qualified
PDTD123YQASOT1215DFN1010D-31.1 x 1 x 0.375002.210NPN75050--
PDTD123YTSOT23SOT232.9 x 1.3 x 15002.210NPN25050150N
PDTD123YT-QSOT23SOT232.9 x 1.3 x 15002.210NPN25050150Y
PDTD123YUSOT323SC-702 x 1.25 x 0.955002.210NPN32050175Y

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PDTD123YQA
DFN1010D-3
(SOT1215)
SOT1215REFLOW_BG-BD-1
SOT1215_147Active10 00 11PDTD123YQAZ
( 9340 692 74147 )
PDTD123YTSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%7XPDTD123YT,215
( 9340 589 82215 )
PDTD123YT-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%7XPDTD123YT-QR
( 9346 648 08215 )
PDTD123YU
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_135ActiveZS%PDTD123YUF
( 9340 683 43135 )
SOT323_115ActiveZS%PDTD123YUX
( 9340 683 43115 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
PDTD123YQA934069274115
PDTD123YT/APG934067861235
PDTD123YT/APG934067861215

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
PDTD123YQAPDTD123YQAZPDTD123YQAAlways Pb-free
PDTD123YTPDTD123YT,215PDTD123YTAlways Pb-free
PDTD123YT-QPDTD123YT-QRPDTD123YT-Q
PDTD123YUPDTD123YUFPDTD123YUAlways Pb-free
PDTD123YUPDTD123YUXPDTD123YUAlways Pb-free
Quality and reliability disclaimer

Documentation (8)

File nameTitleTypeDate
PDTD123Y_SERNPN 500 mA, 50 V resistor-equipped transistors; R1 = 2.2 kOhm, R2 = 10 kOhmData sheet2009-11-26
LSYMTRALetter Symbols - Transistors; GeneralOther type1999-05-06
SOT1215plastic, leadless thermal enhanced ultra thin small outline package with side-wettable flanks (SWF); 3 terminals; 0.75 mm pitch; 1.1 mm x 1 mm x 0.37 mm bodyPackage information2022-05-27
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
SOT323plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm bodyPackage information2022-05-27
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.