Features and benefits
-
100 mA output current capability
-
Reduces component count
-
Built-in bias resistors
-
Reduces pick and place costs
-
Simplifies circuit design
-
AEC-Q101 qualified
Applications
-
Low current peripheral drivers
-
Control of IC inputs
-
Replaces general-purpose transistors in digital applications
Parametrics
Type number | Package version | Package name | Size (mm) | IO [max] (mA) | R1 (typ) (kΩ) | R2 (typ) (kΩ) | Channel type | Ptot (mW) | VCEO (V) |
---|---|---|---|---|---|---|---|---|---|
PUMB1 | SOT363 | TSSOP6 | 2.1 x 1.25 x 0.95 | 100 | 22 | 22 | PNP/PNP | 300 | 50 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
PUMB1 | ![]() TSSOP6 (SOT363) | SOT363 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT363_135 | Active | B%3 | PUMB1,135 ( 9340 578 81135 ) |
SOT363_115 | Active | B%3 | PUMB1,115 ( 9340 578 81115 ) | ||||
PUMB1/1 | ![]() TSSOP6 (SOT363) | SOT363 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT363_135 | Active | B%3 | PUMB1/1F ( 9346 616 69135 ) |
SOT363_115 | Active | B%3 | PUMB1/1X ( 9346 616 69115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
PUMB1 | PUMB1,135 | PUMB1 | ![]() | Always Pb-free | |
PUMB1 | PUMB1,115 | PUMB1 | ![]() | Always Pb-free | |
PUMB1/1 | PUMB1/1F | PUMB1/1 | ![]() | ||
PUMB1/1 | PUMB1/1X | PUMB1/1 | ![]() |
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
PEMB1_PUMB1 | PNP/PNP resistor-equipped transistors; R1 = 22 kOhm, R2 = 22 kOhm | Data sheet | 2011-12-15 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
MAR_SOT363 | MAR_SOT363 Topmark | Top marking | 2013-06-03 |
SOT363 | plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm body | Package information | 2022-06-01 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.