PEMB13; PUMB13

PNP/PNP resistor-equipped transistors; R1 = 4.7 kΩ, R2 = 47 kΩ

PNP/PNP double Resistor-Equipped Transistors (RET) in Surface-Mounted Device (SMD) plastic packages.

Features and benefits

  • 100 mA output current capability
  • Built-in bias resistors
  • Simplifies circuit design
  • Reduces component count
  • Reduces pick and place costs
  • AEC-Q101 qualified

Applications

  • Low current peripheral driver
  • Control of IC inputs
  • Replaces general-purpose transistors in digital applications

Parametrics

Type numberPackage versionPackage nameSize (mm)IO [max] (mA)R1 (typ) (kΩ)R2 (typ) (kΩ)Channel typePtot (mW)VCEO (V)Tj [max] (°C)Automotive qualified
PEMB13SOT666SOT6661.6 x 1.2 x 0.551004.747PNP/PNP30050150N

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PEMB13

(SOT666)
SOT666REFLOW_BG-BD-1
SOT666_115Active45PEMB13,115
( 9340 568 71115 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
PEMB13/A2934062834115

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
PEMB13PEMB13,115PEMB13Always Pb-free
Quality and reliability disclaimer

Documentation (4)

File nameTitleTypeDate
PEMB13_PUMB13PNP/PNP resistor-equipped transistors; R1 = 4.7 kOhm, R2 = 47 kOhmData sheet2022-10-12
LSYMTRALetter Symbols - Transistors; GeneralOther type1999-05-06
SOT666plastic, surface-mounted package; 6 leads; 0.5 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm bodyPackage information2022-06-01
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.