Features and benefits
-
100 mA output current capability
-
Reduces component count
-
Built-in bias resistors
-
Reduces pick and place costs
-
Simplifies circuit design
-
AEC-Q101 qualified
Applications
-
Low current peripheral driver
-
Cost-saving alternative for BC857BS and BC857BV
-
Control of IC inputs
Parametrics
Type number | Package version | Package name | Size (mm) | IO [max] (mA) | R1 (typ) (kΩ) | Channel type | Ptot (mW) | VCEO (V) |
---|---|---|---|---|---|---|---|---|
PUMB30 | SOT363 | TSSOP6 | 2.1 x 1.25 x 0.95 | 100 | 2.2 | PNP/PNP | 300 | 50 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
PUMB30 | TSSOP6 (SOT363) | SOT363 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT363_115 | Active | %B2 | PUMB30,115 ( 9340 599 33115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
PUMB30 | PUMB30,115 | PUMB30 | Always Pb-free |
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
PEMB30_PUMB30 | PNP/PNP double resistor-equipped transistors; R1 = 2.2 kOhm, R2 = open | Data sheet | 2009-09-16 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
MAR_SOT363 | MAR_SOT363 Topmark | Top marking | 2013-06-03 |
SOT363 | plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm body | Package information | 2022-06-01 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.