PEMB4; PUMB4

PNP/PNP resistor-equipped transistors; R1 = 10 kOhm, R2 = open

PNP/PNP resistor-equipped transistors (see ?Simplified outline, symbol and pinning? for package details).

Features and benefits

  • Built-in bias resistors

  • Simplified circuit design

  • Reduction of component count

  • Reduced pick and place costs.

  • AEC-Q101 qualified

Applications

  • Low current peripheral drivers

  • Replacement of general purpose transistors in digital applications

  • Control of IC inputs.

Parametrics

Type numberPackage versionPackage nameSize (mm)IO [max] (mA)R1 (typ) (kΩ)Channel typePtot (mW)VCEO (V)
PUMB4SOT363TSSOP62.1 x 1.25 x 0.9510010PNP/PNP30050

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PUMB4
TSSOP6
(SOT363)
SOT363REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT363_115ActiveB%4PUMB4,115
( 9340 499 40115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
PUMB4PUMB4,115PUMB4week 23, 2003
Quality and reliability disclaimer

Documentation (6)

File nameTitleTypeDate
PEMB4_PUMB4PNP/PNP resistor-equipped transistors; R1 = 10 kOhm, R2 = openData sheet2003-10-14
LSYMTRALetter Symbols - Transistors; GeneralOther type1999-05-06
MAR_SOT363MAR_SOT363 TopmarkTop marking2013-06-03
SOT363plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm bodyPackage information2022-06-01
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.