BCV26; BCV46

PNP Darlington transistors

PNP Darlington transistor in a SOT23 plastic package. NPN complements: BCV27 and BCV47.

Features and benefits

  • High current (max. 500 mA)

  • Low voltage (max. 60 V)

  • Very high DC current gain (min. 10000).

  • AEC-Q101 qualified

Applications

  • Where very high amplification is required.

Parametrics

Type numberPackage versionPackage nameSize (mm)hFE [min]fT [min] (MHz)PolarityIC [max] (mA)VCES [max] (V)Ptot [max] (mW)hFE [max]
BCV26SOT23SOT232.9 x 1.3 x 120000220PNP50030250>20000

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BCV26SOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235ActiveFD%BCV26,235
( 9338 062 10235 )
SOT23_215ActiveFD%BCV26,215
( 9338 062 10215 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BCV26BCV26,235BCV26week 34, 2003
BCV26BCV26,215BCV26week 34, 2003
Quality and reliability disclaimer

Documentation (4)

File nameTitleTypeDate
BCV26_BCV46PNP Darlington transistorsData sheet2022-10-11
LSYMTRALetter Symbols - Transistors; GeneralOther type1999-05-06
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.