Features and benefits
- High current (max. 1 A)
- Low voltage (max. 80 V)
- Integrated diode and resistor.
- AEC-Q101 qualified
Applications
- Industrial high gain amplification.
Parametrics
Type number | Package version | Package name | Size (mm) | hFE [min] | toff (ns) | fT [min] (MHz) | Polarity | IC [max] (mA) | VCES [max] (V) | Ptot [max] (mW) | Complement | IC [max] (mA) | Ptot [max] (mW) | VCES [max] (V) | fT [min] (MHz) | hFE [max] | hFE [min] | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BSP50 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 2000 | 1300 | 200 | NPN | 1000 | 45 | 1250 | BSP60 | 1000 | 1250 | 45 | 200 | >2000 | 2000 | N |
BSP50-Q | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 2000 | 1300 | 200 | NPN | 1000 | 45 | 1250 | - | 1000 | 1250 | 45 | 200 | >2000 | 2000 | Y |
BSP51 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 2000 | 1300 | 200 | NPN | 1000 | 60 | 1250 | BSP61 | 1000 | 1250 | 60 | 200 | >2000 | 2000 | N |
BSP51-Q | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 2000 | 1300 | 200 | NPN | 1000 | 60 | 1250 | - | 1000 | 1250 | 60 | 200 | >2000 | 2000 | Y |
BSP52 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 2000 | 1300 | 200 | NPN | 1000 | 80 | 1250 | BSP62 | 1000 | 1250 | 80 | 200 | >2000 | 2000 | N |
BSP52-Q | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 2000 | 1300 | 200 | NPN | 1000 | 80 | 1250 | BSP62-Q | 1000 | 1250 | 80 | 200 | >2000 | 2000 | Y |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BSP50 | ![]() SC-73 (SOT223) | SOT223 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT223_115 | Active | BSP50 | BSP50,115 ( 9339 863 30115 ) |
BSP50-Q | ![]() SC-73 (SOT223) | SOT223 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT223_115 | Active | BSP50 | BSP50-QX ( 9346 649 40115 ) |
BSP51 | ![]() SC-73 (SOT223) | SOT223 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT223_115 | Active | BSP51 | BSP51,115 ( 9339 863 40115 ) |
BSP51-Q | ![]() SC-73 (SOT223) | SOT223 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT223_115 | Active | BSP51 | BSP51-QX ( 9346 649 39115 ) |
BSP52 | ![]() SC-73 (SOT223) | SOT223 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT223_115 | Active | BSP52 | BSP52,115 ( 9339 694 70115 ) |
BSP52-Q | ![]() SC-73 (SOT223) | SOT223 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT223_115 | Active | BSP52 | BSP52-QX ( 9346 649 41115 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
BSP52/A | 934061085115 | |||||
BSP52/AT | 934017980115 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BSP50 | BSP50,115 | BSP50 | ![]() | week 34, 2003 | |
BSP50-Q | BSP50-QX | BSP50-Q | ![]() | ||
BSP51 | BSP51,115 | BSP51 | ![]() | week 34, 2003 | |
BSP51-Q | BSP51-QX | BSP51-Q | ![]() | ||
BSP52 | BSP52,115 | BSP52 | ![]() | week 34, 2003 | |
BSP52-Q | BSP52-QX | BSP52-Q | ![]() |
Documentation (9)
File name | Title | Type | Date |
---|---|---|---|
BSP52 | NPN Darlington transistor | Data sheet | 2018-02-23 |
BSP50 | NPN Darlington transistor | Data sheet | 2018-06-06 |
BSP51 | NPN Darlington transistor | Data sheet | 2018-07-13 |
DERATSMD | Power Derating Curves for SMDs; General | Other type | 1999-05-06 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
SOT223 | plastic, surface-mounted package with increased heatsink; 4 leads; 2.3 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body | Package information | 2022-05-30 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.