BSP60; BSP61; BSP62

PNP Darlington transistors

PNP Darlington transistor in a SOT223 plastic package. NPN complements: BSP50, BSP51 and BSP52.

Features and benefits

  • High current (max. 0.5 A)
  • Low voltage (max. 80 V)
  • Integrated diode and resistor.
  • AEC-Q101 qualified

Applications

  • Industrial switching applications such as:

    -Print hammer

    -Solenoid

    -Relay and lamp drivers.

Parametrics

Type numberPackage versionPackage nameSize (mm)hFE [min]toff (ns)fT [min] (MHz)PolarityIC [max] (mA)VCES [max] (V)Ptot [max] (mW)ComplementIC [max] (mA)Ptot [max] (mW)VCES [max] (V)fT [min] (MHz)hFE [max]hFE [min]Automotive qualified
BSP60SOT223SC-736.5 x 3.5 x 1.6520001500200PNP500451250BSP50---->2000-Y
BSP61SOT223SC-736.5 x 3.5 x 1.6520001500200PNP500601250BSP51---->2000-Y
BSP62SOT223SC-736.5 x 3.5 x 1.6520001500200PNP500801250----->2000-N
BSP62-QSOT223SC-736.5 x 3.5 x 1.6520001500200PNP500801250-500125080200>20002000Y

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BSP60
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115ActiveBSP60BSP60,115
( 9339 863 50115 )
BSP61
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115ActiveBSP61BSP61,115
( 9339 863 60115 )
BSP62
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115ActiveBSP62BSP62,115
( 9339 694 80115 )
BSP62-Q
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115ActiveBSP62BSP62-QX
( 9346 649 42115 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
BSP62/A934061294115
BSP62/C934062364115
BSP62/DG/C2934062504115
BSP62/FD934047280135

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BSP60BSP60,115BSP60week 34, 2003
BSP61BSP61,115BSP61week 34, 2003
BSP62BSP62,115BSP62week 34, 2003
BSP62-QBSP62-QXBSP62-Q
Quality and reliability disclaimer

Documentation (7)

File nameTitleTypeDate
BSP60PNP Darlington transistorData sheet2018-05-02
DERATSMDPower Derating Curves for SMDs; GeneralOther type1999-05-06
LSYMTRALetter Symbols - Transistors; GeneralOther type1999-05-06
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
SOT223plastic, surface-mounted package with increased heatsink; 4 leads; 2.3 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm bodyPackage information2022-05-30
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.