Features and benefits
- High current (max. 0.5 A)
- Low voltage (max. 80 V)
- Integrated diode and resistor.
- AEC-Q101 qualified
Applications
-
Industrial switching applications such as:
-Print hammer
-Solenoid
-Relay and lamp drivers.
Parametrics
Type number | Package version | Package name | Size (mm) | hFE [min] | toff (ns) | fT [min] (MHz) | Polarity | IC [max] (mA) | VCES [max] (V) | Ptot [max] (mW) | Complement | IC [max] (mA) | Ptot [max] (mW) | VCES [max] (V) | fT [min] (MHz) | hFE [max] | hFE [min] | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BSP60 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 2000 | 1500 | 200 | PNP | 500 | 45 | 1250 | BSP50 | - | - | - | - | >2000 | - | Y |
BSP61 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 2000 | 1500 | 200 | PNP | 500 | 60 | 1250 | BSP51 | - | - | - | - | >2000 | - | Y |
BSP62 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 2000 | 1500 | 200 | PNP | 500 | 80 | 1250 | - | - | - | - | - | >2000 | - | N |
BSP62-Q | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 2000 | 1500 | 200 | PNP | 500 | 80 | 1250 | - | 500 | 1250 | 80 | 200 | >2000 | 2000 | Y |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BSP60 | ![]() SC-73 (SOT223) | SOT223 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT223_115 | Active | BSP60 | BSP60,115 ( 9339 863 50115 ) |
BSP61 | ![]() SC-73 (SOT223) | SOT223 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT223_115 | Active | BSP61 | BSP61,115 ( 9339 863 60115 ) |
BSP62 | ![]() SC-73 (SOT223) | SOT223 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT223_115 | Active | BSP62 | BSP62,115 ( 9339 694 80115 ) |
BSP62-Q | ![]() SC-73 (SOT223) | SOT223 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT223_115 | Active | BSP62 | BSP62-QX ( 9346 649 42115 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
BSP62/A | 934061294115 | |||||
BSP62/C | 934062364115 | |||||
BSP62/DG/C2 | 934062504115 | |||||
BSP62/FD | 934047280135 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BSP60 | BSP60,115 | BSP60 | ![]() | week 34, 2003 | |
BSP61 | BSP61,115 | BSP61 | ![]() | week 34, 2003 | |
BSP62 | BSP62,115 | BSP62 | ![]() | week 34, 2003 | |
BSP62-Q | BSP62-QX | BSP62-Q | ![]() |
Documentation (7)
File name | Title | Type | Date |
---|---|---|---|
BSP60 | PNP Darlington transistor | Data sheet | 2018-05-02 |
DERATSMD | Power Derating Curves for SMDs; General | Other type | 1999-05-06 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
SOT223 | plastic, surface-mounted package with increased heatsink; 4 leads; 2.3 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body | Package information | 2022-05-30 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.