Features and benefits
-
Low current (max. 100 mA)
-
Low voltage (max. 45 V).
-
AEC-Q101 qualified
Applications
-
Low noise stages in tape recorders, hi-fi amplifiers and other audio-frequency equipment.
Parametrics
Type number | Package version | Package name | Size (mm) | hFE [min] | hFE [max] | fT [min] (MHz) | Complement | IC [max] (mA) | Noise figure [max] (dB) | VCEO [max] (V) | Ptot [max] (mW) | Polarity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BC849BW | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 200 | 450 | 100 | BC859BW | 100 | 4 | 30 | 200 | NPN |
BC849CW | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 420 | 800 | 100 | BC859CW | 100 | 4 | 30 | 200 | NPN |
BC850BW | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 200 | 450 | 100 | BC860BW | 100 | 4 | 45 | 200 | NPN |
BC850CW | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 420 | 800 | 100 | BC860CW | 100 | 4 | 45 | 200 | NPN |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BC849BW | ![]() SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | 2B% | BC849BW,135 ( 9340 220 20135 ) |
SOT323_115 | Active | 2B% | BC849BW,115 ( 9340 220 20115 ) | ||||
BC849CW | ![]() SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_115 | Active | 2C% | BC849CW,115 ( 9340 220 70115 ) |
SOT323_135 | Active | 2C% | BC849CW,135 ( 9340 220 70135 ) | ||||
BC850BW | ![]() SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | 2F% | BC850BW,135 ( 9340 220 40135 ) |
SOT323_115 | Active | 2F% | BC850BW,115 ( 9340 220 40115 ) | ||||
BC850CW | ![]() SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | 2G% | BC850CW,135 ( 9340 220 80135 ) |
SOT323_115 | Active | 2G% | BC850CW,115 ( 9340 220 80115 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
BC849CW | 934022070185 | |||||
BC849CW/DG | 934061183135 | |||||
BC849CW/DG | 934061183115 | |||||
BC850CW/A2 | 934062901115 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BC849BW | BC849BW,135 | BC849BW | ![]() | week 30, 2003 | |
BC849BW | BC849BW,115 | BC849BW | ![]() | week 30, 2003 | |
BC849CW | BC849CW,115 | BC849CW | ![]() | week 30, 2003 | |
BC849CW | BC849CW,135 | BC849CW | ![]() | week 30, 2003 | |
BC850BW | BC850BW,135 | BC850BW | ![]() | week 30, 2003 | |
BC850BW | BC850BW,115 | BC850BW | ![]() | week 30, 2003 | |
BC850CW | BC850CW,135 | BC850CW | ![]() | week 30, 2003 | |
BC850CW | BC850CW,115 | BC850CW | ![]() | week 30, 2003 |
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
BC849W_850W | NPN general purpose transistors | Data sheet | 1999-04-11 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.