BC849W; BC850W

NPN general purpose transistors

NPN transistor in a SOT323 plastic package.

PNP complements: BC859W and BC860W.

Features and benefits

  • Low current (max. 100 mA)

  • Low voltage (max. 45 V).

  • AEC-Q101 qualified

Applications

  • Low noise stages in tape recorders, hi-fi amplifiers and other audio-frequency equipment.

Parametrics

Type numberPackage versionPackage nameSize (mm)hFE [min]hFE [max]fT [min] (MHz)ComplementIC [max] (mA)Noise figure [max] (dB)VCEO [max] (V)Ptot [max] (mW)Polarity
BC849BWSOT323SC-702 x 1.25 x 0.95200450100BC859BW100430200NPN
BC849CWSOT323SC-702 x 1.25 x 0.95420800100BC859CW100430200NPN
BC850BWSOT323SC-702 x 1.25 x 0.95200450100BC860BW100445200NPN
BC850CWSOT323SC-702 x 1.25 x 0.95420800100BC860CW100445200NPN

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BC849BW
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_135Active2B%BC849BW,135
( 9340 220 20135 )
SOT323_115Active2B%BC849BW,115
( 9340 220 20115 )
BC849CW
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115Active2C%BC849CW,115
( 9340 220 70115 )
SOT323_135Active2C%BC849CW,135
( 9340 220 70135 )
BC850BW
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_135Active2F%BC850BW,135
( 9340 220 40135 )
SOT323_115Active2F%BC850BW,115
( 9340 220 40115 )
BC850CW
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_135Active2G%BC850CW,135
( 9340 220 80135 )
SOT323_115Active2G%BC850CW,115
( 9340 220 80115 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
BC849CW934022070185
BC849CW/DG934061183135
BC849CW/DG934061183115
BC850CW/A2934062901115

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BC849BWBC849BW,135BC849BWweek 30, 2003
BC849BWBC849BW,115BC849BWweek 30, 2003
BC849CWBC849CW,115BC849CWweek 30, 2003
BC849CWBC849CW,135BC849CWweek 30, 2003
BC850BWBC850BW,135BC850BWweek 30, 2003
BC850BWBC850BW,115BC850BWweek 30, 2003
BC850CWBC850CW,135BC850CWweek 30, 2003
BC850CWBC850CW,115BC850CWweek 30, 2003
Quality and reliability disclaimer

Documentation (6)

File nameTitleTypeDate
BC849W_850WNPN general purpose transistorsData sheet1999-04-11
LSYMTRALetter Symbols - Transistors; GeneralOther type1999-05-06
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SOT323plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm bodyPackage information2022-05-27
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.