Features and benefits
-
Low current (max. 100 mA)
-
Low voltage (max. 45 V).
-
AEC-Q101 qualified
Applications
-
Low noise input stages of audio frequency equipment.
Parametrics
Type number | Package version | Package name | Size (mm) | hFE [min] | hFE [max] | fT [min] (MHz) | Complement | IC [max] (mA) | Noise figure [max] (dB) | VCEO [max] (V) | Ptot [max] (mW) | Polarity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BC859B | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 220 | 475 | 100 | BC849B | 100 | 4 | 30 | 250 | PNP |
BC859C | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 420 | 800 | 100 | BC849C | 100 | 4 | 30 | 250 | PNP |
BC860B | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 220 | 475 | 100 | BC850B | 100 | 4 | 45 | 250 | PNP |
BC860C | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 420 | 800 | 100 | BC850C | 100 | 4 | 45 | 250 | PNP |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BC859B | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | 4B% | BC859B,215 ( 9335 898 20215 ) | |
BC859C | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | 4C% | BC859C,235 ( 9336 286 90235 ) | |
SOT23_215 | Active | 4C% | BC859C,215 ( 9336 286 90215 ) | ||||
BC860B | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | 4F% | BC860B,235 ( 9335 898 50235 ) | |
SOT23_215 | Active | 4F% | BC860B,215 ( 9335 898 50215 ) | ||||
BC860C | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | 4G% | BC860C,235 ( 9336 287 00235 ) | |
SOT23_215 | Active | 4G% | BC860C,215 ( 9336 287 00215 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
BC859B | 933589820185 | |||||
BC859B/A2 | 934062978215 | |||||
BC859B/AU | 934067119215 | |||||
BC860C/A2 | 934062979215 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BC859B | BC859B,215 | BC859B | ![]() | week 34, 2003 | |
BC859C | BC859C,235 | BC859C | ![]() | week 34, 2003 | |
BC859C | BC859C,215 | BC859C | ![]() | week 34, 2003 | |
BC860B | BC860B,235 | BC860B | ![]() | week 34, 2003 | |
BC860B | BC860B,215 | BC860B | ![]() | week 34, 2003 | |
BC860C | BC860C,235 | BC860C | ![]() | week 34, 2003 | |
BC860C | BC860C,215 | BC860C | ![]() | week 34, 2003 |
Documentation (4)
File name | Title | Type | Date |
---|---|---|---|
BC859_BC860 | PNP general purpose transistors | Data sheet | 2004-01-15 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.