Features and benefits
-
Low current (max. 100 mA)
-
Low voltage (max. 45 V).
-
AEC-Q101 qualified
Applications
-
Low noise stages in tape recorders, hi-fi amplifiers and other audio-frequency equipment.
Parametrics
Type number | Package version | Package name | Size (mm) | hFE [min] | hFE [max] | fT [min] (MHz) | Complement | IC [max] (mA) | Noise figure [max] (dB) | VCEO [max] (V) | Ptot [max] (mW) | Polarity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BC859BW | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 220 | 475 | 100 | BC849BW | 100 | 4 | 30 | 200 | PNP |
BC859CW | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 420 | 800 | 100 | BC849CW | 100 | 4 | 30 | 200 | PNP |
BC860BW | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 220 | 475 | 100 | BC850BW | 100 | 4 | 45 | 200 | PNP |
BC860CW | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 420 | 800 | 100 | BC850CW | 100 | 4 | 45 | 200 | PNP |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BC859BW | ![]() SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_115 | Active | 4B% | BC859BW,115 ( 9340 243 10115 ) |
SOT323_135 | Active | 4B% | BC859BW,135 ( 9340 243 10135 ) | ||||
BC859CW | ![]() SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | 4C% | BC859CW,135 ( 9340 243 20135 ) |
SOT323_115 | Active | 4C% | BC859CW,115 ( 9340 243 20115 ) | ||||
BC860BW | ![]() SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | 4F% | BC860BW,135 ( 9340 243 40135 ) |
SOT323_115 | Active | 4F% | BC860BW,115 ( 9340 243 40115 ) | ||||
BC860CW | ![]() SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | 4G% | BC860CW,135 ( 9340 243 50135 ) |
SOT323_115 | Active | 4G% | BC860CW,115 ( 9340 243 50115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BC859BW | BC859BW,115 | BC859BW | ![]() | week 30, 2003 | |
BC859BW | BC859BW,135 | BC859BW | ![]() | week 30, 2003 | |
BC859CW | BC859CW,135 | BC859CW | ![]() | week 30, 2003 | |
BC859CW | BC859CW,115 | BC859CW | ![]() | week 30, 2003 | |
BC860BW | BC860BW,135 | BC860BW | ![]() | week 30, 2003 | |
BC860BW | BC860BW,115 | BC860BW | ![]() | week 30, 2003 | |
BC860CW | BC860CW,135 | BC860CW | ![]() | week 30, 2003 | |
BC860CW | BC860CW,115 | BC860CW | ![]() | week 30, 2003 |
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
BC859W_860W | PNP general purpose transistors | Data sheet | 1999-04-11 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.