Features and benefits
-
Low VCEsat (BISS) and resistor-equipped transistor in one package
-
Low 'threshold' voltage (< 1 V) compared to MOSFET
-
Low drive power required
-
Space-saving solution
-
Reduction of component count
-
AEC-Q101 qualified
Applications
-
Supply line switches
-
Battery charger switches
-
High-side switches for LEDs, drivers and backlights
-
Portable equipment
Parametrics
Type number | Package version | Package name | Size (mm) | Polarity | Ptot [max] (mW) | VCEO [max] (V) | VCEsat [max] (mV) | VCEsat [max] (trans 2) (mV) | RCEsat@IC [max]; IC/IB =10 [typ] (mΩ) | hFE [min] | fT [typ] (MHz) |
---|---|---|---|---|---|---|---|---|---|---|---|
PBLS1503Y | SOT363 | TSSOP6 | 2.1 x 1.25 x 0.95 | NPN/PNP | 300 | 50 | -150 | -250 | 300 | 30 | 100 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
PBLS1503Y | TSSOP6 (SOT363) | SOT363 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT363_115 | Active | %C3 | PBLS1503Y,115 ( 9340 580 54115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
PBLS1503Y | PBLS1503Y,115 | PBLS1503Y | Always Pb-free |
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
PBLS1503Y_PBLS1503V | 15 V PNP BISS loadswitch | Data sheet | 2009-09-08 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
MAR_SOT363 | MAR_SOT363 Topmark | Top marking | 2013-06-03 |
SOT363 | plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm body | Package information | 2022-06-01 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.