PBLS1504Y; PBLS1504V

15 V PNP BISS loadswitch

Low VCEsat PNP transistor and NPN resistor-equipped transistor in one package.

Features and benefits

  • Low VCEsat (BISS) and resistor-equipped transistor in one package
  • Low 'threshold' voltage (< 1 V) compared to MOSFET
  • Low drive power required
  • Space-saving solution
  • Reduction of component count
  • AEC-Q101 qualified

Applications

  • Supply line switches
  • Battery charger switches
  • High-side switches for LEDs, drivers and backlights
  • Portable equipment

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityPtot [max] (mW)VCEO [max] (V)VCEsat [max] (mV)VCEsat [max] (trans 2) (mV)RCEsat@IC [max]; IC/IB =10 [typ] (mΩ)hFE [min]fT [typ] (MHz)Automotive qualified
PBLS1504YSOT363TSSOP62.1 x 1.25 x 0.95NPN/PNP30050-150-25030060100N

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PBLS1504Y
TSSOP6
(SOT363)
SOT363REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT363_115Active%C4PBLS1504Y,115
( 9340 580 55115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
PBLS1504YPBLS1504Y,115PBLS1504YAlways Pb-free
Quality and reliability disclaimer

Documentation (6)

File nameTitleTypeDate
PBLS1504Y_PBLS1504V15 V PNP BISS loadswitchData sheet2009-09-08
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
MAR_SOT363MAR_SOT363 TopmarkTop marking2013-06-03
SOT363plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm bodyPackage information2022-06-01
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.