Features and benefits
-
Low current (max. 100 mA)
-
Low voltage (max. 30 V)
-
Matched pairs
-
AEC-Q101 qualified
Applications
-
Applications with working point independent of temperature
-
Current mirrors
Parametrics
Type number | Package version | Package name | Size (mm) | Polarity | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | Tj [max] (°C) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|
BCV61 | SOT143B | SOT143B | 2.9 x 1.3 x 1 | NPN | 30 | 100 | 110 | 800 | 150 | Y |
BCV61A | SOT143B | SOT143B | 2.9 x 1.3 x 1 | NPN | 30 | 100 | 110 | 220 | 150 | Y |
BCV61B | SOT143B | SOT143B | 2.9 x 1.3 x 1 | NPN | 30 | 100 | 200 | 450 | 150 | Y |
BCV61C | SOT143B | SOT143B | 2.9 x 1.3 x 1 | NPN | 30 | 100 | 420 | 800 | 150 | Y |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BCV61 | (SOT143B) | SOT143B | WAVE_BG-BD-1 | SOT143B_235 | Active | 1M% | BCV61,235 ( 9336 772 20235 ) |
SOT143B_215 | Active | 1M% | BCV61,215 ( 9336 772 20215 ) | ||||
BCV61A | (SOT143B) | SOT143B | WAVE_BG-BD-1 | SOT143B_215 | Active | 1J% | BCV61A,215 ( 9337 921 00215 ) |
BCV61B | (SOT143B) | SOT143B | WAVE_BG-BD-1 | SOT143B_235 | Active | 1K% | BCV61B,235 ( 9337 921 10235 ) |
SOT143B_215 | Active | 1K% | BCV61B,215 ( 9337 921 10215 ) | ||||
BCV61C | (SOT143B) | SOT143B | WAVE_BG-BD-1 | SOT143B_215 | Active | 1L% | BCV61C,215 ( 9337 921 20215 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
BCV61A/C | 934062359215 | |||||
BCV61B/A2 | 934062826235 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BCV61 | BCV61,235 | BCV61 | week 49, 2002 | ||
BCV61 | BCV61,215 | BCV61 | week 49, 2002 | ||
BCV61A | BCV61A,215 | BCV61A | week 49, 2002 | ||
BCV61B | BCV61B,235 | BCV61B | week 49, 2002 | ||
BCV61B | BCV61B,215 | BCV61B | week 49, 2002 | ||
BCV61C | BCV61C,215 | BCV61C | week 49, 2002 |
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SOT143B | plastic, surface-mounted package; 4 leads; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-05-28 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.