Features and benefits
-
Low current (max. 100 mA)
-
Low voltage (max. 30 V)
-
Matched pair.
-
AEC-Q101 qualified
-
Small SMD plastic package
Applications
-
Applications with working point independent of temperature
-
Current mirrors.
Parametrics
Type number | Package version | Package name | Size (mm) | Polarity | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | Tj [max] (°C) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|
BCV62 | SOT143B | SOT143B | 2.9 x 1.3 x 1 | PNP | -30 | -100 | 100 | 800 | 150 | Y |
BCV62A | SOT143B | SOT143B | 2.9 x 1.3 x 1 | PNP | -30 | -100 | 100 | 250 | 150 | Y |
BCV62B | SOT143B | SOT143B | 2.9 x 1.3 x 1 | PNP | -30 | -100 | 220 | 475 | 150 | Y |
BCV62C | SOT143B | SOT143B | 2.9 x 1.3 x 1 | PNP | -30 | -100 | 420 | 800 | 150 | Y |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BCV62 | ![]() (SOT143B) | SOT143B | WAVE_BG-BD-1 | SOT143B_235 | Active | 3M% | BCV62,235 ( 9336 772 30235 ) |
SOT143B_215 | Active | 3M% | BCV62,215 ( 9336 772 30215 ) | ||||
BCV62A | ![]() (SOT143B) | SOT143B | WAVE_BG-BD-1 | SOT143B_215 | Active | 3J% | BCV62A,215 ( 9337 921 30215 ) |
BCV62B | ![]() (SOT143B) | SOT143B | WAVE_BG-BD-1 | SOT143B_235 | Active | 3K% | BCV62B,235 ( 9337 921 40235 ) |
SOT143B_215 | Active | 3K% | BCV62B,215 ( 9337 921 40215 ) | ||||
BCV62C | ![]() (SOT143B) | SOT143B | WAVE_BG-BD-1 | SOT143B_215 | Active | 3L% | BCV62C,215 ( 9337 921 50215 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
BCV62A/G | 934058368215 | |||||
BCV62C/A2 | 934062827215 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BCV62 | BCV62,235 | BCV62 | ![]() | week 49, 2002 | |
BCV62 | BCV62,215 | BCV62 | ![]() | week 49, 2002 | |
BCV62A | BCV62A,215 | BCV62A | ![]() | week 49, 2002 | |
BCV62B | BCV62B,235 | BCV62B | ![]() | week 49, 2002 | |
BCV62B | BCV62B,215 | BCV62B | ![]() | week 49, 2002 | |
BCV62C | BCV62C,215 | BCV62C | ![]() | week 49, 2002 |
Documentation (4)
File name | Title | Type | Date |
---|---|---|---|
BCV62 | PNP general-purpose double transistors | Data sheet | 2018-08-28 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SOT143B | plastic, surface-mounted package; 4 leads; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-05-28 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.