Features and benefits
- Average forward current 1 A up to 3 A
- Reverse voltage: VR ≤ 60 V and ≤ 100 V
- Extremely low leakage current: typical in nA range
- Low forward voltage
- High power capability due to clip-bonding technology
- High temperature Tj ≤ 175 °C
- Small and flat lead SMD plastic packages SOD123W and SOD128
- AEC-Q101 qualified
Applications
- Low voltage rectification
- High ambient temperature applications
- High efficiency DC-to-DC conversion
- Switch mode power supply
- Reverse polarity protection
- Low power consumption applications
Parametrics
Type number | Package version | Package name | Size (mm) | VR [max] (V) | IF [max] (A) | Nr of functions | Configuration | IR [max] (µA) | Cd [max] (pF) |
---|---|---|---|---|---|---|---|---|---|
PMEG10010ELR-Q | SOD123W | CFP3 | 2.6 x 1.7 x 1 | 100 | 1 | single | single | 500 | 70 |
PMEG10020AELP-Q | SOD128 | CFP5 | 3.8 x 2.5 x 1 | 100 | 2 | single | single | 1000 | 135 |
PMEG10020AELR-Q | SOD123W | CFP3 | 2.6 x 1.7 x 1 | 100 | 2 | single | single | 1000 | 135 |
PMEG10020ELR-Q | SOD123W | CFP3 | 2.6 x 1.7 x 1 | 100 | 2 | single | single | 500 | 70 |
PMEG10030ELP-Q | SOD128 | CFP5 | 3.8 x 2.5 x 1 | 100 | 3 | single | single | 1500 | 200 |
PMEG6010ELR-Q | SOD123W | CFP3 | 2.6 x 1.7 x 1 | 60 | 1 | single | single | 0.3 | 110 |
PMEG6020AELP-Q | SOD128 | CFP5 | 3.8 x 2.5 x 1 | 60 | 2 | single | single | 1400 | 220 |
PMEG6020AELR-Q | SOD123W | CFP3 | 2.6 x 1.7 x 1 | 60 | 2 | single | single | 1400 | 220 |
PMEG6020ELR-Q | SOD123W | CFP3 | 2.6 x 1.7 x 1 | 60 | 2 | single | single | 0.3 | 110 |
PMEG6030ELP-Q | SOD128 | CFP5 | 3.8 x 2.5 x 1 | 60 | 3 | single | single | 2100 | 315 |
Package
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
PMEG10010ELR-Q | PMEG10010ELR-QX | PMEG10010ELR-Q | ![]() | ||
PMEG10020AELP-Q | PMEG10020AELP-QX | PMEG10020AELP-Q | ![]() | ||
PMEG10020AELR-Q | PMEG10020AELR-QX | PMEG10020AELR-Q | ![]() | ||
PMEG10020ELR-Q | PMEG10020ELR-QX | PMEG10020ELR-Q | ![]() | ||
PMEG10030ELP-Q | PMEG10030ELP-QX | PMEG10030ELP-Q | ![]() | ||
PMEG6010ELR-Q | PMEG6010ELR-QX | PMEG6010ELR-Q | ![]() | ||
PMEG6020AELP-Q | PMEG6020AELP-QX | PMEG6020AELP-Q | ![]() | ||
PMEG6020AELR-Q | PMEG6020AELR-QX | PMEG6020AELR-Q | ![]() | ||
PMEG6020ELR-Q | PMEG6020ELR-QX | PMEG6020ELR-Q | ![]() | ||
PMEG6030ELP-Q | PMEG6030ELP-QX | PMEG6030ELP-Q | ![]() |
Documentation (7)
File name | Title | Type | Date |
---|---|---|---|
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
SOD123W | plastic, surface mounted package; 2 terminals; 2.6 mm x 1.7 mm x 1 mm body | Package information | 2020-04-21 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOD128 | plastic, surface mounted package; 2 terminals; 4 mm pitch; 3.8 mm x 2.6 mm x 1 mm body | Package information | 2022-05-27 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.