BZB784-Q series

Voltage regulator double diodes

Low-power voltage regulator double diodes in a SOT323 (SC-70) small Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • Total power dissipation: ≤ 350 mW

  • Approximately 5% VZ tolerance

  • Working voltage range: nominal 2.4 to 15 V (E24 range)

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • General regulation functions

  • ESD and surge protection

Parametrics

Type numberPackage versionPackage nameSize (mm)VZ [nom] (V)IZ (mA)Tolerance +/-VZ [max] (V)IF [max] (mA)VZ [min] (V)Ptot (mW)PZSM (W)Tj [max] (°C)Configuration
BZB784-C10-QSOT323SC-702 x 1.25 x 0.95105appr. 5%10.62009.435040150dual c.a.
BZB784-C11-QSOT323SC-702 x 1.25 x 0.95115appr. 5%11.620010.435040150dual c.a.
BZB784-C12-QSOT323SC-702 x 1.25 x 0.95125appr. 5%12.720011.435040150dual c.a.
BZB784-C13-QSOT323SC-702 x 1.25 x 0.95135appr. 5%14.120012.435040150dual c.a.
BZB784-C15-QSOT323SC-702 x 1.25 x 0.95155appr. 5%15.620013.835040150dual c.a.
BZB784-C2V4-QSOT323SC-702 x 1.25 x 0.952.45appr. 5%2.62002.235040150dual c.a.
BZB784-C2V7-QSOT323SC-702 x 1.25 x 0.952.75appr. 5%2.92002.535040150dual c.a.
BZB784-C3V0-QSOT323SC-702 x 1.25 x 0.9535appr. 5%3.22002.835040150dual c.a.
BZB784-C3V3-QSOT323SC-702 x 1.25 x 0.953.35appr. 5%3.52003.135040150dual c.a.
BZB784-C3V6-QSOT323SC-702 x 1.25 x 0.953.65appr. 5%3.82003.435040150dual c.a.
BZB784-C3V9-QSOT323SC-702 x 1.25 x 0.953.95appr. 5%4.12003.735040150dual c.a.
BZB784-C4V3-QSOT323SC-702 x 1.25 x 0.954.35appr. 5%4.6200435040150dual c.a.
BZB784-C4V7-QSOT323SC-702 x 1.25 x 0.954.75appr. 5%52004.435040150dual c.a.
BZB784-C5V1-QSOT323SC-702 x 1.25 x 0.955.15appr. 5%5.42004.835040150dual c.a.
BZB784-C5V6-QSOT323SC-702 x 1.25 x 0.955.65appr. 5%62005.235040150dual c.a.
BZB784-C6V2-QSOT323SC-702 x 1.25 x 0.956.25appr. 5%6.62005.835040150dual c.a.
BZB784-C6V8-QSOT323SC-702 x 1.25 x 0.956.85appr. 5%7.22006.435040150dual c.a.
BZB784-C7V5-QSOT323SC-702 x 1.25 x 0.957.55appr. 5%7.9200735040150dual c.a.
BZB784-C8V2-QSOT323SC-702 x 1.25 x 0.958.25appr. 5%8.72007.735040150dual c.a.
BZB784-C9V1-QSOT323SC-702 x 1.25 x 0.959.15appr. 5%9.62008.535040150dual c.a.

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BZB784-C10-Q
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115Active9G%BZB784-C10-QX
( 9346 679 28115 )
BZB784-C11-Q
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115Active9H%BZB784-C11-QX
( 9346 679 29115 )
BZB784-C12-Q
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115Active9J%BZB784-C12-QX
( 9346 677 66115 )
BZB784-C13-Q
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115Active9K%BZB784-C13-QX
( 9346 679 30115 )
BZB784-C15-Q
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115Active9L%BZB784-C15-QX
( 9346 679 32115 )
BZB784-C2V4-Q
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115Active91%BZB784-C2V4-QX
( 9346 679 08115 )
BZB784-C2V7-Q
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115Active92%BZB784-C2V7-QX
( 9346 679 09115 )
BZB784-C3V0-Q
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115Active93%BZB784-C3V0-QX
( 9346 679 10115 )
BZB784-C3V3-Q
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115Active94%BZB784-C3V3-QX
( 9346 679 11115 )
BZB784-C3V6-Q
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115Active95%BZB784-C3V6-QX
( 9346 679 12115 )
BZB784-C3V9-Q
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115Active96%BZB784-C3V9-QX
( 9346 679 13115 )
BZB784-C4V3-Q
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115Active97%BZB784-C4V3-QX
( 9346 679 14115 )
BZB784-C4V7-Q
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115Active98%BZB784-C4V7-QX
( 9346 679 15115 )
BZB784-C5V1-Q
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115Active99%BZB784-C5V1-QX
( 9346 679 16115 )
BZB784-C5V6-Q
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115Active9A%BZB784-C5V6-QX
( 9346 679 25115 )
BZB784-C6V2-Q
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115Active9B%BZB784-C6V2-QX
( 9346 679 21115 )
BZB784-C6V8-Q
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115Active9C%BZB784-C6V8-QX
( 9346 679 19115 )
BZB784-C7V5-Q
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115Active9D%BZB784-C7V5-QX
( 9346 679 22115 )
BZB784-C8V2-Q
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115Active9E%BZB784-C8V2-QX
( 9346 679 23115 )
BZB784-C9V1-Q
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115Active9F%BZB784-C9V1-QX
( 9346 679 26115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BZB784-C10-QBZB784-C10-QXBZB784-C10-Q
BZB784-C11-QBZB784-C11-QXBZB784-C11-Q
BZB784-C12-QBZB784-C12-QXBZB784-C12-Q
BZB784-C13-QBZB784-C13-QXBZB784-C13-Q
BZB784-C15-QBZB784-C15-QXBZB784-C15-Q
BZB784-C2V4-QBZB784-C2V4-QXBZB784-C2V4-Q
BZB784-C2V7-QBZB784-C2V7-QXBZB784-C2V7-Q
BZB784-C3V0-QBZB784-C3V0-QXBZB784-C3V0-Q
BZB784-C3V3-QBZB784-C3V3-QXBZB784-C3V3-Q
BZB784-C3V6-QBZB784-C3V6-QXBZB784-C3V6-Q
BZB784-C3V9-QBZB784-C3V9-QXBZB784-C3V9-Q
BZB784-C4V3-QBZB784-C4V3-QXBZB784-C4V3-Q
BZB784-C4V7-QBZB784-C4V7-QXBZB784-C4V7-Q
BZB784-C5V1-QBZB784-C5V1-QXBZB784-C5V1-Q
BZB784-C5V6-QBZB784-C5V6-QXBZB784-C5V6-Q
BZB784-C6V2-QBZB784-C6V2-QXBZB784-C6V2-Q
BZB784-C6V8-QBZB784-C6V8-QXBZB784-C6V8-Q
BZB784-C7V5-QBZB784-C7V5-QXBZB784-C7V5-Q
BZB784-C8V2-QBZB784-C8V2-QXBZB784-C8V2-Q
BZB784-C9V1-QBZB784-C9V1-QXBZB784-C9V1-Q
Quality and reliability disclaimer

Documentation (4)

File nameTitleTypeDate
BZB784-Q_SERVoltage regulator double diodesData sheet2024-02-28
SOT323plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm bodyPackage information2022-05-27
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.