SOT323

BZB784-Q series

Voltage regulator double diodes

Low-power voltage regulator double diodes in a SOT323 (SC-70) small Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • Total power dissipation: ≤ 350 mW

  • Approximately 5% VZ tolerance

  • Working voltage range: nominal 2.4 to 15 V (E24 range)

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • General regulation functions

  • ESD and surge protection

Parametrics

Type number Package version Package name Size (mm) VZ [nom] (V) IZ (mA) Tolerance +/- VZ [max] (V) IF [max] (mA) VZ [min] (V) Ptot (mW) PZSM (W) TJ [max] (°C) Configuration
BZB784-C10-Q SOT323 SC-70 2 x 1.25 x 0.95 10 5 appr. 5% 10.6 200 9.4 350 40 150 dual c.a.
BZB784-C11-Q SOT323 SC-70 2 x 1.25 x 0.95 11 5 appr. 5% 11.6 200 10.4 350 40 150 dual c.a.
BZB784-C12-Q SOT323 SC-70 2 x 1.25 x 0.95 12 5 appr. 5% 12.7 200 11.4 350 40 150 dual c.a.
BZB784-C13-Q SOT323 SC-70 2 x 1.25 x 0.95 13 5 appr. 5% 14.1 200 12.4 350 40 150 dual c.a.
BZB784-C15-Q SOT323 SC-70 2 x 1.25 x 0.95 15 5 appr. 5% 15.6 200 13.8 350 40 150 dual c.a.
BZB784-C2V4-Q SOT323 SC-70 2 x 1.25 x 0.95 2.4 5 appr. 5% 2.6 200 2.2 350 40 150 dual c.a.
BZB784-C2V7-Q SOT323 SC-70 2 x 1.25 x 0.95 2.7 5 appr. 5% 2.9 200 2.5 350 40 150 dual c.a.
BZB784-C3V0-Q SOT323 SC-70 2 x 1.25 x 0.95 3 5 appr. 5% 3.2 200 2.8 350 40 150 dual c.a.
BZB784-C3V3-Q SOT323 SC-70 2 x 1.25 x 0.95 3.3 5 appr. 5% 3.5 200 3.1 350 40 150 dual c.a.
BZB784-C3V6-Q SOT323 SC-70 2 x 1.25 x 0.95 3.6 5 appr. 5% 3.8 200 3.4 350 40 150 dual c.a.
BZB784-C3V9-Q SOT323 SC-70 2 x 1.25 x 0.95 3.9 5 appr. 5% 4.1 200 3.7 350 40 150 dual c.a.
BZB784-C4V3-Q SOT323 SC-70 2 x 1.25 x 0.95 4.3 5 appr. 5% 4.6 200 4 350 40 150 dual c.a.
BZB784-C4V7-Q SOT323 SC-70 2 x 1.25 x 0.95 4.7 5 appr. 5% 5 200 4.4 350 40 150 dual c.a.
BZB784-C5V1-Q SOT323 SC-70 2 x 1.25 x 0.95 5.1 5 appr. 5% 5.4 200 4.8 350 40 150 dual c.a.
BZB784-C5V6-Q SOT323 SC-70 2 x 1.25 x 0.95 5.6 5 appr. 5% 6 200 5.2 350 40 150 dual c.a.
BZB784-C6V2-Q SOT323 SC-70 2 x 1.25 x 0.95 6.2 5 appr. 5% 6.6 200 5.8 350 40 150 dual c.a.
BZB784-C6V8-Q SOT323 SC-70 2 x 1.25 x 0.95 6.8 5 appr. 5% 7.2 200 6.4 350 40 150 dual c.a.
BZB784-C7V5-Q SOT323 SC-70 2 x 1.25 x 0.95 7.5 5 appr. 5% 7.9 200 7 350 40 150 dual c.a.
BZB784-C8V2-Q SOT323 SC-70 2 x 1.25 x 0.95 8.2 5 appr. 5% 8.7 200 7.7 350 40 150 dual c.a.
BZB784-C9V1-Q SOT323 SC-70 2 x 1.25 x 0.95 9.1 5 appr. 5% 9.6 200 8.5 350 40 150 dual c.a.

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BZB784-C10-Q BZB784-C10-QX
(934667928115)
Active 9G% SOT323
SC-70
(SOT323)
SOT323 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115
BZB784-C11-Q BZB784-C11-QX
(934667929115)
Active 9H% SOT323
SC-70
(SOT323)
SOT323 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115
BZB784-C12-Q BZB784-C12-QX
(934667766115)
Active 9J% SOT323
SC-70
(SOT323)
SOT323 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115
BZB784-C13-Q BZB784-C13-QX
(934667930115)
Active 9K% SOT323
SC-70
(SOT323)
SOT323 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115
BZB784-C15-Q BZB784-C15-QX
(934667932115)
Active 9L% SOT323
SC-70
(SOT323)
SOT323 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115
BZB784-C2V4-Q BZB784-C2V4-QX
(934667908115)
Active 91% SOT323
SC-70
(SOT323)
SOT323 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115
BZB784-C2V7-Q BZB784-C2V7-QX
(934667909115)
Active 92% SOT323
SC-70
(SOT323)
SOT323 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115
BZB784-C3V0-Q BZB784-C3V0-QX
(934667910115)
Active 93% SOT323
SC-70
(SOT323)
SOT323 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115
BZB784-C3V3-Q BZB784-C3V3-QX
(934667911115)
Active 94% SOT323
SC-70
(SOT323)
SOT323 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115
BZB784-C3V6-Q BZB784-C3V6-QX
(934667912115)
Active 95% SOT323
SC-70
(SOT323)
SOT323 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115
BZB784-C3V9-Q BZB784-C3V9-QX
(934667913115)
Active 96% SOT323
SC-70
(SOT323)
SOT323 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115
BZB784-C4V3-Q BZB784-C4V3-QX
(934667914115)
Active 97% SOT323
SC-70
(SOT323)
SOT323 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115
BZB784-C4V7-Q BZB784-C4V7-QX
(934667915115)
Active 98% SOT323
SC-70
(SOT323)
SOT323 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115
BZB784-C5V1-Q BZB784-C5V1-QX
(934667916115)
Active 99% SOT323
SC-70
(SOT323)
SOT323 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115
BZB784-C5V6-Q BZB784-C5V6-QX
(934667925115)
Active 9A% SOT323
SC-70
(SOT323)
SOT323 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115
BZB784-C6V2-Q BZB784-C6V2-QX
(934667921115)
Active 9B% SOT323
SC-70
(SOT323)
SOT323 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115
BZB784-C6V8-Q BZB784-C6V8-QX
(934667919115)
Active 9C% SOT323
SC-70
(SOT323)
SOT323 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115
BZB784-C7V5-Q BZB784-C7V5-QX
(934667922115)
Active 9D% SOT323
SC-70
(SOT323)
SOT323 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115
BZB784-C8V2-Q BZB784-C8V2-QX
(934667923115)
Active 9E% SOT323
SC-70
(SOT323)
SOT323 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115
BZB784-C9V1-Q BZB784-C9V1-QX
(934667926115)
Active 9F% SOT323
SC-70
(SOT323)
SOT323 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
BZB784-C10-Q BZB784-C10-QX BZB784-C10-Q rohs rhf rhf
BZB784-C11-Q BZB784-C11-QX BZB784-C11-Q rohs rhf rhf
BZB784-C12-Q BZB784-C12-QX BZB784-C12-Q rohs rhf rhf
BZB784-C13-Q BZB784-C13-QX BZB784-C13-Q rohs rhf rhf
BZB784-C15-Q BZB784-C15-QX BZB784-C15-Q rohs rhf rhf
BZB784-C2V4-Q BZB784-C2V4-QX BZB784-C2V4-Q rohs rhf rhf
BZB784-C2V7-Q BZB784-C2V7-QX BZB784-C2V7-Q rohs rhf rhf
BZB784-C3V0-Q BZB784-C3V0-QX BZB784-C3V0-Q rohs rhf rhf
BZB784-C3V3-Q BZB784-C3V3-QX BZB784-C3V3-Q rohs rhf rhf
BZB784-C3V6-Q BZB784-C3V6-QX BZB784-C3V6-Q rohs rhf rhf
BZB784-C3V9-Q BZB784-C3V9-QX BZB784-C3V9-Q rohs rhf rhf
BZB784-C4V3-Q BZB784-C4V3-QX BZB784-C4V3-Q rohs rhf rhf
BZB784-C4V7-Q BZB784-C4V7-QX BZB784-C4V7-Q rohs rhf rhf
BZB784-C5V1-Q BZB784-C5V1-QX BZB784-C5V1-Q rohs rhf rhf
BZB784-C5V6-Q BZB784-C5V6-QX BZB784-C5V6-Q rohs rhf rhf
BZB784-C6V2-Q BZB784-C6V2-QX BZB784-C6V2-Q rohs rhf rhf
BZB784-C6V8-Q BZB784-C6V8-QX BZB784-C6V8-Q rohs rhf rhf
BZB784-C7V5-Q BZB784-C7V5-QX BZB784-C7V5-Q rohs rhf rhf
BZB784-C8V2-Q BZB784-C8V2-QX BZB784-C8V2-Q rohs rhf rhf
BZB784-C9V1-Q BZB784-C9V1-QX BZB784-C9V1-Q rohs rhf rhf
Quality and reliability disclaimer

Documentation (7)

File name Title Type Date
BZB784-Q_SER Voltage regulator double diodes Data sheet 2024-02-28
SOT323 3D model for products with SOT323 package Design support 2019-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SC-70_SOT323_mk plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Marcom graphics 2017-01-28
SOT323 plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Package information 2022-05-27
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT323 3D model for products with SOT323 package Design support 2019-01-22

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.