BZV90 series

Voltage regulator diodes

Medium-power voltage regulator diodes in SOT223 plastic SMD packages.

The diodes are available in the normalized E24 approx. ±5% tolerance range. The series consists of 37 types with nominal working voltages from 2.4 to 75 V (BZV90-C2V4 to C75).

Features and benefits

  • Total power dissipation: max. 1500 mW

  • Tolerance series: approx. ±5%

  • Working voltage range: nom. 2.4 to 75 V (E24 range)

  • Non-repetitive peak reverse power dissipation: max. 40 W.

  • AEC-Q101 qualified

Applications

  • General regulation functions.

Parametrics

Type numberPackage versionPackage nameSize (mm)VZ [nom] (V)IZ (mA)Tolerance +/-VZ [max] (V)IF [max] (mA)VZ [min] (V)Ptot (mW)PZSM (W)Tj [max] (°C)Configuration
BZV90-C10SOT223SC-736.5 x 3.5 x 1.65105appr. 5%10.64009.4150040150single
BZV90-C11SOT223SC-736.5 x 3.5 x 1.65115appr. 5%11.640010.4150040150single
BZV90-C12SOT223SC-736.5 x 3.5 x 1.65125appr. 5%12.740011.4150040150single
BZV90-C13SOT223SC-736.5 x 3.5 x 1.65135appr. 5%14.140012.4150040150single
BZV90-C15SOT223SC-736.5 x 3.5 x 1.65155appr. 5%15.640013.8150040150single
BZV90-C16SOT223SC-736.5 x 3.5 x 1.65165appr. 5%17.140015.3150040150single
BZV90-C18SOT223SC-736.5 x 3.5 x 1.65185appr. 5%19.140016.8150040150single
BZV90-C20SOT223SC-736.5 x 3.5 x 1.65205appr. 5%21.240018.8150040150single
BZV90-C22SOT223SC-736.5 x 3.5 x 1.65225appr. 5%23.340020.8150040150single
BZV90-C24SOT223SC-736.5 x 3.5 x 1.65245appr. 5%25.640022.8150040150single
BZV90-C27SOT223SC-736.5 x 3.5 x 1.65272appr. 5%28.940025150040150single
BZV90-C2V4SOT223SC-736.5 x 3.5 x 1.652.45appr. 5%2.64002.2150040150single
BZV90-C2V7SOT223SC-736.5 x 3.5 x 1.652.75appr. 5%2.94002.5150040150single
BZV90-C30SOT223SC-736.5 x 3.5 x 1.65302appr. 5%3240028150040150single
BZV90-C33SOT223SC-736.5 x 3.5 x 1.65332appr. 5%3540031150040150single
BZV90-C36SOT223SC-736.5 x 3.5 x 1.65362appr. 5%3840034150040150single
BZV90-C39SOT223SC-736.5 x 3.5 x 1.65392appr. 5%4140037150040150single
BZV90-C3V0SOT223SC-736.5 x 3.5 x 1.6535appr. 5%3.24002.8150040150single
BZV90-C3V3SOT223SC-736.5 x 3.5 x 1.653.35appr. 5%3.54003.1150040150single
BZV90-C3V6SOT223SC-736.5 x 3.5 x 1.653.65appr. 5%3.84003.4150040150single
BZV90-C3V9SOT223SC-736.5 x 3.5 x 1.653.95appr. 5%4.14003.7150040150single
BZV90-C43SOT223SC-736.5 x 3.5 x 1.65432appr. 5%4640040150040150single
BZV90-C47SOT223SC-736.5 x 3.5 x 1.65472appr. 5%5040044150040150single
BZV90-C4V3SOT223SC-736.5 x 3.5 x 1.654.35appr. 5%4.64004150040150single
BZV90-C4V7SOT223SC-736.5 x 3.5 x 1.654.75appr. 5%54004.4150040150single
BZV90-C51SOT223SC-736.5 x 3.5 x 1.65512appr. 5%5440048150040150single
BZV90-C56SOT223SC-736.5 x 3.5 x 1.65562appr. 5%6040052150040150single
BZV90-C5V1SOT223SC-736.5 x 3.5 x 1.655.15appr. 5%5.44004.8150040150single
BZV90-C5V6SOT223SC-736.5 x 3.5 x 1.655.65appr. 5%64005.2150040150single
BZV90-C62SOT223SC-736.5 x 3.5 x 1.65622appr. 5%6640058150040150single
BZV90-C68SOT223SC-736.5 x 3.5 x 1.65682appr. 5%7240064150040150single
BZV90-C6V2SOT223SC-736.5 x 3.5 x 1.656.25appr. 5%6.64005.8150040150single
BZV90-C6V8SOT223SC-736.5 x 3.5 x 1.656.85appr. 5%7.24006.4150040150single
BZV90-C75SOT223SC-736.5 x 3.5 x 1.65752appr. 5%7940070150040150single
BZV90-C7V5SOT223SC-736.5 x 3.5 x 1.657.55appr. 5%7.94007150040150single
BZV90-C8V2SOT223SC-736.5 x 3.5 x 1.658.25appr. 5%8.74007.7150040150single
BZV90-C9V1SOT223SC-736.5 x 3.5 x 1.659.15appr. 5%9.64008.5150040150single

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BZV90-C10
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115ActiveBZV90C 10BZV90-C10,115
( 9340 147 60115 )
BZV90-C11
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115ActiveBZV90C 11BZV90-C11,115
( 9340 147 70115 )
BZV90-C12
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115ActiveBZV90C 12BZV90-C12,115
( 9340 147 80115 )
BZV90-C13
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115ActiveBZV90C 13BZV90-C13,115
( 9340 147 90115 )
BZV90-C15
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115ActiveBZV90C 15BZV90-C15,115
( 9340 148 00115 )
BZV90-C16
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115ActiveBZV90C 16BZV90-C16,115
( 9340 148 10115 )
BZV90-C18
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115ActiveBZV90C 18BZV90-C18,115
( 9340 148 20115 )
BZV90-C20
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115ActiveBZV90C 20BZV90-C20,115
( 9340 148 30115 )
BZV90-C22
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115ActiveBZV90C 22BZV90-C22,115
( 9340 148 40115 )
BZV90-C24
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115ActiveBZV90C 24BZV90-C24,115
( 9340 148 50115 )
BZV90-C27
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115ActiveBZV90C 27BZV90-C27,115
( 9340 148 60115 )
BZV90-C2V4
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115ActiveBZV90C 2V4BZV90-C2V4,115
( 9340 146 10115 )
BZV90-C2V7
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115ActiveBZV90C 2V7BZV90-C2V7,115
( 9340 146 20115 )
BZV90-C30
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115ActiveBZV90C 30BZV90-C30,115
( 9340 148 70115 )
BZV90-C33
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115ActiveBZV90C 33BZV90-C33,115
( 9340 148 80115 )
BZV90-C36
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115ActiveBZV90C 36BZV90-C36,115
( 9340 148 90115 )
BZV90-C39
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115ActiveBZV90C 39BZV90-C39,115
( 9340 149 00115 )
BZV90-C3V0
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115ActiveBZV90C 3V0BZV90-C3V0,115
( 9340 146 30115 )
BZV90-C3V3
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115ActiveBZV90C 3V3BZV90-C3V3,115
( 9340 146 40115 )
BZV90-C3V6
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115ActiveBZV90C 3V6BZV90-C3V6,115
( 9340 146 50115 )
BZV90-C3V9
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115ActiveBZV90C 3V9BZV90-C3V9,115
( 9340 146 70115 )
BZV90-C43
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115ActiveBZV90C 43BZV90-C43,115
( 9340 149 10115 )
BZV90-C47
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115ActiveBZV90C 47BZV90-C47,115
( 9340 149 20115 )
BZV90-C4V3
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115ActiveBZV90C 4V3BZV90-C4V3,115
( 9340 146 60115 )
BZV90-C4V7
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115ActiveBZV90C 4V7BZV90-C4V7,115
( 9340 146 80115 )
BZV90-C51
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115ActiveBZV90C 51BZV90-C51,115
( 9340 149 30115 )
BZV90-C56
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115ActiveBZV90C 56BZV90-C56,115
( 9340 149 40115 )
BZV90-C5V1
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_135ActiveBZV90C 5V1BZV90-C5V1,135
( 9340 146 90135 )
SOT223_115ActiveBZV90C 5V1BZV90-C5V1,115
( 9340 146 90115 )
BZV90-C5V6
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115ActiveBZV90C 5V6BZV90-C5V6,115
( 9340 147 00115 )
BZV90-C62
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115ActiveBZV90C 62BZV90-C62,115
( 9340 149 50115 )
BZV90-C68
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115ActiveBZV90C 68BZV90-C68,115
( 9340 149 60115 )
BZV90-C6V2
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_135ActiveBZV90C 6V2BZV90-C6V2,135
( 9340 147 10135 )
SOT223_115ActiveBZV90C 6V2BZV90-C6V2,115
( 9340 147 10115 )
BZV90-C6V8
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115ActiveBZV90C6V8 6V8BZV90-C6V8,115
( 9340 147 20115 )
BZV90-C75
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115ActiveBZV90C 75BZV90-C75,115
( 9340 149 70115 )
BZV90-C7V5
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115ActiveBZV90C 7V5BZV90-C7V5,115
( 9340 147 30115 )
BZV90-C8V2
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115ActiveBZV90C8V2 8V2BZV90-C8V2,115
( 9340 147 40115 )
BZV90-C9V1
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115ActiveBZV90C 9V1BZV90-C9V1,115
( 9340 147 50115 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
BZV90-C30/A934061086115
BZV90-C30/A1934061101115

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BZV90-C10BZV90-C10,115BZV90-C10week 34, 2003
BZV90-C11BZV90-C11,115BZV90-C11week 34, 2003
BZV90-C12BZV90-C12,115BZV90-C12week 34, 2003
BZV90-C13BZV90-C13,115BZV90-C13week 34, 2003
BZV90-C15BZV90-C15,115BZV90-C15week 34, 2003
BZV90-C16BZV90-C16,115BZV90-C16week 34, 2003
BZV90-C18BZV90-C18,115BZV90-C18week 34, 2003
BZV90-C20BZV90-C20,115BZV90-C20week 34, 2003
BZV90-C22BZV90-C22,115BZV90-C22week 34, 2003
BZV90-C24BZV90-C24,115BZV90-C24week 34, 2003
BZV90-C27BZV90-C27,115BZV90-C27week 34, 2003
BZV90-C2V4BZV90-C2V4,115BZV90-C2V4week 34, 2003
BZV90-C2V7BZV90-C2V7,115BZV90-C2V7week 34, 2003
BZV90-C30BZV90-C30,115BZV90-C30week 34, 2003
BZV90-C33BZV90-C33,115BZV90-C33week 34, 2003
BZV90-C36BZV90-C36,115BZV90-C36week 34, 2003
BZV90-C39BZV90-C39,115BZV90-C39week 34, 2003
BZV90-C3V0BZV90-C3V0,115BZV90-C3V0week 34, 2003
BZV90-C3V3BZV90-C3V3,115BZV90-C3V3week 34, 2003
BZV90-C3V6BZV90-C3V6,115BZV90-C3V6week 34, 2003
BZV90-C3V9BZV90-C3V9,115BZV90-C3V9week 34, 2003
BZV90-C43BZV90-C43,115BZV90-C43week 34, 2003
BZV90-C47BZV90-C47,115BZV90-C47week 34, 2003
BZV90-C4V3BZV90-C4V3,115BZV90-C4V3week 34, 2003
BZV90-C4V7BZV90-C4V7,115BZV90-C4V7week 34, 2003
BZV90-C51BZV90-C51,115BZV90-C51week 34, 2003
BZV90-C56BZV90-C56,115BZV90-C56week 34, 2003
BZV90-C5V1BZV90-C5V1,135BZV90-C5V1week 34, 2003
BZV90-C5V1BZV90-C5V1,115BZV90-C5V1week 34, 2003
BZV90-C5V6BZV90-C5V6,115BZV90-C5V6week 34, 2003
BZV90-C62BZV90-C62,115BZV90-C62week 34, 2003
BZV90-C68BZV90-C68,115BZV90-C68week 34, 2003
BZV90-C6V2BZV90-C6V2,135BZV90-C6V2week 34, 2003
BZV90-C6V2BZV90-C6V2,115BZV90-C6V2week 34, 2003
BZV90-C6V8BZV90-C6V8,115BZV90-C6V8week 34, 2003
BZV90-C75BZV90-C75,115BZV90-C75week 34, 2003
BZV90-C7V5BZV90-C7V5,115BZV90-C7V5week 34, 2003
BZV90-C8V2BZV90-C8V2,115BZV90-C8V2week 34, 2003
BZV90-C9V1BZV90-C9V1,115BZV90-C9V1week 34, 2003
Quality and reliability disclaimer

Documentation (4)

File nameTitleTypeDate
BZV90Voltage regulator diodesData sheet2020-03-16
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
SOT223plastic, surface-mounted package with increased heatsink; 4 leads; 2.3 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm bodyPackage information2022-05-30
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.