BZX38450-Q series

Low-current voltage regulator diodes

Low-current voltage regulator diodes in a small SOD323 (SC-76) Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • Total power dissipation: ≤ 300 mW

  • Tolerance series: approximately ± 5 %

  • Working voltage range: nominal 1.8 V to 10 V

  • Specified at a low test current (50 μA), ideal for low bias and portable battery-powered applications

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • Low-current general regulation functions

Parametrics

Type numberPackage versionPackage nameSize (mm)VZ [nom] (V)IZ (mA)Tolerance +/-VZ [max] (V)IF [max] (mA)VZ [min] (V)Ptot (mW)PZSM (W)Tj [max] (°C)ConfigurationAutomotive qualified
BZX38450-C10-QSOD323SOD3231.7 x 1.25 x 0.95100.05appr. 5%10.52509.530040150singleY
BZX38450-C1V8-QSOD323SOD3231.7 x 1.25 x 0.951.80.05appr. 5%1.892501.7130040150singleY
BZX38450-C2V0-QSOD323SOD3231.7 x 1.25 x 0.9520.05appr. 5%2.122501.8830040150singleY
BZX38450-C2V2-QSOD323SOD3231.7 x 1.25 x 0.952.20.05appr. 5%2.312502.0930040150singleY
BZX38450-C2V4-QSOD323SOD3231.7 x 1.25 x 0.952.40.05appr. 5%2.522502.2830040150singleY
BZX38450-C2V7-QSOD323SOD3231.7 x 1.25 x 0.952.70.05appr. 5%2.8352502.56530040150singleY
BZX38450-C3V0-QSOD323SOD3231.7 x 1.25 x 0.9530.05appr. 5%3.152502.8530040150singleY
BZX38450-C3V3-QSOD323SOD3231.7 x 1.25 x 0.953.30.05appr. 5%3.472503.1330040150singleY
BZX38450-C3V6-QSOD323SOD3231.7 x 1.25 x 0.953.60.05appr. 5%3.782503.4230040150singleY
BZX38450-C3V9-QSOD323SOD3231.7 x 1.25 x 0.953.90.05appr. 5%4.12503.730040150singleY
BZX38450-C4V3-QSOD323SOD3231.7 x 1.25 x 0.954.30.05appr. 5%4.522504.0930040150singleY
BZX38450-C4V7-QSOD323SOD3231.7 x 1.25 x 0.954.70.05appr. 5%4.942504.4730040150singleY
BZX38450-C5V1-QSOD323SOD3231.7 x 1.25 x 0.955.10.05appr. 5%5.362504.8530040150singleY
BZX38450-C5V6-QSOD323SOD3231.7 x 1.25 x 0.955.60.05appr. 5%5.882505.3230040150singleY
BZX38450-C6V2-QSOD323SOD3231.7 x 1.25 x 0.956.20.05appr. 5%6.512505.8930040150singleY
BZX38450-C6V8-QSOD323SOD3231.7 x 1.25 x 0.956.80.05appr. 5%7.142506.4630040150singleY
BZX38450-C7V5-QSOD323SOD3231.7 x 1.25 x 0.957.50.05appr. 5%7.882507.1330040150singleY
BZX38450-C8V2-QSOD323SOD3231.7 x 1.25 x 0.958.20.05appr. 5%8.612507.7930040150singleY
BZX38450-C9V1-QSOD323SOD3231.7 x 1.25 x 0.959.10.05appr. 5%9.562508.6530040150singleY

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BZX38450-C10-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_135Active7KBZX38450-C10-QF
( 9346 633 46135 )
SOD323_115Active7KBZX38450-C10-QX
( 9346 633 46115 )
BZX38450-C1V8-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_135Active6RBZX38450-C1V8-QF
( 9346 633 27135 )
SOD323_115Active6RBZX38450-C1V8-QX
( 9346 633 27115 )
BZX38450-C2V0-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_135Active6SBZX38450-C2V0-QF
( 9346 633 28135 )
SOD323_115Active6SBZX38450-C2V0-QX
( 9346 633 28115 )
BZX38450-C2V2-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_135Active6TBZX38450-C2V2-QF
( 9346 633 29135 )
SOD323_115Active6TBZX38450-C2V2-QX
( 9346 633 29115 )
BZX38450-C2V4-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_135Active6UBZX38450-C2V4-QF
( 9346 633 30135 )
SOD323_115Active6UBZX38450-C2V4-QX
( 9346 633 30115 )
BZX38450-C2V7-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_135Active6VBZX38450-C2V7-QF
( 9346 633 31135 )
SOD323_115Active6VBZX38450-C2V7-QX
( 9346 633 31115 )
BZX38450-C3V0-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_135Active6WBZX38450-C3V0-QF
( 9346 633 32135 )
SOD323_115Active6WBZX38450-C3V0-QX
( 9346 633 32115 )
BZX38450-C3V3-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_135Active6XBZX38450-C3V3-QF
( 9346 633 33135 )
SOD323_115Active6XBZX38450-C3V3-QX
( 9346 633 33115 )
BZX38450-C3V6-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_135Active6YBZX38450-C3V6-QF
( 9346 633 34135 )
SOD323_115Active6YBZX38450-C3V6-QX
( 9346 633 34115 )
BZX38450-C3V9-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_135Active6ZBZX38450-C3V9-QF
( 9346 633 35135 )
SOD323_115Active6ZBZX38450-C3V9-QX
( 9346 633 35115 )
BZX38450-C4V3-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_135Active7ABZX38450-C4V3-QF
( 9346 633 36135 )
SOD323_115Active7ABZX38450-C4V3-QX
( 9346 633 36115 )
BZX38450-C4V7-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_135Active7BBZX38450-C4V7-QF
( 9346 633 37135 )
SOD323_115Active7BBZX38450-C4V7-QX
( 9346 633 37115 )
BZX38450-C5V1-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_135Active7CBZX38450-C5V1-QF
( 9346 633 38135 )
SOD323_115Active7CBZX38450-C5V1-QX
( 9346 633 38115 )
BZX38450-C5V6-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_135Active7DBZX38450-C5V6-QF
( 9346 633 39135 )
SOD323_115Active7DBZX38450-C5V6-QX
( 9346 633 39115 )
BZX38450-C6V2-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_135Active7EBZX38450-C6V2-QF
( 9346 633 40135 )
SOD323_115Active7EBZX38450-C6V2-QX
( 9346 633 40115 )
BZX38450-C6V8-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_135Active7FBZX38450-C6V8-QF
( 9346 633 41135 )
SOD323_115Active7FBZX38450-C6V8-QX
( 9346 633 41115 )
BZX38450-C7V5-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_135Active7GBZX38450-C7V5-QF
( 9346 633 42135 )
SOD323_115Active7GBZX38450-C7V5-QX
( 9346 633 42115 )
BZX38450-C8V2-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_135Active7HBZX38450-C8V2-QF
( 9346 633 43135 )
SOD323_115Active7HBZX38450-C8V2-QX
( 9346 633 43115 )
BZX38450-C9V1-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_135Active7JBZX38450-C9V1-QF
( 9346 633 44135 )
SOD323_115Active7JBZX38450-C9V1-QX
( 9346 633 44115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BZX38450-C10-QBZX38450-C10-QFBZX38450-C10-Q
BZX38450-C10-QBZX38450-C10-QXBZX38450-C10-Q
BZX38450-C1V8-QBZX38450-C1V8-QFBZX38450-C1V8-Q
BZX38450-C1V8-QBZX38450-C1V8-QXBZX38450-C1V8-Q
BZX38450-C2V0-QBZX38450-C2V0-QFBZX38450-C2V0-Q
BZX38450-C2V0-QBZX38450-C2V0-QXBZX38450-C2V0-Q
BZX38450-C2V2-QBZX38450-C2V2-QFBZX38450-C2V2-Q
BZX38450-C2V2-QBZX38450-C2V2-QXBZX38450-C2V2-Q
BZX38450-C2V4-QBZX38450-C2V4-QFBZX38450-C2V4-Q
BZX38450-C2V4-QBZX38450-C2V4-QXBZX38450-C2V4-Q
BZX38450-C2V7-QBZX38450-C2V7-QFBZX38450-C2V7-Q
BZX38450-C2V7-QBZX38450-C2V7-QXBZX38450-C2V7-Q
BZX38450-C3V0-QBZX38450-C3V0-QFBZX38450-C3V0-Q
BZX38450-C3V0-QBZX38450-C3V0-QXBZX38450-C3V0-Q
BZX38450-C3V3-QBZX38450-C3V3-QFBZX38450-C3V3-Q
BZX38450-C3V3-QBZX38450-C3V3-QXBZX38450-C3V3-Q
BZX38450-C3V6-QBZX38450-C3V6-QFBZX38450-C3V6-Q
BZX38450-C3V6-QBZX38450-C3V6-QXBZX38450-C3V6-Q
BZX38450-C3V9-QBZX38450-C3V9-QFBZX38450-C3V9-Q
BZX38450-C3V9-QBZX38450-C3V9-QXBZX38450-C3V9-Q
BZX38450-C4V3-QBZX38450-C4V3-QFBZX38450-C4V3-Q
BZX38450-C4V3-QBZX38450-C4V3-QXBZX38450-C4V3-Q
BZX38450-C4V7-QBZX38450-C4V7-QFBZX38450-C4V7-Q
BZX38450-C4V7-QBZX38450-C4V7-QXBZX38450-C4V7-Q
BZX38450-C5V1-QBZX38450-C5V1-QFBZX38450-C5V1-Q
BZX38450-C5V1-QBZX38450-C5V1-QXBZX38450-C5V1-Q
BZX38450-C5V6-QBZX38450-C5V6-QFBZX38450-C5V6-Q
BZX38450-C5V6-QBZX38450-C5V6-QXBZX38450-C5V6-Q
BZX38450-C6V2-QBZX38450-C6V2-QFBZX38450-C6V2-Q
BZX38450-C6V2-QBZX38450-C6V2-QXBZX38450-C6V2-Q
BZX38450-C6V8-QBZX38450-C6V8-QFBZX38450-C6V8-Q
BZX38450-C6V8-QBZX38450-C6V8-QXBZX38450-C6V8-Q
BZX38450-C7V5-QBZX38450-C7V5-QFBZX38450-C7V5-Q
BZX38450-C7V5-QBZX38450-C7V5-QXBZX38450-C7V5-Q
BZX38450-C8V2-QBZX38450-C8V2-QFBZX38450-C8V2-Q
BZX38450-C8V2-QBZX38450-C8V2-QXBZX38450-C8V2-Q
BZX38450-C9V1-QBZX38450-C9V1-QFBZX38450-C9V1-Q
BZX38450-C9V1-QBZX38450-C9V1-QXBZX38450-C9V1-Q
Quality and reliability disclaimer

Documentation (4)

File nameTitleTypeDate
BZX38450-Q_SERLow-current voltage regulator diodesData sheet2023-01-18
SOD323plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm bodyPackage information2022-05-27
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.