SOT23

BZX84-Q Series

Voltage regulator diodes

Low-power voltage regulator diodes in a small SOT23 (TO-236AB) Surface-Mounted Device (SMD) plastic package.

The diodes are available in the normalized E24 ±1 % (BZX84-A), ±2 % (BZX84-B) and approximately ±5 % (BZX84-C) tolerance range. The series includes 37 breakdown voltages with nominal working voltages from 2.4 V to 75 V.

Features and benefits

  • Total power dissipation: ≤250 mW

  • Three tolerance series: ±1 %, ±2 % and approximately ±5 %

  • Working voltage range: nominal 2.4 V to 75 V (E24 range)

  • Non-repetitive peak reverse power dissipation: ≤ 40 W

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • General regulation functions

Parametrics

Type number Package version Package name Size (mm) VZ [nom] (V) IZ (mA) Tolerance +/- VZ [max] (V) IF [max] (mA) VZ [min] (V) Ptot (mW) PZSM (W) TJ [max] (°C) Configuration Automotive qualified
BZX84-A10-Q SOT23 SOT23 2.9 x 1.3 x 1 10 5 1% 10.1 200 9.9 250 40 150 single Y
BZX84-A11-Q SOT23 SOT23 2.9 x 1.3 x 1 11 5 1% 11.11 200 10.8 250 40 150 single Y
BZX84-A12-Q SOT23 SOT23 2.9 x 1.3 x 1 12 5 1% 12.12 200 11.88 250 40 150 single Y
BZX84-A13-Q SOT23 SOT23 2.9 x 1.3 x 1 13 5 1% 13.13 200 12.87 250 40 150 single Y
BZX84-A15-Q SOT23 SOT23 2.9 x 1.3 x 1 15 5 1% 15.15 200 14.85 250 40 150 single Y
BZX84-A16-Q SOT23 SOT23 2.9 x 1.3 x 1 16 5 1% 16.16 200 15.84 250 40 150 single Y
BZX84-A18-Q SOT23 SOT23 2.9 x 1.3 x 1 18 5 1% 18.18 200 17.82 250 40 150 single Y
BZX84-A20-Q SOT23 SOT23 2.9 x 1.3 x 1 20 5 1% 20.2 200 19.8 250 40 150 single Y
BZX84-A22-Q SOT23 SOT23 2.9 x 1.3 x 1 22 5 1% 22.22 200 21.78 250 40 150 single Y
BZX84-A24-Q SOT23 SOT23 2.9 x 1.3 x 1 24 5 1% 24.24 200 23.76 250 40 150 single Y
BZX84-A27-Q SOT23 SOT23 2.9 x 1.3 x 1 27 2 1% 27.27 200 26.73 250 40 150 single Y
BZX84-A2V4-Q SOT23 SOT23 2.9 x 1.3 x 1 2.4 5 1% 2.43 200 2.37 250 40 150 single Y
BZX84-A2V7-Q SOT23 SOT23 2.9 x 1.3 x 1 2.7 5 1% 2.73 200 2.67 250 40 150 single Y
BZX84-A30-Q SOT23 SOT23 2.9 x 1.3 x 1 30 2 1% 30.3 200 29.7 250 40 150 single Y
BZX84-A33-Q SOT23 SOT23 2.9 x 1.3 x 1 33 2 1% 36.36 200 35.64 250 40 150 single Y
BZX84-A36-Q SOT23 SOT23 2.9 x 1.3 x 1 36 2 1% 36.36 200 35.64 250 40 150 single Y
BZX84-A39-Q SOT23 SOT23 2.9 x 1.3 x 1 39 2 1% 39.39 200 38.61 250 40 150 single Y
BZX84-A3V0-Q SOT23 SOT23 2.9 x 1.3 x 1 3 5 1% 3.03 200 2.97 250 40 150 single Y
BZX84-A3V3-Q SOT23 SOT23 2.9 x 1.3 x 1 3.3 5 1% 3.34 200 3.26 250 40 150 single Y
BZX84-A3V6-Q SOT23 SOT23 2.9 x 1.3 x 1 3.6 5 1% 3.64 200 3.56 250 40 150 single Y
BZX84-A3V9-Q SOT23 SOT23 2.9 x 1.3 x 1 3.9 5 1% 3.94 200 3.86 250 40 150 single Y
BZX84-A43-Q SOT23 SOT23 2.9 x 1.3 x 1 43 2 1% 43.43 200 42.57 250 40 150 single Y
BZX84-A4V3-Q SOT23 SOT23 2.9 x 1.3 x 1 4.3 5 1% 4.35 200 4.25 250 40 150 single Y
BZX84-A4V7-Q SOT23 SOT23 2.9 x 1.3 x 1 4.7 5 1% 4.75 200 4.65 250 40 150 single Y
BZX84-A51-Q SOT23 SOT23 2.9 x 1.3 x 1 51 2 1% 51.51 200 50.49 250 40 150 single Y
BZX84-A5V1-Q SOT23 SOT23 2.9 x 1.3 x 1 5.1 5 1% 5.16 200 5.04 250 40 150 single Y
BZX84-A5V6-Q SOT23 SOT23 2.9 x 1.3 x 1 5.6 5 1% 5.66 200 5.54 250 40 150 single Y
BZX84-A6V2-Q SOT23 SOT23 2.9 x 1.3 x 1 6.2 5 1% 6.27 200 6.13 250 40 150 single Y
BZX84-A6V8-Q SOT23 SOT23 2.9 x 1.3 x 1 6.8 5 1% 6.87 200 6.73 250 40 150 single Y
BZX84-A75-Q SOT23 SOT23 2.9 x 1.3 x 1 75 5 1% 75.75 200 74 250 40 150 single Y
BZX84-A7V5-Q SOT23 SOT23 2.9 x 1.3 x 1 7.5 5 1% 7.58 200 7.42 250 40 150 single Y
BZX84-A8V2-Q SOT23 SOT23 2.9 x 1.3 x 1 8.2 5 1% 8.29 200 8.11 250 40 150 single Y
BZX84-A9V1-Q SOT23 SOT23 2.9 x 1.3 x 1 9.1 5 1% 9.2 200 9 250 40 150 single Y
BZX84-B10-Q SOT23 SOT23 2.9 x 1.3 x 1 10 5 2% 10.2 200 9.8 250 40 150 single Y
BZX84-B11-Q SOT23 SOT23 2.9 x 1.3 x 1 11 5 2% 11.2 200 10.8 250 40 150 single Y
BZX84-B12-Q SOT23 SOT23 2.9 x 1.3 x 1 12 5 2% 12.2 200 11.8 250 40 150 single Y
BZX84-B13-Q SOT23 SOT23 2.9 x 1.3 x 1 13 5 2% 13.3 200 12.7 250 40 150 single Y
BZX84-B15-Q SOT23 SOT23 2.9 x 1.3 x 1 15 5 2% 15.3 200 14 250 40 150 single Y
BZX84-B16-Q SOT23 SOT23 2.9 x 1.3 x 1 16 5 2% 16.3 200 15.7 250 40 150 single Y
BZX84-B18-Q SOT23 SOT23 2.9 x 1.3 x 1 18 5 2% 18.4 200 17.6 250 40 150 single Y
BZX84-B20-Q SOT23 SOT23 2.9 x 1.3 x 1 20 5 2% 20.4 200 19.6 250 40 150 single Y
BZX84-B22-Q SOT23 SOT23 2.9 x 1.3 x 1 22 5 2% 22.4 200 21.6 250 40 150 single Y
BZX84-B24-Q SOT23 SOT23 2.9 x 1.3 x 1 24 5 2% 24.5 200 23.5 250 40 150 single Y
BZX84-B27-Q SOT23 SOT23 2.9 x 1.3 x 1 27 2 2% 27.5 200 26.5 250 40 150 single Y
BZX84-B2V4-Q SOT23 SOT23 2.9 x 1.3 x 1 2.4 5 2% 2.45 200 2.35 250 40 150 single Y
BZX84-B2V7-Q SOT23 SOT23 2.9 x 1.3 x 1 2.7 5 2% 2.75 200 2.65 250 40 150 single Y
BZX84-B30-Q SOT23 SOT23 2.9 x 1.3 x 1 30 2 2% 30.6 200 29.4 250 40 150 single Y
BZX84-B33-Q SOT23 SOT23 2.9 x 1.3 x 1 33 2 2% 33.7 200 32.3 250 40 150 single Y
BZX84-B36-Q SOT23 SOT23 2.9 x 1.3 x 1 36 2 2% 36.7 200 35.3 250 40 150 single Y
BZX84-B39-Q SOT23 SOT23 2.9 x 1.3 x 1 39 2 2% 39.8 200 38.2 250 40 150 single Y
BZX84-B3V0-Q SOT23 SOT23 2.9 x 1.3 x 1 3 5 2% 3.06 200 2.94 250 40 150 single Y
BZX84-B3V3-Q SOT23 SOT23 2.9 x 1.3 x 1 3.3 5 2% 3.37 200 3.23 250 40 150 single Y
BZX84-B3V6-Q SOT23 SOT23 2.9 x 1.3 x 1 3.6 5 2% 3.67 200 3.53 250 40 150 single Y
BZX84-B3V9-Q SOT23 SOT23 2.9 x 1.3 x 1 3.9 5 2% 3.98 200 3.82 250 40 150 single Y
BZX84-B43-Q SOT23 SOT23 2.9 x 1.3 x 1 43 2 2% 43.9 200 42.1 250 40 150 single Y
BZX84-B47-Q SOT23 SOT23 2.9 x 1.3 x 1 47 2 2% 47.9 200 46.1 250 40 150 single Y
BZX84-B4V3-Q SOT23 SOT23 2.9 x 1.3 x 1 4.3 5 2% 4.39 200 4.21 250 40 150 single Y
BZX84-B4V7-Q SOT23 SOT23 2.9 x 1.3 x 1 4.7 5 2% 4.79 200 4.61 250 40 150 single Y
BZX84-B51-Q SOT23 SOT23 2.9 x 1.3 x 1 51 2 2% 52 200 50 250 40 150 single Y
BZX84-B56-Q SOT23 SOT23 2.9 x 1.3 x 1 56 2 2% 57.1 200 54.9 250 40 150 single Y
BZX84-B5V1-Q SOT23 SOT23 2.9 x 1.3 x 1 5.1 5 2% 5.2 200 5 250 40 150 single Y
BZX84-B5V6-Q SOT23 SOT23 2.9 x 1.3 x 1 5.6 5 2% 5.71 200 5.49 250 40 150 single Y
BZX84-B62-Q SOT23 SOT23 2.9 x 1.3 x 1 62 2 2% 63.2 200 60.8 250 40 150 single Y
BZX84-B68-Q SOT23 SOT23 2.9 x 1.3 x 1 68 2 2% 69.4 200 66.6 250 40 150 single Y
BZX84-B6V2-Q SOT23 SOT23 2.9 x 1.3 x 1 6.2 5 2% 6.32 200 6.08 250 40 150 single Y
BZX84-B6V8-Q SOT23 SOT23 2.9 x 1.3 x 1 6.8 5 2% 6.94 200 6.66 250 40 150 single Y
BZX84-B75-Q SOT23 SOT23 2.9 x 1.3 x 1 75 2 2% 76.5 200 73.5 250 40 150 single Y
BZX84-B7V5-Q SOT23 SOT23 2.9 x 1.3 x 1 7.5 5 2% 7.65 200 7.35 250 40 150 single Y
BZX84-B8V2-Q SOT23 SOT23 2.9 x 1.3 x 1 8.2 5 2% 8.36 200 8.04 250 40 150 single Y
BZX84-B9V1-Q SOT23 SOT23 2.9 x 1.3 x 1 9.1 5 2% 9.28 200 8.92 250 40 150 single Y
BZX84-C10-Q SOT23 SOT23 2.9 x 1.3 x 1 10 5 5% 10.6 200 9.4 250 40 150 single Y
BZX84-C11-Q SOT23 SOT23 2.9 x 1.3 x 1 11 5 5% 11.6 200 10.4 250 40 150 single Y
BZX84-C12-Q SOT23 SOT23 2.9 x 1.3 x 1 12 5 5% 12.7 200 11.4 250 40 150 single Y
BZX84-C13-Q SOT23 SOT23 2.9 x 1.3 x 1 13 5 5% 14.1 200 12.4 250 40 150 single Y
BZX84-C15-Q SOT23 SOT23 2.9 x 1.3 x 1 15 5 5% 15.6 200 13.8 250 40 150 single Y
BZX84-C16-Q SOT23 SOT23 2.9 x 1.3 x 1 16 5 5% 17.1 200 15.3 250 40 150 single Y
BZX84-C18-Q SOT23 SOT23 2.9 x 1.3 x 1 18 5 5% 19.1 200 16.8 250 40 150 single Y
BZX84-C20-Q SOT23 SOT23 2.9 x 1.3 x 1 20 5 5% 21.2 200 18.8 250 40 150 single Y
BZX84-C22-Q SOT23 SOT23 2.9 x 1.3 x 1 22 5 5% 23.3 200 20.8 250 40 150 single Y
BZX84-C24-Q SOT23 SOT23 2.9 x 1.3 x 1 24 5 5% 25.6 200 22.8 250 40 150 single Y
BZX84-C27-Q SOT23 SOT23 2.9 x 1.3 x 1 27 2 5% 28.9 200 25 250 40 150 single Y
BZX84-C2V4-Q SOT23 SOT23 2.9 x 1.3 x 1 2.4 5 5% 2.6 200 2.2 250 40 150 single Y
BZX84-C2V7-Q SOT23 SOT23 2.9 x 1.3 x 1 2.7 5 5% 2.9 200 2.5 250 40 150 single Y
BZX84-C30-Q SOT23 SOT23 2.9 x 1.3 x 1 30 2 5% 32 200 28 250 40 150 single Y
BZX84-C33-Q SOT23 SOT23 2.9 x 1.3 x 1 33 2 5% 35 200 31 250 40 150 single Y
BZX84-C36-Q SOT23 SOT23 2.9 x 1.3 x 1 36 2 5% 38 200 34 250 40 150 single Y
BZX84-C39-Q SOT23 SOT23 2.9 x 1.3 x 1 39 2 5% 41 200 37 250 40 150 single Y
BZX84-C3V0-Q SOT23 SOT23 2.9 x 1.3 x 1 3 5 5% 3.2 200 2.8 250 40 150 single Y
BZX84-C3V3-Q SOT23 SOT23 2.9 x 1.3 x 1 3.3 5 5% 3.5 200 3.1 250 40 150 single Y
BZX84-C3V6-Q SOT23 SOT23 2.9 x 1.3 x 1 3.6 5 5% 3.8 200 3.4 250 40 150 single Y
BZX84-C3V9-Q SOT23 SOT23 2.9 x 1.3 x 1 3.9 5 5% 4.1 200 3.7 250 40 150 single Y
BZX84-C43-Q SOT23 SOT23 2.9 x 1.3 x 1 43 2 5% 46 200 40 250 40 150 single Y
BZX84-C47-Q SOT23 SOT23 2.9 x 1.3 x 1 47 2 5% 50 200 44 250 40 150 single Y
BZX84-C4V3-Q SOT23 SOT23 2.9 x 1.3 x 1 4.3 5 5% 4.6 200 4 250 40 150 single Y
BZX84-C4V7-Q SOT23 SOT23 2.9 x 1.3 x 1 4.7 5 5% 5 200 4.4 250 40 150 single Y
BZX84-C51-Q SOT23 SOT23 2.9 x 1.3 x 1 51 2 5% 54 200 48 250 40 150 single Y
BZX84-C56-Q SOT23 SOT23 2.9 x 1.3 x 1 56 2 5% 60 200 52 250 40 150 single Y
BZX84-C5V1-Q SOT23 SOT23 2.9 x 1.3 x 1 5.1 5 5% 5.4 200 4.8 250 40 150 single Y
BZX84-C5V6-Q SOT23 SOT23 2.9 x 1.3 x 1 5.6 5 5% 6 200 5.2 250 40 150 single Y
BZX84-C62-Q SOT23 SOT23 2.9 x 1.3 x 1 62 2 5% 66 200 58 250 40 150 single Y
BZX84-C68-Q SOT23 SOT23 2.9 x 1.3 x 1 68 2 5% 72 200 64 250 40 150 single Y
BZX84-C6V2-Q SOT23 SOT23 2.9 x 1.3 x 1 6.2 5 5% 6.6 200 5.8 250 40 150 single Y
BZX84-C6V8-Q SOT23 SOT23 2.9 x 1.3 x 1 6.8 5 5% 7.2 200 6.4 250 40 150 single Y
BZX84-C75-Q SOT23 SOT23 2.9 x 1.3 x 1 75 2 5% 79 200 70 250 40 150 single Y
BZX84-C7V5-Q SOT23 SOT23 2.9 x 1.3 x 1 7.5 5 5% 7.9 200 7 250 40 150 single Y
BZX84-C8V2-Q SOT23 SOT23 2.9 x 1.3 x 1 8.2 5 5% 8.7 200 7.7 250 40 150 single Y
BZX84-C9V1-Q SOT23 SOT23 2.9 x 1.3 x 1 9.1 5 5% 9.6 200 8.5 250 40 150 single Y

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BZX84-A10-Q BZX84-A10-QR
(934663922215)
Active %65 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-A11-Q BZX84-A11-QR
(934663926215)
Active %04 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-A12-Q BZX84-A12-QR
(934663925215)
Active %67 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-A13-Q BZX84-A13-QR
(934663927215)
Active %C0 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-A15-Q BZX84-A15-QR
(934663929215)
Active %69 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-A16-Q BZX84-A16-QR
(934663930215)
Active KE% SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-A18-Q BZX84-A18-QR
(934663928215)
Active KF% SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-A18-QVL
(934663928235)
Active KF% SOT23_235
BZX84-A20-Q BZX84-A20-QR
(934663931215)
Active %C2 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-A22-Q BZX84-A22-QR
(934663936215)
Active KG% SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-A22-QVL
(934663936235)
Active KG% SOT23_235
BZX84-A24-Q BZX84-A24-QR
(934663937215)
Active KH% SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-A27-Q BZX84-A27-QR
(934663934215)
Active %75 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-A2V4-Q BZX84-A2V4-QR
(934663935215)
Active %50 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-A2V4-QVL
(934663935235)
Active %50 SOT23_235
BZX84-A2V7-Q BZX84-A2V7-QR
(934663942215)
Active %51 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-A30-Q BZX84-A30-QR
(934663940215)
Active KJ% SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-A33-Q BZX84-A33-QR
(934663938215)
Active KK% SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-A36-Q BZX84-A36-QR
(934664148215)
Active %C3 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-A39-Q BZX84-A39-QR
(934664142215)
Active %C4 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-A3V0-Q BZX84-A3V0-QR
(934664156215)
Active %52 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-A3V3-Q BZX84-A3V3-QR
(934664143215)
Active %53 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-A3V6-Q BZX84-A3V6-QR
(934664157215)
Active %C1 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-A3V9-Q BZX84-A3V9-QR
(934664155215)
Active %55 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-A43-Q BZX84-A43-QR
(934664125215)
Active %C5 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-A4V3-Q BZX84-A4V3-QR
(934664158215)
Active %56 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-A4V7-Q BZX84-A4V7-QR
(934664112215)
Active %57 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-A51-Q BZX84-A51-QR
(934664126215)
Active %C6 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-A5V1-Q BZX84-A5V1-QVL
(934664141235)
Active %58 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235
BZX84-A5V1-QR
(934664141215)
Active %58 SOT23_215
BZX84-A5V6-Q BZX84-A5V6-QR
(934664117215)
Active %59 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-A6V2-Q BZX84-A6V2-QR
(934664147215)
Active %60 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-A6V8-Q BZX84-A6V8-QR
(934664151215)
Active %61 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-A75-Q BZX84-A75-QR
(934664127215)
Active %86 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-A7V5-Q BZX84-A7V5-QR
(934664154215)
Active %62 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-A8V2-Q BZX84-A8V2-QR
(934664159215)
Active %63 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-A9V1-Q BZX84-A9V1-QR
(934664135215)
Active %64 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-B10-Q BZX84-B10-QVL
(934664137235)
Active %66 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235
BZX84-B10-QR
(934664137215)
Active %66 SOT23_215
BZX84-B11-Q BZX84-B11-QR
(934664138215)
Active %Z6 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-B11-QVL
(934664138235)
Active %Z6 SOT23_235
BZX84-B12-Q BZX84-B12-QR
(934664149215)
Active %Z7 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-B13-Q BZX84-B13-QR
(934664074215)
Active %Z8 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-B13-QVL
(934664074235)
Active %Z8 SOT23_235
BZX84-B15-Q BZX84-B15-QR
(934664048215)
Active %Z9 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-B15-QVL
(934664048235)
Active %Z9 SOT23_235
BZX84-B16-Q BZX84-B16-QR
(934664028215)
Active %70 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-B16-QVL
(934664028235)
Active %70 SOT23_235
BZX84-B18-Q BZX84-B18-QVL
(934664038235)
Active %71 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235
BZX84-B18-QR
(934664038215)
Active %71 SOT23_215
BZX84-B20-Q BZX84-B20-QR
(934664115215)
Active %72 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-B20-QVL
(934664115235)
Active %72 SOT23_235
BZX84-B22-Q BZX84-B22-QVL
(934664152235)
Active %73 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235
BZX84-B22-QR
(934664152215)
Active %73 SOT23_215
BZX84-B24-Q BZX84-B24-QR
(934664094215)
Active %74 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-B27-Q BZX84-B27-QVL
(934664136235)
Active %Z5 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235
BZX84-B27-QR
(934664136215)
Active %Z5 SOT23_215
BZX84-B2V4-Q BZX84-B2V4-QR
(934664111215)
Active %Z0 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-B2V7-Q BZX84-B2V7-QR
(934664130215)
Active %Z1 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-B30-Q BZX84-B30-QR
(934664116215)
Active %Z4 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-B33-Q BZX84-B33-QR
(934664104215)
Active %Y1 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-B36-Q BZX84-B36-QR
(934664108215)
Active %Y2 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-B39-Q BZX84-B39-QR
(934664067215)
Active %S0 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-B3V0-Q BZX84-B3V0-QVL
(934664113235)
Active %S1 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235
BZX84-B3V0-QR
(934664113215)
Active %S1 SOT23_215
BZX84-B3V3-Q BZX84-B3V3-QR
(934664069215)
Active %S2 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-B3V6-Q BZX84-B3V6-QR
(934664114215)
Active %S3 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-B3V6-QVL
(934664114235)
Active %S3 SOT23_235
BZX84-B3V9-Q BZX84-B3V9-QR
(934664145215)
Active %S4 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-B43-Q BZX84-B43-QR
(934664128215)
Active %S5 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-B47-Q BZX84-B47-QR
(934664124215)
Active %S6 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-B4V3-Q BZX84-B4V3-QVL
(934664098235)
Active %S7 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235
BZX84-B4V3-QR
(934664098215)
Active %S7 SOT23_215
BZX84-B4V7-Q BZX84-B4V7-QR
(934664091215)
Active %S8 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-B51-Q BZX84-B51-QR
(934664026215)
Active %S9 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-B56-Q BZX84-B56-QR
(934664027215)
Active %R0 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-B5V1-Q BZX84-B5V1-QR
(934664024215)
Active %R1 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-B5V1-QVL
(934664024235)
Active %R1 SOT23_235
BZX84-B5V6-Q BZX84-B5V6-QVL
(934664022235)
Active %R2 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235
BZX84-B5V6-QR
(934664022215)
Active %R2 SOT23_215
BZX84-B62-Q BZX84-B62-QR
(934664129215)
Active %R3 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-B68-Q BZX84-B68-QR
(934664160215)
Active %R4 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-B6V2-Q BZX84-B6V2-QR
(934664120215)
Active %R5 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-B6V8-Q BZX84-B6V8-QR
(934664054215)
Active %R6 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-B75-Q BZX84-B75-QR
(934664161215)
Active %R7 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-B7V5-Q BZX84-B7V5-QVL
(934664039235)
Active %R8 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235
BZX84-B7V5-QR
(934664039215)
Active %R8 SOT23_215
BZX84-B8V2-Q BZX84-B8V2-QVL
(934664078235)
Active %R9 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235
BZX84-B8V2-QR
(934664078215)
Active %R9 SOT23_215
BZX84-B9V1-Q BZX84-B9V1-QR
(934664073215)
Active %T1 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-C10-Q BZX84-C10-QR
(934663958215)
Active Z9% SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-C10-QVL
(934663958235)
Active Z9% SOT23_235
BZX84-C11-Q BZX84-C11-QVL
(934663966235)
Active Y1% SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235
BZX84-C11-QR
(934663966215)
Active Y1% SOT23_215
BZX84-C12-Q BZX84-C12-QVL
(934663955235)
Active Y2% SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235
BZX84-C12-QR
(934663955215)
Active Y2% SOT23_215
BZX84-C13-Q BZX84-C13-QVL
(934663975235)
Active Y3% SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235
BZX84-C13-QR
(934663975215)
Active Y3% SOT23_215
BZX84-C15-Q BZX84-C15-QVL
(934663943235)
Active Y4% SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235
BZX84-C15-QR
(934663943215)
Active Y4% SOT23_215
BZX84-C16-Q BZX84-C16-QVL
(934663947235)
Active Y5% SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235
BZX84-C16-QR
(934663947215)
Active Y5% SOT23_215
BZX84-C18-Q BZX84-C18-QVL
(934663945235)
Active Y6% SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235
BZX84-C18-QR
(934663945215)
Active Y6% SOT23_215
BZX84-C20-Q BZX84-C20-QR
(934663953215)
Active Y7% SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-C20-QVL
(934663953235)
Active Y7% SOT23_235
BZX84-C22-Q BZX84-C22-QVL
(934663951235)
Active Y8% SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235
BZX84-C22-QR
(934663951215)
Active Y8% SOT23_215
BZX84-C24-Q BZX84-C24-QVL
(934663949235)
Active Y9% SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235
BZX84-C24-QR
(934663949215)
Active Y9% SOT23_215
BZX84-C27-Q BZX84-C27-QR
(934664050215)
Active %T2 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-C27-QVL
(934664050235)
Active %T2 SOT23_235
BZX84-C2V4-Q BZX84-C2V4-QR
(934664106215)
Active %T3 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-C2V4-QVL
(934664106235)
Active %T3 SOT23_235
BZX84-C2V7-Q BZX84-C2V7-QR
(934664056215)
Active %T4 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-C2V7-QVL
(934664056235)
Active %T4 SOT23_235
BZX84-C30-Q BZX84-C30-QR
(934664052215)
Active %T5 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-C30-QVL
(934664052235)
Active %T5 SOT23_235
BZX84-C33-Q BZX84-C33-QR
(934664016215)
Active %T6 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-C33-QVL
(934664016235)
Active %T6 SOT23_235
BZX84-C36-Q BZX84-C36-QR
(934664014215)
Active %T7 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-C36-QVL
(934664014235)
Active %T7 SOT23_235
BZX84-C39-Q BZX84-C39-QVL
(934664080235)
Active %T8 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235
BZX84-C39-QR
(934664080215)
Active %T8 SOT23_215
BZX84-C3V0-Q BZX84-C3V0-QR
(934664103215)
Active %T9 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-C3V0-QVL
(934664103235)
Active %T9 SOT23_235
BZX84-C3V3-Q BZX84-C3V3-QVL
(934664040235)
Active %B1 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235
BZX84-C3V3-QR
(934664040215)
Active %B1 SOT23_215
BZX84-C3V6-Q BZX84-C3V6-QVL
(934664100235)
Active %B2 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235
BZX84-C3V6-QR
(934664100215)
Active %B2 SOT23_215
BZX84-C3V9-Q BZX84-C3V9-QR
(934664071215)
Active %B3 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-C3V9-QVL
(934664071235)
Active %B3 SOT23_235
BZX84-C43-Q BZX84-C43-QR
(934664122215)
Active %B4 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-C47-Q BZX84-C47-QVL
(934664133235)
Active %B5 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235
BZX84-C47-QR
(934664133215)
Active %B5 SOT23_215
BZX84-C4V3-Q BZX84-C4V3-QR
(934664096215)
Active %B6 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-C4V3-QVL
(934664096235)
Active %B6 SOT23_235
BZX84-C4V7-Q BZX84-C4V7-QR
(934664019215)
Active Z1% SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-C4V7-QVL
(934664019235)
Active Z1% SOT23_235
BZX84-C51-Q BZX84-C51-QVL
(934664131235)
Active %B7 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235
BZX84-C51-QR
(934664131215)
Active %B7 SOT23_215
BZX84-C56-Q BZX84-C56-QR
(934664144215)
Active %B8 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-C5V1-Q BZX84-C5V1-QVL
(934663971235)
Active Z2% SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235
BZX84-C5V1-QR
(934663971215)
Active Z2% SOT23_215
BZX84-C5V6-Q BZX84-C5V6-QR
(934663973215)
Active Z3% SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-C5V6-QVL
(934663973235)
Active Z3% SOT23_235
BZX84-C62-Q BZX84-C62-QR
(934664007215)
Active %B9 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-C62-QVL
(934664007235)
Active %B9 SOT23_235
BZX84-C68-Q BZX84-C68-QVL
(934664006235)
Active %B0 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235
BZX84-C68-QR
(934664006215)
Active %B0 SOT23_215
BZX84-C6V2-Q BZX84-C6V2-QVL
(934664002235)
Active Z4% SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_235
BZX84-C6V2-QR
(934664002215)
Active Z4% SOT23_215
BZX84-C6V8-Q BZX84-C6V8-QR
(934664004215)
Active Z5% SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-C6V8-QVL
(934664004235)
Active Z5% SOT23_235
BZX84-C75-Q BZX84-C75-QR
(934664132215)
Active %A1 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-C75-QVL
(934664132235)
Active %A1 SOT23_235
BZX84-C7V5-Q BZX84-C7V5-QR
(934664082215)
Active Z6% SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-C7V5-QVL
(934664082235)
Active Z6% SOT23_235
BZX84-C8V2-Q BZX84-C8V2-QR
(934664042215)
Active Z7% SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-C8V2-QVL
(934664042235)
Active Z7% SOT23_235
BZX84-C9V1-Q BZX84-C9V1-QR
(934664030215)
Active Z8% SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BZX84-C9V1-QVL
(934664030235)
Active Z8% SOT23_235

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
BZX84-A10-Q BZX84-A10-QR BZX84-A10-Q rohs rhf rhf
BZX84-A11-Q BZX84-A11-QR BZX84-A11-Q rohs rhf rhf
BZX84-A12-Q BZX84-A12-QR BZX84-A12-Q rohs rhf rhf
BZX84-A13-Q BZX84-A13-QR BZX84-A13-Q rohs rhf rhf
BZX84-A15-Q BZX84-A15-QR BZX84-A15-Q rohs rhf rhf
BZX84-A16-Q BZX84-A16-QR BZX84-A16-Q rohs rhf rhf
BZX84-A18-Q BZX84-A18-QR BZX84-A18-Q rohs rhf rhf
BZX84-A18-Q BZX84-A18-QVL BZX84-A18-Q rohs rhf rhf
BZX84-A20-Q BZX84-A20-QR BZX84-A20-Q rohs rhf rhf
BZX84-A22-Q BZX84-A22-QR BZX84-A22-Q rohs rhf rhf
BZX84-A22-Q BZX84-A22-QVL BZX84-A22-Q rohs rhf rhf
BZX84-A24-Q BZX84-A24-QR BZX84-A24-Q rohs rhf rhf
BZX84-A27-Q BZX84-A27-QR BZX84-A27-Q rohs rhf rhf
BZX84-A2V4-Q BZX84-A2V4-QR BZX84-A2V4-Q rohs rhf rhf
BZX84-A2V4-Q BZX84-A2V4-QVL BZX84-A2V4-Q rohs rhf rhf
BZX84-A2V7-Q BZX84-A2V7-QR BZX84-A2V7-Q rohs rhf rhf
BZX84-A30-Q BZX84-A30-QR BZX84-A30-Q rohs rhf rhf
BZX84-A33-Q BZX84-A33-QR BZX84-A33-Q rohs rhf rhf
BZX84-A36-Q BZX84-A36-QR BZX84-A36-Q rohs rhf rhf
BZX84-A39-Q BZX84-A39-QR BZX84-A39-Q rohs rhf rhf
BZX84-A3V0-Q BZX84-A3V0-QR BZX84-A3V0-Q rohs rhf rhf
BZX84-A3V3-Q BZX84-A3V3-QR BZX84-A3V3-Q rohs rhf rhf
BZX84-A3V6-Q BZX84-A3V6-QR BZX84-A3V6-Q rohs rhf rhf
BZX84-A3V9-Q BZX84-A3V9-QR BZX84-A3V9-Q rohs rhf rhf
BZX84-A43-Q BZX84-A43-QR BZX84-A43-Q rohs rhf rhf
BZX84-A4V3-Q BZX84-A4V3-QR BZX84-A4V3-Q rohs rhf rhf
BZX84-A4V7-Q BZX84-A4V7-QR BZX84-A4V7-Q rohs rhf rhf
BZX84-A51-Q BZX84-A51-QR BZX84-A51-Q rohs rhf rhf
BZX84-A5V1-Q BZX84-A5V1-QVL BZX84-A5V1-Q rohs rhf rhf
BZX84-A5V1-Q BZX84-A5V1-QR BZX84-A5V1-Q rohs rhf rhf
BZX84-A5V6-Q BZX84-A5V6-QR BZX84-A5V6-Q rohs rhf rhf
BZX84-A6V2-Q BZX84-A6V2-QR BZX84-A6V2-Q rohs rhf rhf
BZX84-A6V8-Q BZX84-A6V8-QR BZX84-A6V8-Q rohs rhf rhf
BZX84-A75-Q BZX84-A75-QR BZX84-A75-Q rohs rhf rhf
BZX84-A7V5-Q BZX84-A7V5-QR BZX84-A7V5-Q rohs rhf rhf
BZX84-A8V2-Q BZX84-A8V2-QR BZX84-A8V2-Q rohs rhf rhf
BZX84-A9V1-Q BZX84-A9V1-QR BZX84-A9V1-Q rohs rhf rhf
BZX84-B10-Q BZX84-B10-QVL BZX84-B10-Q rohs rhf rhf
BZX84-B10-Q BZX84-B10-QR BZX84-B10-Q rohs rhf rhf
BZX84-B11-Q BZX84-B11-QR BZX84-B11-Q rohs rhf rhf
BZX84-B11-Q BZX84-B11-QVL BZX84-B11-Q rohs rhf rhf
BZX84-B12-Q BZX84-B12-QR BZX84-B12-Q rohs rhf rhf
BZX84-B13-Q BZX84-B13-QR BZX84-B13-Q rohs rhf rhf
BZX84-B13-Q BZX84-B13-QVL BZX84-B13-Q rohs rhf rhf
BZX84-B15-Q BZX84-B15-QR BZX84-B15-Q rohs rhf rhf
BZX84-B15-Q BZX84-B15-QVL BZX84-B15-Q rohs rhf rhf
BZX84-B16-Q BZX84-B16-QR BZX84-B16-Q rohs rhf rhf
BZX84-B16-Q BZX84-B16-QVL BZX84-B16-Q rohs rhf rhf
BZX84-B18-Q BZX84-B18-QVL BZX84-B18-Q rohs rhf rhf
BZX84-B18-Q BZX84-B18-QR BZX84-B18-Q rohs rhf rhf
BZX84-B20-Q BZX84-B20-QR BZX84-B20-Q rohs rhf rhf
BZX84-B20-Q BZX84-B20-QVL BZX84-B20-Q rohs rhf rhf
BZX84-B22-Q BZX84-B22-QVL BZX84-B22-Q rohs rhf rhf
BZX84-B22-Q BZX84-B22-QR BZX84-B22-Q rohs rhf rhf
BZX84-B24-Q BZX84-B24-QR BZX84-B24-Q rohs rhf rhf
BZX84-B27-Q BZX84-B27-QVL BZX84-B27-Q rohs rhf rhf
BZX84-B27-Q BZX84-B27-QR BZX84-B27-Q rohs rhf rhf
BZX84-B2V4-Q BZX84-B2V4-QR BZX84-B2V4-Q rohs rhf rhf
BZX84-B2V7-Q BZX84-B2V7-QR BZX84-B2V7-Q rohs rhf rhf
BZX84-B30-Q BZX84-B30-QR BZX84-B30-Q rohs rhf rhf
BZX84-B33-Q BZX84-B33-QR BZX84-B33-Q rohs rhf rhf
BZX84-B36-Q BZX84-B36-QR BZX84-B36-Q rohs rhf rhf
BZX84-B39-Q BZX84-B39-QR BZX84-B39-Q rohs rhf rhf
BZX84-B3V0-Q BZX84-B3V0-QVL BZX84-B3V0-Q rohs rhf rhf
BZX84-B3V0-Q BZX84-B3V0-QR BZX84-B3V0-Q rohs rhf rhf
BZX84-B3V3-Q BZX84-B3V3-QR BZX84-B3V3-Q rohs rhf rhf
BZX84-B3V6-Q BZX84-B3V6-QR BZX84-B3V6-Q rohs rhf rhf
BZX84-B3V6-Q BZX84-B3V6-QVL BZX84-B3V6-Q rohs rhf rhf
BZX84-B3V9-Q BZX84-B3V9-QR BZX84-B3V9-Q rohs rhf rhf
BZX84-B43-Q BZX84-B43-QR BZX84-B43-Q rohs rhf rhf
BZX84-B47-Q BZX84-B47-QR BZX84-B47-Q rohs rhf rhf
BZX84-B4V3-Q BZX84-B4V3-QVL BZX84-B4V3-Q rohs rhf rhf
BZX84-B4V3-Q BZX84-B4V3-QR BZX84-B4V3-Q rohs rhf rhf
BZX84-B4V7-Q BZX84-B4V7-QR BZX84-B4V7-Q rohs rhf rhf
BZX84-B51-Q BZX84-B51-QR BZX84-B51-Q rohs rhf rhf
BZX84-B56-Q BZX84-B56-QR BZX84-B56-Q rohs rhf rhf
BZX84-B5V1-Q BZX84-B5V1-QR BZX84-B5V1-Q rohs rhf rhf
BZX84-B5V1-Q BZX84-B5V1-QVL BZX84-B5V1-Q rohs rhf rhf
BZX84-B5V6-Q BZX84-B5V6-QVL BZX84-B5V6-Q rohs rhf rhf
BZX84-B5V6-Q BZX84-B5V6-QR BZX84-B5V6-Q rohs rhf rhf
BZX84-B62-Q BZX84-B62-QR BZX84-B62-Q rohs rhf rhf
BZX84-B68-Q BZX84-B68-QR BZX84-B68-Q rohs rhf rhf
BZX84-B6V2-Q BZX84-B6V2-QR BZX84-B6V2-Q rohs rhf rhf
BZX84-B6V8-Q BZX84-B6V8-QR BZX84-B6V8-Q rohs rhf rhf
BZX84-B75-Q BZX84-B75-QR BZX84-B75-Q rohs rhf rhf
BZX84-B7V5-Q BZX84-B7V5-QVL BZX84-B7V5-Q rohs rhf rhf
BZX84-B7V5-Q BZX84-B7V5-QR BZX84-B7V5-Q rohs rhf rhf
BZX84-B8V2-Q BZX84-B8V2-QVL BZX84-B8V2-Q rohs rhf rhf
BZX84-B8V2-Q BZX84-B8V2-QR BZX84-B8V2-Q rohs rhf rhf
BZX84-B9V1-Q BZX84-B9V1-QR BZX84-B9V1-Q rohs rhf rhf
BZX84-C10-Q BZX84-C10-QR BZX84-C10-Q rohs rhf rhf
BZX84-C10-Q BZX84-C10-QVL BZX84-C10-Q rohs rhf rhf
BZX84-C11-Q BZX84-C11-QVL BZX84-C11-Q rohs rhf rhf
BZX84-C11-Q BZX84-C11-QR BZX84-C11-Q rohs rhf rhf
BZX84-C12-Q BZX84-C12-QVL BZX84-C12-Q rohs rhf rhf
BZX84-C12-Q BZX84-C12-QR BZX84-C12-Q rohs rhf rhf
BZX84-C13-Q BZX84-C13-QVL BZX84-C13-Q rohs rhf rhf
BZX84-C13-Q BZX84-C13-QR BZX84-C13-Q rohs rhf rhf
BZX84-C15-Q BZX84-C15-QVL BZX84-C15-Q rohs rhf rhf
BZX84-C15-Q BZX84-C15-QR BZX84-C15-Q rohs rhf rhf
BZX84-C16-Q BZX84-C16-QVL BZX84-C16-Q rohs rhf rhf
BZX84-C16-Q BZX84-C16-QR BZX84-C16-Q rohs rhf rhf
BZX84-C18-Q BZX84-C18-QVL BZX84-C18-Q rohs rhf rhf
BZX84-C18-Q BZX84-C18-QR BZX84-C18-Q rohs rhf rhf
BZX84-C20-Q BZX84-C20-QR BZX84-C20-Q rohs rhf rhf
BZX84-C20-Q BZX84-C20-QVL BZX84-C20-Q rohs rhf rhf
BZX84-C22-Q BZX84-C22-QVL BZX84-C22-Q rohs rhf rhf
BZX84-C22-Q BZX84-C22-QR BZX84-C22-Q rohs rhf rhf
BZX84-C24-Q BZX84-C24-QVL BZX84-C24-Q rohs rhf rhf
BZX84-C24-Q BZX84-C24-QR BZX84-C24-Q rohs rhf rhf
BZX84-C27-Q BZX84-C27-QR BZX84-C27-Q rohs rhf rhf
BZX84-C27-Q BZX84-C27-QVL BZX84-C27-Q rohs rhf rhf
BZX84-C2V4-Q BZX84-C2V4-QR BZX84-C2V4-Q rohs rhf rhf
BZX84-C2V4-Q BZX84-C2V4-QVL BZX84-C2V4-Q rohs rhf rhf
BZX84-C2V7-Q BZX84-C2V7-QR BZX84-C2V7-Q rohs rhf rhf
BZX84-C2V7-Q BZX84-C2V7-QVL BZX84-C2V7-Q rohs rhf rhf
BZX84-C30-Q BZX84-C30-QR BZX84-C30-Q rohs rhf rhf
BZX84-C30-Q BZX84-C30-QVL BZX84-C30-Q rohs rhf rhf
BZX84-C33-Q BZX84-C33-QR BZX84-C33-Q rohs rhf rhf
BZX84-C33-Q BZX84-C33-QVL BZX84-C33-Q rohs rhf rhf
BZX84-C36-Q BZX84-C36-QR BZX84-C36-Q rohs rhf rhf
BZX84-C36-Q BZX84-C36-QVL BZX84-C36-Q rohs rhf rhf
BZX84-C39-Q BZX84-C39-QVL BZX84-C39-Q rohs rhf rhf
BZX84-C39-Q BZX84-C39-QR BZX84-C39-Q rohs rhf rhf
BZX84-C3V0-Q BZX84-C3V0-QR BZX84-C3V0-Q rohs rhf rhf
BZX84-C3V0-Q BZX84-C3V0-QVL BZX84-C3V0-Q rohs rhf rhf
BZX84-C3V3-Q BZX84-C3V3-QVL BZX84-C3V3-Q rohs rhf rhf
BZX84-C3V3-Q BZX84-C3V3-QR BZX84-C3V3-Q rohs rhf rhf
BZX84-C3V6-Q BZX84-C3V6-QVL BZX84-C3V6-Q rohs rhf rhf
BZX84-C3V6-Q BZX84-C3V6-QR BZX84-C3V6-Q rohs rhf rhf
BZX84-C3V9-Q BZX84-C3V9-QR BZX84-C3V9-Q rohs rhf rhf
BZX84-C3V9-Q BZX84-C3V9-QVL BZX84-C3V9-Q rohs rhf rhf
BZX84-C43-Q BZX84-C43-QR BZX84-C43-Q rohs rhf rhf
BZX84-C47-Q BZX84-C47-QVL BZX84-C47-Q rohs rhf rhf
BZX84-C47-Q BZX84-C47-QR BZX84-C47-Q rohs rhf rhf
BZX84-C4V3-Q BZX84-C4V3-QR BZX84-C4V3-Q rohs rhf rhf
BZX84-C4V3-Q BZX84-C4V3-QVL BZX84-C4V3-Q rohs rhf rhf
BZX84-C4V7-Q BZX84-C4V7-QR BZX84-C4V7-Q rohs rhf rhf
BZX84-C4V7-Q BZX84-C4V7-QVL BZX84-C4V7-Q rohs rhf rhf
BZX84-C51-Q BZX84-C51-QVL BZX84-C51-Q rohs rhf rhf
BZX84-C51-Q BZX84-C51-QR BZX84-C51-Q rohs rhf rhf
BZX84-C56-Q BZX84-C56-QR BZX84-C56-Q rohs rhf rhf
BZX84-C5V1-Q BZX84-C5V1-QVL BZX84-C5V1-Q rohs rhf rhf
BZX84-C5V1-Q BZX84-C5V1-QR BZX84-C5V1-Q rohs rhf rhf
BZX84-C5V6-Q BZX84-C5V6-QR BZX84-C5V6-Q rohs rhf rhf
BZX84-C5V6-Q BZX84-C5V6-QVL BZX84-C5V6-Q rohs rhf rhf
BZX84-C62-Q BZX84-C62-QR BZX84-C62-Q rohs rhf rhf
BZX84-C62-Q BZX84-C62-QVL BZX84-C62-Q rohs rhf rhf
BZX84-C68-Q BZX84-C68-QVL BZX84-C68-Q rohs rhf rhf
BZX84-C68-Q BZX84-C68-QR BZX84-C68-Q rohs rhf rhf
BZX84-C6V2-Q BZX84-C6V2-QVL BZX84-C6V2-Q rohs rhf rhf
BZX84-C6V2-Q BZX84-C6V2-QR BZX84-C6V2-Q rohs rhf rhf
BZX84-C6V8-Q BZX84-C6V8-QR BZX84-C6V8-Q rohs rhf rhf
BZX84-C6V8-Q BZX84-C6V8-QVL BZX84-C6V8-Q rohs rhf rhf
BZX84-C75-Q BZX84-C75-QR BZX84-C75-Q rohs rhf rhf
BZX84-C75-Q BZX84-C75-QVL BZX84-C75-Q rohs rhf rhf
BZX84-C7V5-Q BZX84-C7V5-QR BZX84-C7V5-Q rohs rhf rhf
BZX84-C7V5-Q BZX84-C7V5-QVL BZX84-C7V5-Q rohs rhf rhf
BZX84-C8V2-Q BZX84-C8V2-QR BZX84-C8V2-Q rohs rhf rhf
BZX84-C8V2-Q BZX84-C8V2-QVL BZX84-C8V2-Q rohs rhf rhf
BZX84-C9V1-Q BZX84-C9V1-QR BZX84-C9V1-Q rohs rhf rhf
BZX84-C9V1-Q BZX84-C9V1-QVL BZX84-C9V1-Q rohs rhf rhf
Quality and reliability disclaimer

Documentation (7)

File name Title Type Date
BZX84-Q_SER Voltage regulator diodes Data sheet 2021-09-29
SOT23 3D model for products with SOT23 package Design support 2019-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT23_mk plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body Marcom graphics 2017-01-28
SOT23 plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body Package information 2022-10-12
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT23 3D model for products with SOT23 package Design support 2019-01-22

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.