BZX884S-Q series

Voltage regulator diodes

General-purpose Zener diodes in an ultra small SOD882BD (DFN1006BD-2) leadless Surface Mounted Device (SMD) plastic package with side-wettable flanks.

Features and benefits

  • Leadless ultra small plastic package with side-wettable flanks suitable for surface-mounted design

  • Two tolerance series: ± 2 % and approximately ± 5 %

  • Wide working voltage range: nominal 2.4 V to 75 V (E24 range)

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • General regulation functions

Parametrics

Type numberPackage versionPackage nameSize (mm)VZ [nom] (V)IZ (mA)Tolerance +/-VZ [max] (V)IF [max] (mA)VZ [min] (V)Ptot (mW)PZSM (W)Tj [max] (°C)ConfigurationAutomotive qualified
BZX884S-B10-QSOD882BDDFN1006BD-21 x 0.6 x 0.471052%10.22009.8360NV150singleY
BZX884S-B11-QSOD882BDDFN1006BD-21 x 0.6 x 0.471152%11.220010.8360NV150singleY
BZX884S-B12-QSOD882BDDFN1006BD-21 x 0.6 x 0.471252%12.220011.8360NV150singleY
BZX884S-B13-QSOD882BDDFN1006BD-21 x 0.6 x 0.471352%13.320012.7360NV150singleY
BZX884S-B15-QSOD882BDDFN1006BD-21 x 0.6 x 0.471552%15.320014360NV150singleY
BZX884S-B16-QSOD882BDDFN1006BD-21 x 0.6 x 0.471652%16.320015.7360NV150singleY
BZX884S-B18-QSOD882BDDFN1006BD-21 x 0.6 x 0.471852%18.420017.6360NV150singleY
BZX884S-B20-QSOD882BDDFN1006BD-21 x 0.6 x 0.472052%20.420019.6360NV150singleY
BZX884S-B22-QSOD882BDDFN1006BD-21 x 0.6 x 0.472252%22.420021.6360NV150singleY
BZX884S-B24-QSOD882BDDFN1006BD-21 x 0.6 x 0.472452%24.520023.5360NV150singleY
BZX884S-B27-QSOD882BDDFN1006BD-21 x 0.6 x 0.472722%27.520026.5360NV150singleY
BZX884S-B2V4-QSOD882BDDFN1006BD-21 x 0.6 x 0.472.452%2.452002.35360NV150singleY
BZX884S-B2V7-QSOD882BDDFN1006BD-21 x 0.6 x 0.472.752%2.752002.65360NV150singleY
BZX884S-B30-QSOD882BDDFN1006BD-21 x 0.6 x 0.473022%30.620029.4360NV150singleY
BZX884S-B33-QSOD882BDDFN1006BD-21 x 0.6 x 0.473322%33.720032.3360NV150singleY
BZX884S-B36-QSOD882BDDFN1006BD-21 x 0.6 x 0.473622%36.720035.3360NV150singleY
BZX884S-B39-QSOD882BDDFN1006BD-21 x 0.6 x 0.473922%39.820038.2360NV150singleY
BZX884S-B3V0-QSOD882BDDFN1006BD-21 x 0.6 x 0.47352%3.062002.94360NV150singleY
BZX884S-B3V3-QSOD882BDDFN1006BD-21 x 0.6 x 0.473.352%3.372003.23360NV150singleY
BZX884S-B3V6-QSOD882BDDFN1006BD-21 x 0.6 x 0.473.652%3.672003.53360NV150singleY
BZX884S-B3V9-QSOD882BDDFN1006BD-21 x 0.6 x 0.473.952%3.982003.82360NV150singleY
BZX884S-B43-QSOD882BDDFN1006BD-21 x 0.6 x 0.474322%43.920042.1360NV150singleY
BZX884S-B47-QSOD882BDDFN1006BD-21 x 0.6 x 0.474722%47.920046.1360NV150singleY
BZX884S-B4V3-QSOD882BDDFN1006BD-21 x 0.6 x 0.474.352%4.392004.21360NV150singleY
BZX884S-B4V7-QSOD882BDDFN1006BD-21 x 0.6 x 0.474.752%4.792004.61360NV150singleY
BZX884S-B51-QSOD882BDDFN1006BD-21 x 0.6 x 0.475122%5220050360NV150singleY
BZX884S-B56-QSOD882BDDFN1006BD-21 x 0.6 x 0.475622%57.120054.9360NV150singleY
BZX884S-B5V1-QSOD882BDDFN1006BD-21 x 0.6 x 0.475.152%5.22005360NV150singleY
BZX884S-B5V6-QSOD882BDDFN1006BD-21 x 0.6 x 0.475.652%5.712005.49360NV150singleY
BZX884S-B62-QSOD882BDDFN1006BD-21 x 0.6 x 0.476222%63.220060.8360NV150singleY
BZX884S-B68-QSOD882BDDFN1006BD-21 x 0.6 x 0.476822%69.420066.6360NV150singleY
BZX884S-B6V2-QSOD882BDDFN1006BD-21 x 0.6 x 0.476.252%6.322006.08360NV150singleY
BZX884S-B6V8-QSOD882BDDFN1006BD-21 x 0.6 x 0.476.852%6.942006.66360NV150singleY
BZX884S-B75-QSOD882BDDFN1006BD-21 x 0.6 x 0.477522%76.520073.5360NV150singleY
BZX884S-B7V5-QSOD882BDDFN1006BD-21 x 0.6 x 0.477.552%7.652007.35360NV150singleY
BZX884S-B8V2-QSOD882BDDFN1006BD-21 x 0.6 x 0.478.252%8.362008.04360NV150singleY
BZX884S-B9V1-QSOD882BDDFN1006BD-21 x 0.6 x 0.479.152%9.282008.92360NV150singleY
BZX884S-C10-QSOD882BDDFN1006BD-21 x 0.6 x 0.47105appr. 5%10.62009.4360NV150singleY
BZX884S-C11-QSOD882BDDFN1006BD-21 x 0.6 x 0.47115appr. 5%11.620010.4360NV150singleY
BZX884S-C12-QSOD882BDDFN1006BD-21 x 0.6 x 0.47125appr. 5%12.720011.4360NV150singleY
BZX884S-C13-QSOD882BDDFN1006BD-21 x 0.6 x 0.47135appr. 5%14.120012.4360NV150singleY
BZX884S-C15-QSOD882BDDFN1006BD-21 x 0.6 x 0.47155appr. 5%15.620013.8360NV150singleY
BZX884S-C16-QSOD882BDDFN1006BD-21 x 0.6 x 0.47165appr. 5%17.120015.3360NV150singleY
BZX884S-C18-QSOD882BDDFN1006BD-21 x 0.6 x 0.47185appr. 5%19.120016.8360NV150singleY
BZX884S-C20-QSOD882BDDFN1006BD-21 x 0.6 x 0.47205appr. 5%21.220018.8360NV150singleY
BZX884S-C22-QSOD882BDDFN1006BD-21 x 0.6 x 0.47225appr. 5%23.320020.8360NV150singleY
BZX884S-C24-QSOD882BDDFN1006BD-21 x 0.6 x 0.47245appr. 5%25.620022.8360NV150singleY
BZX884S-C27-QSOD882BDDFN1006BD-21 x 0.6 x 0.47272appr. 5%28.920025360NV150singleY
BZX884S-C2V4-QSOD882BDDFN1006BD-21 x 0.6 x 0.472.45appr. 5%2.62002.2360NV150singleY
BZX884S-C2V7-QSOD882BDDFN1006BD-21 x 0.6 x 0.472.75appr. 5%2.92002.5360NV150singleY
BZX884S-C30-QSOD882BDDFN1006BD-21 x 0.6 x 0.47302appr. 5%3220028360NV150singleY
BZX884S-C33-QSOD882BDDFN1006BD-21 x 0.6 x 0.47332appr. 5%3520031360NV150singleY
BZX884S-C36-QSOD882BDDFN1006BD-21 x 0.6 x 0.47362appr. 5%3820034360NV150singleY
BZX884S-C39-QSOD882BDDFN1006BD-21 x 0.6 x 0.47392appr. 5%4120037360NV150singleY
BZX884S-C3V0-QSOD882BDDFN1006BD-21 x 0.6 x 0.4735appr. 5%3.22002.8360NV150singleY
BZX884S-C3V3-QSOD882BDDFN1006BD-21 x 0.6 x 0.473.35appr. 5%3.52003.1360NV150singleY
BZX884S-C3V6-QSOD882BDDFN1006BD-21 x 0.6 x 0.473.65appr. 5%3.82003.4360NV150singleY
BZX884S-C3V9-QSOD882BDDFN1006BD-21 x 0.6 x 0.473.95appr. 5%4.12003.7360NV150singleY
BZX884S-C43-QSOD882BDDFN1006BD-21 x 0.6 x 0.47432appr. 5%4620040360NV150singleY
BZX884S-C47-QSOD882BDDFN1006BD-21 x 0.6 x 0.47472appr. 5%5020044360NV150singleY
BZX884S-C4V3-QSOD882BDDFN1006BD-21 x 0.6 x 0.474.35appr. 5%4.62004360NV150singleY
BZX884S-C4V7-QSOD882BDDFN1006BD-21 x 0.6 x 0.474.75appr. 5%52004.4360NV150singleY
BZX884S-C51-QSOD882BDDFN1006BD-21 x 0.6 x 0.47512appr. 5%5420048360NV150singleY
BZX884S-C56-QSOD882BDDFN1006BD-21 x 0.6 x 0.475625%6020052360NV150singleY
BZX884S-C5V1-QSOD882BDDFN1006BD-21 x 0.6 x 0.475.15appr. 5%5.42004.8360NV150singleY
BZX884S-C5V6-QSOD882BDDFN1006BD-21 x 0.6 x 0.475.65appr. 5%62005.2360NV150singleY
BZX884S-C62-QSOD882BDDFN1006BD-21 x 0.6 x 0.47622appr. 5%6620058360NV150singleY
BZX884S-C68-QSOD882BDDFN1006BD-21 x 0.6 x 0.47682appr. 5%7220064360NV150singleY
BZX884S-C6V2-QSOD882BDDFN1006BD-21 x 0.6 x 0.476.25appr. 5%6.62005.8360NV150singleY
BZX884S-C6V8-QSOD882BDDFN1006BD-21 x 0.6 x 0.476.85appr. 5%7.22006.4360NV150singleY
BZX884S-C75-QSOD882BDDFN1006BD-21 x 0.6 x 0.47752appr. 5%7920070360NV150singleY
BZX884S-C7V5-QSOD882BDDFN1006BD-21 x 0.6 x 0.477.55appr. 5%7.92007360NV150singleY
BZX884S-C8V2-QSOD882BDDFN1006BD-21 x 0.6 x 0.478.25appr. 5%8.72007.7360NV150singleY
BZX884S-C9V1-QSOD882BDDFN1006BD-21 x 0.6 x 0.479.15appr. 5%9.62008.5360NV150singleY

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BZX884S-B10-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active2QBZX884S-B10-QYL
( 9346 627 06315 )
BZX884S-B11-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active2RBZX884S-B11-QYL
( 9346 627 07315 )
BZX884S-B12-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active2SBZX884S-B12-QYL
( 9346 627 08315 )
BZX884S-B13-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active2TBZX884S-B13-QYL
( 9346 627 09315 )
BZX884S-B15-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active2UBZX884S-B15-QYL
( 9346 627 10315 )
BZX884S-B16-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active2VBZX884S-B16-QYL
( 9346 627 11315 )
BZX884S-B18-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active2WBZX884S-B18-QYL
( 9346 627 29315 )
BZX884S-B20-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active2XBZX884S-B20-QYL
( 9346 627 30315 )
BZX884S-B22-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active2YBZX884S-B22-QYL
( 9346 627 31315 )
BZX884S-B24-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active2ZBZX884S-B24-QYL
( 9346 627 32315 )
BZX884S-B27-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active3ABZX884S-B27-QYL
( 9346 627 33315 )
BZX884S-B2V4-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active2ABZX884S-B2V4-QYL
( 9346 626 92315 )
BZX884S-B2V7-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active2BBZX884S-B2V7-QYL
( 9346 626 93315 )
BZX884S-B30-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active3BBZX884S-B30-QYL
( 9346 627 34315 )
BZX884S-B33-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active3CBZX884S-B33-QYL
( 9346 627 35315 )
BZX884S-B36-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active3DBZX884S-B36-QYL
( 9346 627 36315 )
BZX884S-B39-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active3EBZX884S-B39-QYL
( 9346 627 37315 )
BZX884S-B3V0-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active2CBZX884S-B3V0-QYL
( 9346 626 94315 )
BZX884S-B3V3-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active2DBZX884S-B3V3-QYL
( 9346 629 20315 )
BZX884S-B3V6-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active2EBZX884S-B3V6-QYL
( 9346 626 95315 )
BZX884S-B3V9-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active2FBZX884S-B3V9-QYL
( 9346 626 96315 )
BZX884S-B43-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active3FBZX884S-B43-QYL
( 9346 627 38315 )
BZX884S-B47-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active3GBZX884S-B47-QYL
( 9346 627 39315 )
BZX884S-B4V3-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active2GBZX884S-B4V3-QYL
( 9346 626 97315 )
BZX884S-B4V7-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active2HBZX884S-B4V7-QYL
( 9346 626 98315 )
BZX884S-B51-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active3HBZX884S-B51-QYL
( 9346 627 45315 )
BZX884S-B56-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active3JBZX884S-B56-QYL
( 9346 627 46315 )
BZX884S-B5V1-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active2JBZX884S-B5V1-QYL
( 9346 626 99315 )
BZX884S-B5V6-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active2KBZX884S-B5V6-QYL
( 9346 627 00315 )
BZX884S-B62-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active3KBZX884S-B62-QYL
( 9346 627 61315 )
BZX884S-B68-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active3LBZX884S-B68-QYL
( 9346 627 65315 )
BZX884S-B6V2-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active2LBZX884S-B6V2-QYL
( 9346 627 01315 )
BZX884S-B6V8-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315ActiveN3BZX884S-B6V8-QYL
( 9346 627 02315 )
BZX884S-B75-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active3MBZX884S-B75-QYL
( 9346 627 67315 )
BZX884S-B7V5-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active2MBZX884S-B7V5-QYL
( 9346 627 03315 )
BZX884S-B8V2-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active2NBZX884S-B8V2-QYL
( 9346 627 04315 )
BZX884S-B9V1-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active2PBZX884S-B9V1-QYL
( 9346 627 05315 )
BZX884S-C10-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active3YBZX884S-C10-QYL
( 9346 628 08315 )
BZX884S-C11-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active3ZBZX884S-C11-QYL
( 9346 628 10315 )
BZX884S-C12-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active4ABZX884S-C12-QYL
( 9346 628 11315 )
BZX884S-C13-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active4BBZX884S-C13-QYL
( 9346 628 14315 )
BZX884S-C15-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active4CBZX884S-C15-QYL
( 9346 628 15315 )
BZX884S-C16-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active4DBZX884S-C16-QYL
( 9346 628 17315 )
BZX884S-C18-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active4EBZX884S-C18-QYL
( 9346 628 19315 )
BZX884S-C20-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active4FBZX884S-C20-QYL
( 9346 628 20315 )
BZX884S-C22-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active4GBZX884S-C22-QYL
( 9346 628 21315 )
BZX884S-C24-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active4HBZX884S-C24-QYL
( 9346 628 22315 )
BZX884S-C27-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active4JBZX884S-C27-QYL
( 9346 628 50315 )
BZX884S-C2V4-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active4KBZX884S-C2V4-QYL
( 9346 627 70315 )
BZX884S-C2V7-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active4LBZX884S-C2V7-QYL
( 9346 627 71315 )
BZX884S-C30-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active4MBZX884S-C30-QYL
( 9346 629 24315 )
BZX884S-C33-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active4NBZX884S-C33-QYL
( 9346 629 25315 )
BZX884S-C36-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active4PBZX884S-C36-QYL
( 9346 629 26315 )
BZX884S-C39-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active4QBZX884S-C39-QYL
( 9346 629 27315 )
BZX884S-C3V0-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active4RBZX884S-C3V0-QYL
( 9346 627 73315 )
BZX884S-C3V3-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active4SBZX884S-C3V3-QYL
( 9346 629 21315 )
BZX884S-C3V6-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active4TBZX884S-C3V6-QYL
( 9346 627 74315 )
BZX884S-C3V9-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active4UBZX884S-C3V9-QYL
( 9346 627 75315 )
BZX884S-C43-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active4VBZX884S-C43-QYL
( 9346 629 28315 )
BZX884S-C47-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active4WBZX884S-C47-QYL
( 9346 629 29315 )
BZX884S-C4V3-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active4XBZX884S-C4V3-QYL
( 9346 627 76315 )
BZX884S-C4V7-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active4YBZX884S-C4V7-QYL
( 9346 627 77315 )
BZX884S-C51-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active4ZBZX884S-C51-QYL
( 9346 629 30315 )
BZX884S-C56-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active5ABZX884S-C56-QYL
( 9346 629 31315 )
BZX884S-C5V1-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active5BBZX884S-C5V1-QYL
( 9346 627 78315 )
BZX884S-C5V6-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active5CBZX884S-C5V6-QYL
( 9346 627 79315 )
BZX884S-C62-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active5DBZX884S-C62-QYL
( 9346 629 32315 )
BZX884S-C68-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active5EBZX884S-C68-QYL
( 9346 629 33315 )
BZX884S-C6V2-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active5FBZX884S-C6V2-QYL
( 9346 627 80315 )
BZX884S-C6V8-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active5GBZX884S-C6V8-QYL
( 9346 627 81315 )
BZX884S-C75-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active5HBZX884S-C75-QYL
( 9346 629 37315 )
BZX884S-C7V5-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active5JBZX884S-C7V5-QYL
( 9346 627 82315 )
BZX884S-C8V2-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active5KBZX884S-C8V2-QYL
( 9346 628 06315 )
BZX884S-C9V1-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active5LBZX884S-C9V1-QYL
( 9346 628 07315 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BZX884S-B10-QBZX884S-B10-QYLBZX884S-B10-Q
BZX884S-B11-QBZX884S-B11-QYLBZX884S-B11-Q
BZX884S-B12-QBZX884S-B12-QYLBZX884S-B12-Q
BZX884S-B13-QBZX884S-B13-QYLBZX884S-B13-Q
BZX884S-B15-QBZX884S-B15-QYLBZX884S-B15-Q
BZX884S-B16-QBZX884S-B16-QYLBZX884S-B16-Q
BZX884S-B18-QBZX884S-B18-QYLBZX884S-B18-Q
BZX884S-B20-QBZX884S-B20-QYLBZX884S-B20-Q
BZX884S-B22-QBZX884S-B22-QYLBZX884S-B22-Q
BZX884S-B24-QBZX884S-B24-QYLBZX884S-B24-Q
BZX884S-B27-QBZX884S-B27-QYLBZX884S-B27-Q
BZX884S-B2V4-QBZX884S-B2V4-QYLBZX884S-B2V4-Q
BZX884S-B2V7-QBZX884S-B2V7-QYLBZX884S-B2V7-Q
BZX884S-B30-QBZX884S-B30-QYLBZX884S-B30-Q
BZX884S-B33-QBZX884S-B33-QYLBZX884S-B33-Q
BZX884S-B36-QBZX884S-B36-QYLBZX884S-B36-Q
BZX884S-B39-QBZX884S-B39-QYLBZX884S-B39-Q
BZX884S-B3V0-QBZX884S-B3V0-QYLBZX884S-B3V0-Q
BZX884S-B3V3-QBZX884S-B3V3-QYLBZX884S-B3V3-Q
BZX884S-B3V6-QBZX884S-B3V6-QYLBZX884S-B3V6-Q
BZX884S-B3V9-QBZX884S-B3V9-QYLBZX884S-B3V9-Q
BZX884S-B43-QBZX884S-B43-QYLBZX884S-B43-Q
BZX884S-B47-QBZX884S-B47-QYLBZX884S-B47-Q
BZX884S-B4V3-QBZX884S-B4V3-QYLBZX884S-B4V3-Q
BZX884S-B4V7-QBZX884S-B4V7-QYLBZX884S-B4V7-Q
BZX884S-B51-QBZX884S-B51-QYLBZX884S-B51-Q
BZX884S-B56-QBZX884S-B56-QYLBZX884S-B56-Q
BZX884S-B5V1-QBZX884S-B5V1-QYLBZX884S-B5V1-Q
BZX884S-B5V6-QBZX884S-B5V6-QYLBZX884S-B5V6-Q
BZX884S-B62-QBZX884S-B62-QYLBZX884S-B62-Q
BZX884S-B68-QBZX884S-B68-QYLBZX884S-B68-Q
BZX884S-B6V2-QBZX884S-B6V2-QYLBZX884S-B6V2-Q
BZX884S-B6V8-QBZX884S-B6V8-QYLBZX884S-B6V8-Q
BZX884S-B75-QBZX884S-B75-QYLBZX884S-B75-Q
BZX884S-B7V5-QBZX884S-B7V5-QYLBZX884S-B7V5-Q
BZX884S-B8V2-QBZX884S-B8V2-QYLBZX884S-B8V2-Q
BZX884S-B9V1-QBZX884S-B9V1-QYLBZX884S-B9V1-Q
BZX884S-C10-QBZX884S-C10-QYLBZX884S-C10-Q
BZX884S-C11-QBZX884S-C11-QYLBZX884S-C11-Q
BZX884S-C12-QBZX884S-C12-QYLBZX884S-C12-Q
BZX884S-C13-QBZX884S-C13-QYLBZX884S-C13-Q
BZX884S-C15-QBZX884S-C15-QYLBZX884S-C15-Q
BZX884S-C16-QBZX884S-C16-QYLBZX884S-C16-Q
BZX884S-C18-QBZX884S-C18-QYLBZX884S-C18-Q
BZX884S-C20-QBZX884S-C20-QYLBZX884S-C20-Q
BZX884S-C22-QBZX884S-C22-QYLBZX884S-C22-Q
BZX884S-C24-QBZX884S-C24-QYLBZX884S-C24-Q
BZX884S-C27-QBZX884S-C27-QYLBZX884S-C27-Q
BZX884S-C2V4-QBZX884S-C2V4-QYLBZX884S-C2V4-Q
BZX884S-C2V7-QBZX884S-C2V7-QYLBZX884S-C2V7-Q
BZX884S-C30-QBZX884S-C30-QYLBZX884S-C30-Q
BZX884S-C33-QBZX884S-C33-QYLBZX884S-C33-Q
BZX884S-C36-QBZX884S-C36-QYLBZX884S-C36-Q
BZX884S-C39-QBZX884S-C39-QYLBZX884S-C39-Q
BZX884S-C3V0-QBZX884S-C3V0-QYLBZX884S-C3V0-Q
BZX884S-C3V3-QBZX884S-C3V3-QYLBZX884S-C3V3-Q
BZX884S-C3V6-QBZX884S-C3V6-QYLBZX884S-C3V6-Q
BZX884S-C3V9-QBZX884S-C3V9-QYLBZX884S-C3V9-Q
BZX884S-C43-QBZX884S-C43-QYLBZX884S-C43-Q
BZX884S-C47-QBZX884S-C47-QYLBZX884S-C47-Q
BZX884S-C4V3-QBZX884S-C4V3-QYLBZX884S-C4V3-Q
BZX884S-C4V7-QBZX884S-C4V7-QYLBZX884S-C4V7-Q
BZX884S-C51-QBZX884S-C51-QYLBZX884S-C51-Q
BZX884S-C56-QBZX884S-C56-QYLBZX884S-C56-Q
BZX884S-C5V1-QBZX884S-C5V1-QYLBZX884S-C5V1-Q
BZX884S-C5V6-QBZX884S-C5V6-QYLBZX884S-C5V6-Q
BZX884S-C62-QBZX884S-C62-QYLBZX884S-C62-Q
BZX884S-C68-QBZX884S-C68-QYLBZX884S-C68-Q
BZX884S-C6V2-QBZX884S-C6V2-QYLBZX884S-C6V2-Q
BZX884S-C6V8-QBZX884S-C6V8-QYLBZX884S-C6V8-Q
BZX884S-C75-QBZX884S-C75-QYLBZX884S-C75-Q
BZX884S-C7V5-QBZX884S-C7V5-QYLBZX884S-C7V5-Q
BZX884S-C8V2-QBZX884S-C8V2-QYLBZX884S-C8V2-Q
BZX884S-C9V1-QBZX884S-C9V1-QYLBZX884S-C9V1-Q
Quality and reliability disclaimer

Documentation (3)

File nameTitleTypeDate
BZX884S-Q_SERVoltage regulator diodesData sheet2021-05-06
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
SOD882BDLeadless ultra small plastic package with side-wettable flanks (SWF); 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.47 mm bodyPackage information2022-05-20

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.