NZH series

Single Zener diodes

General-purpose Zener diodes in a SOD123F small and flat lead Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • Total power dissipation: ≤ 500 mW

  • Small plastic package suitable for surface-mounted design

  • Wide working voltage range

  • Low differential resistance

  • AEC-Q101 qualified

Applications

General regulation functions

Parametrics

Type numberPackage versionPackage nameSize (mm)VZ [nom] (V)IZ (mA)Tolerance +/-VZ [max] (V)IF [max] (mA)VZ [min] (V)Ptot (mW)PZSM (W)Tj [max] (°C)Configuration
NZH10CSOD123FSOD123F2.6 x 1.6 x 1.19.9520appr. 2.5%10.22509.7500NV150single
NZH11CSOD123FSOD123F2.6 x 1.6 x 1.111.110appr. 2.5%11.3825010.82500NV150single
NZH12BSOD123FSOD123F2.6 x 1.6 x 1.111.73510appr. 2.5%12.0325011.44500NV150single
NZH13BSOD123FSOD123F2.6 x 1.6 x 1.11310appr. 5%13.6525012.35500NV150single
NZH15BSOD123FSOD123F2.6 x 1.6 x 1.11510appr. 5%15.7525014.25500NV150single
NZH16CSOD123FSOD123F2.6 x 1.6 x 1.116.23510appr. 2.5%16.5125015.96500NV150single
NZH18CSOD123FSOD123F2.6 x 1.6 x 1.117.87510appr. 2.5%18.3325017.42500NV150single
NZH20CSOD123FSOD123F2.6 x 1.6 x 1.119.72510appr. 2.5%20.2225019.23500NV150single
NZH22CSOD123FSOD123F2.6 x 1.6 x 1.121.6255appr. 2.5%22.1725021.08500NV150single
NZH24CSOD123FSOD123F2.6 x 1.6 x 1.123.7155appr. 2.5%24.3125023.12500NV150single
NZH27CSOD123FSOD123F2.6 x 1.6 x 1.126.295appr. 2.5%26.9525025.63500NV150single
NZH30CSOD123FSOD123F2.6 x 1.6 x 1.1305appr. 5%31.525028.5500NV150single
NZH3V0BSOD123FSOD123F2.6 x 1.6 x 1.1320appr. 5%3.152502.85500NV150single
NZH3V3ASOD123FSOD123F2.6 x 1.6 x 1.13.2720appr. 2.5%3.382503.16500NV150single
NZH3V6BSOD123FSOD123F2.6 x 1.6 x 1.13.620appr. 5%3.782503.42500NV150single
NZH3V9BSOD123FSOD123F2.6 x 1.6 x 1.13.90520appr. 5%4.12503.71500NV150single
NZH4V3BSOD123FSOD123F2.6 x 1.6 x 1.14.320appr. 2.5%4.432504.17500NV150single
NZH4V7BSOD123FSOD123F2.6 x 1.6 x 1.14.67520appr. 2.5%4.82504.55500NV150single
NZH5V1BSOD123FSOD123F2.6 x 1.6 x 1.15.0720appr. 2.5%5.22504.94500NV150single
NZH5V6BSOD123FSOD123F2.6 x 1.6 x 1.15.5920appr. 2.5%5.732505.45500NV150single
NZH6V2BSOD123FSOD123F2.6 x 1.6 x 1.16.12520appr. 2.5%6.272505.98500NV150single
NZH6V8BSOD123FSOD123F2.6 x 1.6 x 1.16.6620appr. 2.5%6.832506.49500NV150single
NZH7V5CSOD123FSOD123F2.6 x 1.6 x 1.17.4820appr. 2.5%7.672507.29500NV150single
NZH8V2BSOD123FSOD123F2.6 x 1.6 x 1.18.1920appr. 2.5%8.362508.02500NV150single
NZH9V1BSOD123FSOD123F2.6 x 1.6 x 1.19.0420appr. 2.5%9.232508.85500NV150single

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
NZH10C

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveCWNZH10C,115
( 9340 643 66115 )
NZH11C

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveCXNZH11C,115
( 9340 643 67115 )
NZH12B

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveCYNZH12B,115
( 9340 643 68115 )
NZH13B

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveD9NZH13B,115
( 9340 644 32115 )
NZH15B

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveD1NZH15B,115
( 9340 643 71115 )
NZH16C

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveD2NZH16C,115
( 9340 643 72115 )
NZH18C

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveD3NZH18C,115
( 9340 643 73115 )
NZH20C

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveD4NZH20C,115
( 9340 643 74115 )
NZH22C

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveD5NZH22C,115
( 9340 643 75115 )
NZH24C

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveD6NZH24C,115
( 9340 643 76115 )
NZH27C

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveD7NZH27C,115
( 9340 643 77115 )
NZH30C

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveDANZH30C,115
( 9340 644 33115 )
NZH3V0B

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveCHNZH3V0B,115
( 9340 643 52115 )
NZH3V3A

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveCJNZH3V3A,115
( 9340 643 53115 )
NZH3V6B

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveCKNZH3V6B,115
( 9340 643 54115 )
NZH3V9B

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveCLNZH3V9B,115
( 9340 643 55115 )
NZH4V3B

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveCMNZH4V3B,115
( 9340 643 56115 )
NZH4V7B

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveCNNZH4V7B,115
( 9340 643 57115 )
NZH5V1B

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveCPNZH5V1B,115
( 9340 643 58115 )
NZH5V6B

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveCQNZH5V6B,115
( 9340 643 59115 )
NZH6V2B

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveCRNZH6V2B,115
( 9340 643 61115 )
NZH6V8B

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveCSNZH6V8B,115
( 9340 643 62115 )
NZH7V5C

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveCTNZH7V5C,115
( 9340 643 63115 )
NZH8V2B

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveCUNZH8V2B,115
( 9340 643 64115 )
NZH9V1B

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115ActiveCVNZH9V1B,115
( 9340 643 65115 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
NZH16C934064372135
NZH3V0B934064352135
NZH7V5C934064363235
NZH7V5C934064363135

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
NZH10CNZH10C,115NZH10CAlways Pb-free
NZH11CNZH11C,115NZH11CAlways Pb-free
NZH12BNZH12B,115NZH12BAlways Pb-free
NZH13BNZH13B,115NZH13BAlways Pb-free
NZH15BNZH15B,115NZH15BAlways Pb-free
NZH16CNZH16C,115NZH16CAlways Pb-free
NZH18CNZH18C,115NZH18CAlways Pb-free
NZH20CNZH20C,115NZH20CAlways Pb-free
NZH22CNZH22C,115NZH22CAlways Pb-free
NZH24CNZH24C,115NZH24CAlways Pb-free
NZH27CNZH27C,115NZH27CAlways Pb-free
NZH30CNZH30C,115NZH30CAlways Pb-free
NZH3V0BNZH3V0B,115NZH3V0BAlways Pb-free
NZH3V3ANZH3V3A,115NZH3V3AAlways Pb-free
NZH3V6BNZH3V6B,115NZH3V6BAlways Pb-free
NZH3V9BNZH3V9B,115NZH3V9BAlways Pb-free
NZH4V3BNZH4V3B,115NZH4V3BAlways Pb-free
NZH4V7BNZH4V7B,115NZH4V7BAlways Pb-free
NZH5V1BNZH5V1B,115NZH5V1BAlways Pb-free
NZH5V6BNZH5V6B,115NZH5V6BAlways Pb-free
NZH6V2BNZH6V2B,115NZH6V2BAlways Pb-free
NZH6V8BNZH6V8B,115NZH6V8BAlways Pb-free
NZH7V5CNZH7V5C,115NZH7V5CAlways Pb-free
NZH8V2BNZH8V2B,115NZH8V2BAlways Pb-free
NZH9V1BNZH9V1B,115NZH9V1BAlways Pb-free
Quality and reliability disclaimer

Documentation (4)

File nameTitleTypeDate
NZH_SERSingle Zener diodesData sheet2024-05-15
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
SOD123Fplastic, surface-mounted package; 2 leads; 2.6 mm x 1.6 mm x 1.1 mm bodyPackage information2022-05-27
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.