Features and benefits
-
Total power dissipation: Ptot ≤ 400 mW
-
Small plastic package suitable for surface mounted design
-
Wide variety of voltage ranges: nominal 2.4 V to 36 V (E24 range)
-
Tolerance approximately ± 2 %
-
PDZ5.1B-Q - 10B-Q: Very low dynamic impedances at low currents, very low leakage current, hard breakdown knee
-
Qualified according to AEC-Q101 and recommended for use in automotive applications
Applications
-
General voltage regulation
Parametrics
Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [max] (V) | IF [max] (mA) | VZ [min] (V) | Ptot (mW) | PZSM (W) | Tj [max] (°C) | Configuration | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PDZ10B-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 9.99 | 5 | appr. 2% | 10.21 | 200 | 9.77 | 400 | 40 | 150 | single | Y |
PDZ11B-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 11 | 5 | appr. 2% | 11.22 | 200 | 10.78 | 400 | 40 | 150 | single | Y |
PDZ12B-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 11.99 | 5 | appr. 2% | 12.24 | 200 | 11.74 | 400 | 40 | 150 | single | Y |
PDZ13B-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 13.2 | 5 | appr. 2% | 13.49 | 200 | 12.91 | 400 | 40 | 150 | single | Y |
PDZ15B-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 14.66 | 5 | appr. 2% | 14.98 | 200 | 14.34 | 400 | 40 | 150 | single | Y |
PDZ16B-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 16.18 | 5 | appr. 2% | 16.51 | 200 | 15.85 | 400 | 40 | 150 | single | Y |
PDZ18B-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 17.955 | 5 | appr. 2% | 18.35 | 200 | 17.56 | 400 | 40 | 150 | single | Y |
PDZ2.4B-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 2.53 | 5 | appr. 2% | 2.63 | 200 | 2.43 | 400 | 40 | 150 | single | Y |
PDZ2.7B-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 2.8 | 5 | appr. 2% | 2.91 | 200 | 2.69 | 400 | 40 | 150 | single | Y |
PDZ20B-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 19.955 | 5 | appr. 2% | 20.39 | 200 | 19.52 | 400 | 40 | 150 | single | Y |
PDZ22B-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 22.005 | 5 | appr. 2% | 22.47 | 200 | 21.54 | 400 | 40 | 150 | single | Y |
PDZ24B-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 24.25 | 5 | appr. 2% | 24.78 | 200 | 23.72 | 400 | 40 | 150 | single | Y |
PDZ27B-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 26.86 | 5 | appr. 2% | 27.53 | 200 | 26.19 | 400 | 40 | 150 | single | Y |
PDZ3.0B-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 2.96 | 5 | appr. 2% | 3.07 | 200 | 2.85 | 400 | 40 | 150 | single | Y |
PDZ3.3B-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.425 | 5 | appr. 2% | 3.53 | 200 | 3.32 | 400 | 40 | 150 | single | Y |
PDZ3.6B-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.725 | 5 | appr. 2% | 3.85 | 200 | 3.6 | 400 | 40 | 150 | single | Y |
PDZ3.9B-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 4.025 | 5 | appr. 2% | 4.16 | 200 | 3.89 | 400 | 40 | 150 | single | Y |
PDZ30B-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 29.94 | 5 | appr. 2% | 30.69 | 200 | 29.19 | 400 | 40 | 150 | single | Y |
PDZ33B-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 28.47 | 5 | appr. 2% | 33.79 | 200 | 32.15 | 400 | 40 | 150 | single | Y |
PDZ36B-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 35.97 | 5 | appr. 2% | 36.87 | 200 | 35.07 | 400 | 40 | 150 | single | Y |
PDZ4.3B-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 4.325 | 5 | appr. 2% | 4.48 | 200 | 4.17 | 400 | 40 | 150 | single | Y |
PDZ4.7B-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 4.65 | 5 | appr. 2% | 4.75 | 200 | 4.55 | 400 | 40 | 150 | single | Y |
PDZ5.1B-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 5.08 | 5 | appr. 2% | 5.2 | 200 | 4.96 | 400 | 40 | 150 | single | Y |
PDZ5.6B-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 5.605 | 5 | appr. 2% | 5.73 | 200 | 5.48 | 400 | 40 | 150 | single | Y |
PDZ6.2B-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 6.195 | 5 | appr. 2% | 6.33 | 200 | 6.06 | 400 | 40 | 150 | single | Y |
PDZ6.8B-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 6.79 | 5 | appr. 2% | 6.93 | 200 | 6.65 | 400 | 40 | 150 | single | Y |
PDZ7.5B-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 7.44 | 5 | appr. 2% | 7.6 | 200 | 7.28 | 400 | 40 | 150 | single | Y |
PDZ8.2B-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 8.19 | 5 | appr. 2% | 8.36 | 200 | 8.02 | 400 | 40 | 150 | single | Y |
PDZ9.1B-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 9.04 | 5 | appr. 2% | 9.23 | 200 | 8.85 | 400 | 40 | 150 | single | Y |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
PDZ10B-Q | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | ZF | PDZ10B-QX ( 9346 637 00115 ) |
SOD323_145 | Active | ZF | PDZ10B-QZ ( 9346 637 00145 ) | ||||
SOD323_135 | Active | ZF | PDZ10B-QF ( 9346 637 00135 ) | ||||
PDZ11B-Q | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | ZG | PDZ11B-QX ( 9346 636 99115 ) |
SOD323_145 | Active | ZG | PDZ11B-QZ ( 9346 636 99145 ) | ||||
SOD323_135 | Active | ZG | PDZ11B-QF ( 9346 636 99135 ) | ||||
PDZ12B-Q | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | ZH | PDZ12B-QX ( 9346 636 98115 ) |
SOD323_145 | Active | ZH | PDZ12B-QZ ( 9346 636 98145 ) | ||||
SOD323_135 | Active | ZH | PDZ12B-QF ( 9346 636 98135 ) | ||||
PDZ13B-Q | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | ZJ | PDZ13B-QX ( 9346 637 02115 ) |
SOD323_145 | Active | ZJ | PDZ13B-QZ ( 9346 637 02145 ) | ||||
SOD323_135 | Active | ZJ | PDZ13B-QF ( 9346 637 02135 ) | ||||
PDZ15B-Q | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | ZK | PDZ15B-QX ( 9346 636 48115 ) |
SOD323_145 | Active | ZK | PDZ15B-QZ ( 9346 636 48145 ) | ||||
SOD323_135 | Active | ZK | PDZ15B-QF ( 9346 636 48135 ) | ||||
PDZ16B-Q | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | ZL | PDZ16B-QX ( 9346 636 42115 ) |
SOD323_145 | Active | ZL | PDZ16B-QZ ( 9346 636 42145 ) | ||||
SOD323_135 | Active | ZL | PDZ16B-QF ( 9346 636 42135 ) | ||||
PDZ18B-Q | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | ZM | PDZ18B-QX ( 9346 637 01115 ) |
SOD323_145 | Active | ZM | PDZ18B-QZ ( 9346 637 01145 ) | ||||
SOD323_135 | Active | ZM | PDZ18B-QF ( 9346 637 01135 ) | ||||
PDZ2.4B-Q | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | Z0 | PDZ2.4B-QX ( 9346 637 25115 ) |
PDZ2.7B-Q | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | Z1 | PDZ2.7B-QX ( 9346 637 24115 ) |
PDZ20B-Q | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | ZN | PDZ20B-QX ( 9346 637 06115 ) |
SOD323_145 | Active | ZN | PDZ20B-QZ ( 9346 637 06145 ) | ||||
SOD323_135 | Active | ZN | PDZ20B-QF ( 9346 637 06135 ) | ||||
PDZ22B-Q | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | ZP | PDZ22B-QX ( 9346 637 61115 ) |
SOD323_145 | Active | ZP | PDZ22B-QZ ( 9346 637 61145 ) | ||||
SOD323_135 | Active | ZP | PDZ22B-QF ( 9346 637 61135 ) | ||||
PDZ24B-Q | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | ZQ | PDZ24B-QX ( 9346 637 07115 ) |
SOD323_145 | Active | ZQ | PDZ24B-QZ ( 9346 637 07145 ) | ||||
SOD323_135 | Active | ZQ | PDZ24B-QF ( 9346 637 07135 ) | ||||
PDZ27B-Q | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | ZR | PDZ27B-QX ( 9346 637 09115 ) |
SOD323_145 | Active | ZR | PDZ27B-QZ ( 9346 637 09145 ) | ||||
SOD323_135 | Active | ZR | PDZ27B-QF ( 9346 637 09135 ) | ||||
PDZ3.0B-Q | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | Z2 | PDZ3.0B-QX ( 9346 637 19115 ) |
PDZ3.3B-Q | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | Z3 | PDZ3.3B-QX ( 9346 637 18115 ) |
PDZ3.6B-Q | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | Z4 | PDZ3.6B-QX ( 9346 637 16115 ) |
PDZ3.9B-Q | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | Z5 | PDZ3.9B-QX ( 9346 637 17115 ) |
PDZ30B-Q | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | ZS | PDZ30B-QX ( 9346 637 10115 ) |
SOD323_145 | Active | ZS | PDZ30B-QZ ( 9346 637 10145 ) | ||||
SOD323_135 | Active | ZS | PDZ30B-QF ( 9346 637 10135 ) | ||||
PDZ33B-Q | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | ZT | PDZ33B-QX ( 9346 637 05115 ) |
SOD323_145 | Active | ZT | PDZ33B-QZ ( 9346 637 05145 ) | ||||
SOD323_135 | Active | ZT | PDZ33B-QF ( 9346 637 05135 ) | ||||
PDZ36B-Q | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | ZU | PDZ36B-QX ( 9346 637 08115 ) |
SOD323_145 | Active | ZU | PDZ36B-QZ ( 9346 637 08145 ) | ||||
SOD323_135 | Active | ZU | PDZ36B-QF ( 9346 637 08135 ) | ||||
PDZ4.3B-Q | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | Z6 | PDZ4.3B-QX ( 9346 637 22115 ) |
PDZ4.7B-Q | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | Z7 | PDZ4.7B-QX ( 9346 637 15115 ) |
SOD323_145 | Active | Z7 | PDZ4.7B-QZ ( 9346 637 15145 ) | ||||
PDZ5.1B-Q | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | Z8 | PDZ5.1B-QX ( 9346 637 04115 ) |
SOD323_145 | Active | Z8 | PDZ5.1B-QZ ( 9346 637 04145 ) | ||||
SOD323_135 | Active | Z8 | PDZ5.1B-QF ( 9346 637 04135 ) | ||||
PDZ5.6B-Q | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | Z9 | PDZ5.6B-QX ( 9346 637 03115 ) |
SOD323_145 | Active | Z9 | PDZ5.6B-QZ ( 9346 637 03145 ) | ||||
SOD323_135 | Active | Z9 | PDZ5.6B-QF ( 9346 637 03135 ) | ||||
PDZ6.2B-Q | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | ZA | PDZ6.2B-QX ( 9346 637 13115 ) |
SOD323_145 | Active | ZA | PDZ6.2B-QZ ( 9346 637 13145 ) | ||||
SOD323_135 | Active | ZA | PDZ6.2B-QF ( 9346 637 13135 ) | ||||
PDZ6.8B-Q | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | ZB | PDZ6.8B-QX ( 9346 637 21115 ) |
SOD323_145 | Active | ZB | PDZ6.8B-QZ ( 9346 637 21145 ) | ||||
SOD323_135 | Active | ZB | PDZ6.8B-QF ( 9346 637 21135 ) | ||||
PDZ7.5B-Q | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | ZC | PDZ7.5B-QX ( 9346 637 23115 ) |
SOD323_145 | Active | ZC | PDZ7.5B-QZ ( 9346 637 23145 ) | ||||
SOD323_135 | Active | ZC | PDZ7.5B-QF ( 9346 637 23135 ) | ||||
PDZ8.2B-Q | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | ZD | PDZ8.2B-QX ( 9346 637 20115 ) |
SOD323_145 | Active | ZD | PDZ8.2B-QZ ( 9346 637 20145 ) | ||||
SOD323_135 | Active | ZD | PDZ8.2B-QF ( 9346 637 20135 ) | ||||
PDZ9.1B-Q | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | ZE | PDZ9.1B-QX ( 9346 637 14115 ) |
SOD323_145 | Active | ZE | PDZ9.1B-QZ ( 9346 637 14145 ) | ||||
SOD323_135 | Active | ZE | PDZ9.1B-QF ( 9346 637 14135 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
PDZ2.4B-Q | 934663725145 | |||||
PDZ2.4B-Q | 934663725135 | |||||
PDZ2.7B-Q | 934663724145 | |||||
PDZ2.7B-Q | 934663724135 | |||||
PDZ3.3B-Q | 934663718145 | |||||
PDZ3.3B-Q | 934663718135 | |||||
PDZ3.6B-Q | 934663716145 | |||||
PDZ3.6B-Q | 934663716135 | |||||
PDZ3.9B-Q | 934663717145 | |||||
PDZ3.9B-Q | 934663717135 | |||||
PDZ4.3B-Q | 934663722145 | |||||
PDZ4.3B-Q | 934663722135 | |||||
PDZ4.7B-Q | 934663715135 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
PDZ10B-Q | PDZ10B-QX | PDZ10B-Q | |||
PDZ10B-Q | PDZ10B-QZ | PDZ10B-Q | |||
PDZ10B-Q | PDZ10B-QF | PDZ10B-Q | |||
PDZ11B-Q | PDZ11B-QX | PDZ11B-Q | |||
PDZ11B-Q | PDZ11B-QZ | PDZ11B-Q | |||
PDZ11B-Q | PDZ11B-QF | PDZ11B-Q | |||
PDZ12B-Q | PDZ12B-QX | PDZ12B-Q | |||
PDZ12B-Q | PDZ12B-QZ | PDZ12B-Q | |||
PDZ12B-Q | PDZ12B-QF | PDZ12B-Q | |||
PDZ13B-Q | PDZ13B-QX | PDZ13B-Q | |||
PDZ13B-Q | PDZ13B-QZ | PDZ13B-Q | |||
PDZ13B-Q | PDZ13B-QF | PDZ13B-Q | |||
PDZ15B-Q | PDZ15B-QX | PDZ15B-Q | |||
PDZ15B-Q | PDZ15B-QZ | PDZ15B-Q | |||
PDZ15B-Q | PDZ15B-QF | PDZ15B-Q | |||
PDZ16B-Q | PDZ16B-QX | PDZ16B-Q | |||
PDZ16B-Q | PDZ16B-QZ | PDZ16B-Q | |||
PDZ16B-Q | PDZ16B-QF | PDZ16B-Q | |||
PDZ18B-Q | PDZ18B-QX | PDZ18B-Q | |||
PDZ18B-Q | PDZ18B-QZ | PDZ18B-Q | |||
PDZ18B-Q | PDZ18B-QF | PDZ18B-Q | |||
PDZ2.4B-Q | PDZ2.4B-QX | PDZ2.4B-Q | |||
PDZ2.7B-Q | PDZ2.7B-QX | PDZ2.7B-Q | |||
PDZ20B-Q | PDZ20B-QX | PDZ20B-Q | |||
PDZ20B-Q | PDZ20B-QZ | PDZ20B-Q | |||
PDZ20B-Q | PDZ20B-QF | PDZ20B-Q | |||
PDZ22B-Q | PDZ22B-QX | PDZ22B-Q | |||
PDZ22B-Q | PDZ22B-QZ | PDZ22B-Q | |||
PDZ22B-Q | PDZ22B-QF | PDZ22B-Q | |||
PDZ24B-Q | PDZ24B-QX | PDZ24B-Q | |||
PDZ24B-Q | PDZ24B-QZ | PDZ24B-Q | |||
PDZ24B-Q | PDZ24B-QF | PDZ24B-Q | |||
PDZ27B-Q | PDZ27B-QX | PDZ27B-Q | |||
PDZ27B-Q | PDZ27B-QZ | PDZ27B-Q | |||
PDZ27B-Q | PDZ27B-QF | PDZ27B-Q | |||
PDZ3.0B-Q | PDZ3.0B-QX | PDZ3.0B-Q | |||
PDZ3.3B-Q | PDZ3.3B-QX | PDZ3.3B-Q | |||
PDZ3.6B-Q | PDZ3.6B-QX | PDZ3.6B-Q | |||
PDZ3.9B-Q | PDZ3.9B-QX | PDZ3.9B-Q | |||
PDZ30B-Q | PDZ30B-QX | PDZ30B-Q | |||
PDZ30B-Q | PDZ30B-QZ | PDZ30B-Q | |||
PDZ30B-Q | PDZ30B-QF | PDZ30B-Q | |||
PDZ33B-Q | PDZ33B-QX | PDZ33B-Q | |||
PDZ33B-Q | PDZ33B-QZ | PDZ33B-Q | |||
PDZ33B-Q | PDZ33B-QF | PDZ33B-Q | |||
PDZ36B-Q | PDZ36B-QX | PDZ36B-Q | |||
PDZ36B-Q | PDZ36B-QZ | PDZ36B-Q | |||
PDZ36B-Q | PDZ36B-QF | PDZ36B-Q | |||
PDZ4.3B-Q | PDZ4.3B-QX | PDZ4.3B-Q | |||
PDZ4.7B-Q | PDZ4.7B-QX | PDZ4.7B-Q | |||
PDZ4.7B-Q | PDZ4.7B-QZ | PDZ4.7B-Q | |||
PDZ5.1B-Q | PDZ5.1B-QX | PDZ5.1B-Q | |||
PDZ5.1B-Q | PDZ5.1B-QZ | PDZ5.1B-Q | |||
PDZ5.1B-Q | PDZ5.1B-QF | PDZ5.1B-Q | |||
PDZ5.6B-Q | PDZ5.6B-QX | PDZ5.6B-Q | |||
PDZ5.6B-Q | PDZ5.6B-QZ | PDZ5.6B-Q | |||
PDZ5.6B-Q | PDZ5.6B-QF | PDZ5.6B-Q | |||
PDZ6.2B-Q | PDZ6.2B-QX | PDZ6.2B-Q | |||
PDZ6.2B-Q | PDZ6.2B-QZ | PDZ6.2B-Q | |||
PDZ6.2B-Q | PDZ6.2B-QF | PDZ6.2B-Q | |||
PDZ6.8B-Q | PDZ6.8B-QX | PDZ6.8B-Q | |||
PDZ6.8B-Q | PDZ6.8B-QZ | PDZ6.8B-Q | |||
PDZ6.8B-Q | PDZ6.8B-QF | PDZ6.8B-Q | |||
PDZ7.5B-Q | PDZ7.5B-QX | PDZ7.5B-Q | |||
PDZ7.5B-Q | PDZ7.5B-QZ | PDZ7.5B-Q | |||
PDZ7.5B-Q | PDZ7.5B-QF | PDZ7.5B-Q | |||
PDZ8.2B-Q | PDZ8.2B-QX | PDZ8.2B-Q | |||
PDZ8.2B-Q | PDZ8.2B-QZ | PDZ8.2B-Q | |||
PDZ8.2B-Q | PDZ8.2B-QF | PDZ8.2B-Q | |||
PDZ9.1B-Q | PDZ9.1B-QX | PDZ9.1B-Q | |||
PDZ9.1B-Q | PDZ9.1B-QZ | PDZ9.1B-Q | |||
PDZ9.1B-Q | PDZ9.1B-QF | PDZ9.1B-Q |
Documentation (4)
File name | Title | Type | Date |
---|---|---|---|
PDZ-B-Q_SER | Single Zener diodes | Data sheet | 2022-12-21 |
SOD323 | plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.