Features and benefits
-
Non-repetitive peak reverse power dissipation: PZSM ≤ 40 W
-
Total power dissipation: Ptot ≤ 365 mW
-
Tolerance series: B2 approximately ± 2 %
-
Wide working voltage range: nominal 2.4 V to 36 V (E24 range)
-
Low reverse current IR range
-
Small plastic package suitable for surface-mounted design
-
AEC-Q101 qualified
Applications
-
General regulation functions
Parametrics
Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [max] (V) | IF [max] (mA) | VZ [min] (V) | Ptot (mW) | PZSM (W) | Tj [max] (°C) | Configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PDZ10BGW | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 9.99 | 5 | appr. 2% | 10.21 | 200 | 9.77 | 365 | 40 | 150 | single |
PDZ11BGW | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 11 | 5 | appr. 2% | 11.22 | 200 | 10.78 | 365 | 40 | 150 | single |
PDZ12BGW | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 11.99 | 5 | appr. 2% | 12.24 | 200 | 11.74 | 365 | 40 | 150 | single |
PDZ13BGW | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 13.2 | 5 | appr. 2% | 13.49 | 200 | 12.91 | 365 | 40 | 150 | single |
PDZ15BGW | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 14.66 | 5 | appr. 2% | 14.98 | 200 | 14.34 | 365 | 40 | 150 | single |
PDZ16BGW | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 16.18 | 5 | appr. 2% | 16.51 | 200 | 15.85 | 365 | 40 | 150 | single |
PDZ18BGW | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 17.955 | 5 | appr. 2% | 18.35 | 200 | 17.56 | 365 | 40 | 150 | single |
PDZ2.4BGW | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 2.53 | 5 | appr. 2% | 2.63 | 200 | 2.43 | 365 | 40 | 150 | single |
PDZ2.7BGW | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 2.8 | 5 | appr. 2% | 2.91 | 200 | 2.69 | 365 | 40 | 150 | single |
PDZ20BGW | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 19.955 | 5 | appr. 2% | 20.39 | 200 | 19.52 | 365 | 40 | 150 | single |
PDZ22BGW | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 22.005 | 5 | appr. 2% | 22.47 | 200 | 21.54 | 365 | 40 | 150 | single |
PDZ24BGW | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 24.25 | 5 | appr. 2% | 24.78 | 200 | 23.72 | 365 | 40 | 150 | single |
PDZ27BGW | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 26.86 | 5 | appr. 2% | 27.53 | 200 | 26.19 | 365 | 40 | 150 | single |
PDZ3.0BGW | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 2.96 | 5 | appr. 2% | 3.07 | 200 | 2.85 | 365 | 40 | 150 | single |
PDZ3.3BGW | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 3.425 | 5 | appr. 2% | 3.53 | 200 | 3.32 | 365 | 40 | 150 | single |
PDZ3.6BGW | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 3.725 | 5 | appr. 2% | 3.85 | 200 | 3.6 | 365 | 40 | 150 | single |
PDZ3.9BGW | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 4.025 | 5 | appr. 2% | 4.16 | 200 | 3.89 | 365 | 40 | 150 | single |
PDZ30BGW | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 29.94 | 5 | appr. 2% | 30.69 | 200 | 29.19 | 365 | 40 | 150 | single |
PDZ33BGW | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 28.47 | 5 | appr. 2% | 33.79 | 200 | 23.15 | 365 | 40 | 150 | single |
PDZ36BGW | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 35.97 | 5 | appr. 2% | 36.87 | 200 | 35.07 | 365 | 40 | 150 | single |
PDZ4.3BGW | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 4.325 | 5 | appr. 2% | 4.48 | 200 | 4.17 | 365 | 40 | 150 | single |
PDZ4.7BGW | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 4.65 | 5 | appr. 2% | 4.75 | 200 | 4.55 | 365 | 40 | 150 | single |
PDZ5.1BGW | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 5.08 | 5 | appr. 2% | 5.2 | 200 | 4.96 | 365 | 40 | 150 | single |
PDZ5.6BGW | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 5.605 | 5 | appr. 2% | 5.73 | 200 | 5.48 | 365 | 40 | 150 | single |
PDZ6.2BGW | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 6.195 | 5 | appr. 2% | 6.33 | 200 | 6.06 | 365 | 40 | 150 | single |
PDZ6.8BGW | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 6.79 | 5 | appr. 2% | 6.93 | 200 | 6.65 | 365 | 40 | 150 | single |
PDZ7.5BGW | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 7.44 | 5 | appr. 2% | 7.6 | 200 | 7.28 | 365 | 40 | 150 | single |
PDZ8.2BGW | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 8.19 | 5 | appr. 2% | 8.36 | 200 | 8.02 | 365 | 40 | 150 | single |
PDZ9.1BGW | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 9.04 | 5 | appr. 2% | 9.23 | 200 | 8.85 | 365 | 40 | 150 | single |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
PDZ10BGW | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | BG | PDZ10BGWJ ( 9340 710 42118 ) |
SOD123_115 | Active | BG | PDZ10BGWX ( 9340 710 42115 ) | ||||
PDZ11BGW | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | BH | PDZ11BGWJ ( 9340 710 43118 ) |
SOD123_115 | Active | BH | PDZ11BGWX ( 9340 710 43115 ) | ||||
PDZ12BGW | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | BJ | PDZ12BGWJ ( 9340 710 49118 ) |
SOD123_115 | Active | BJ | PDZ12BGWX ( 9340 710 49115 ) | ||||
PDZ13BGW | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | BK | PDZ13BGWJ ( 9340 710 51118 ) |
SOD123_115 | Active | BK | PDZ13BGWX ( 9340 710 51115 ) | ||||
PDZ15BGW | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | BL | PDZ15BGWJ ( 9340 710 52118 ) |
SOD123_115 | Active | BL | PDZ15BGWX ( 9340 710 52115 ) | ||||
PDZ16BGW | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | BM | PDZ16BGWJ ( 9340 710 53118 ) |
SOD123_115 | Active | BM | PDZ16BGWX ( 9340 710 53115 ) | ||||
PDZ18BGW | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | BN | PDZ18BGWJ ( 9340 710 54118 ) |
SOD123_115 | Active | BN | PDZ18BGWX ( 9340 710 54115 ) | ||||
PDZ2.4BGW | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | B1 | PDZ2.4BGWJ ( 9340 710 23118 ) |
SOD123_115 | Active | B1 | PDZ2.4BGWX ( 9340 710 23115 ) | ||||
PDZ2.7BGW | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_115 | Active | B2 | PDZ2.7BGWX ( 9340 710 57115 ) |
PDZ20BGW | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | BP | PDZ20BGWJ ( 9340 710 55118 ) |
SOD123_115 | Active | BP | PDZ20BGWX ( 9340 710 55115 ) | ||||
PDZ22BGW | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | BQ | PDZ22BGWJ ( 9340 710 56118 ) |
SOD123_115 | Active | BQ | PDZ22BGWX ( 9340 710 56115 ) | ||||
PDZ24BGW | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | BR | PDZ24BGWJ ( 9340 710 36118 ) |
SOD123_115 | Active | BR | PDZ24BGWX ( 9340 710 36115 ) | ||||
PDZ27BGW | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | BS | PDZ27BGWJ ( 9340 710 44118 ) |
SOD123_115 | Active | BS | PDZ27BGWX ( 9340 710 44115 ) | ||||
PDZ3.0BGW | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | B3 | PDZ3.0BGWJ ( 9340 710 58118 ) |
SOD123_115 | Active | B3 | PDZ3.0BGWX ( 9340 710 58115 ) | ||||
PDZ3.3BGW | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | B4 | PDZ3.3BGWJ ( 9340 710 59118 ) |
SOD123_115 | Active | B4 | PDZ3.3BGWX ( 9340 710 59115 ) | ||||
PDZ3.6BGW | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | B5 | PDZ3.6BGWJ ( 9340 710 61118 ) |
SOD123_115 | Active | B5 | PDZ3.6BGWX ( 9340 710 61115 ) | ||||
PDZ3.9BGW | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | B6 | PDZ3.9BGWJ ( 9340 710 82118 ) |
SOD123_115 | Active | B6 | PDZ3.9BGWX ( 9340 710 82115 ) | ||||
PDZ30BGW | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | BT | PDZ30BGWJ ( 9340 710 45118 ) |
SOD123_115 | Active | BT | PDZ30BGWX ( 9340 710 45115 ) | ||||
PDZ33BGW | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | BU | PDZ33BGWJ ( 9340 710 46118 ) |
SOD123_115 | Active | BU | PDZ33BGWX ( 9340 710 46115 ) | ||||
PDZ36BGW | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | BV | PDZ36BGWJ ( 9340 710 47118 ) |
SOD123_115 | Active | BV | PDZ36BGWX ( 9340 710 47115 ) | ||||
PDZ4.3BGW | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | B7 | PDZ4.3BGWJ ( 9340 710 83118 ) |
SOD123_115 | Active | B7 | PDZ4.3BGWX ( 9340 710 83115 ) | ||||
PDZ4.7BGW | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | B8 | PDZ4.7BGWJ ( 9340 710 87118 ) |
SOD123_115 | Active | B8 | PDZ4.7BGWX ( 9340 710 87115 ) | ||||
PDZ5.1BGW | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | B9 | PDZ5.1BGWJ ( 9340 710 88118 ) |
SOD123_115 | Active | B9 | PDZ5.1BGWX ( 9340 710 88115 ) | ||||
PDZ5.6BGW | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | BA | PDZ5.6BGWJ ( 9340 710 89118 ) |
SOD123_115 | Active | BA | PDZ5.6BGWX ( 9340 710 89115 ) | ||||
PDZ6.2BGW | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | BB | PDZ6.2BGWJ ( 9340 710 25118 ) |
SOD123_115 | Active | BB | PDZ6.2BGWX ( 9340 710 25115 ) | ||||
PDZ6.8BGW | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | BC | PDZ6.8BGWJ ( 9340 710 37118 ) |
SOD123_115 | Active | BC | PDZ6.8BGWX ( 9340 710 37115 ) | ||||
PDZ7.5BGW | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | BD | PDZ7.5BGWJ ( 9340 710 38118 ) |
SOD123_115 | Active | BD | PDZ7.5BGWX ( 9340 710 38115 ) | ||||
PDZ8.2BGW | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | BE | PDZ8.2BGWJ ( 9340 710 39118 ) |
SOD123_115 | Active | BE | PDZ8.2BGWX ( 9340 710 39115 ) | ||||
PDZ9.1BGW | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | BF | PDZ9.1BGWJ ( 9340 710 41118 ) |
SOD123_115 | Active | BF | PDZ9.1BGWX ( 9340 710 41115 ) |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
PDZ2.7BGW | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Withdrawn / End-of-life | B2 | PDZ2.7BGWJ ( 9340 710 57118 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
PDZ2.7BGW | 934071057118 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
PDZ10BGW | PDZ10BGWJ | PDZ10BGW | ![]() | week 25, 2019 | |
PDZ10BGW | PDZ10BGWX | PDZ10BGW | ![]() | week 25, 2019 | |
PDZ11BGW | PDZ11BGWJ | PDZ11BGW | ![]() | week 25, 2019 | |
PDZ11BGW | PDZ11BGWX | PDZ11BGW | ![]() | week 25, 2019 | |
PDZ12BGW | PDZ12BGWJ | PDZ12BGW | ![]() | week 25, 2019 | |
PDZ12BGW | PDZ12BGWX | PDZ12BGW | ![]() | week 25, 2019 | |
PDZ13BGW | PDZ13BGWJ | PDZ13BGW | ![]() | week 25, 2019 | |
PDZ13BGW | PDZ13BGWX | PDZ13BGW | ![]() | week 25, 2019 | |
PDZ15BGW | PDZ15BGWJ | PDZ15BGW | ![]() | week 25, 2019 | |
PDZ15BGW | PDZ15BGWX | PDZ15BGW | ![]() | week 25, 2019 | |
PDZ16BGW | PDZ16BGWJ | PDZ16BGW | ![]() | week 25, 2019 | |
PDZ16BGW | PDZ16BGWX | PDZ16BGW | ![]() | week 25, 2019 | |
PDZ18BGW | PDZ18BGWJ | PDZ18BGW | ![]() | week 25, 2019 | |
PDZ18BGW | PDZ18BGWX | PDZ18BGW | ![]() | week 25, 2019 | |
PDZ2.4BGW | PDZ2.4BGWJ | PDZ2.4BGW | ![]() | week 25, 2019 | |
PDZ2.4BGW | PDZ2.4BGWX | PDZ2.4BGW | ![]() | week 25, 2019 | |
PDZ2.7BGW | PDZ2.7BGWX | PDZ2.7BGW | ![]() | week 25, 2019 | |
PDZ20BGW | PDZ20BGWJ | PDZ20BGW | ![]() | week 25, 2019 | |
PDZ20BGW | PDZ20BGWX | PDZ20BGW | ![]() | week 25, 2019 | |
PDZ22BGW | PDZ22BGWJ | PDZ22BGW | ![]() | week 25, 2019 | |
PDZ22BGW | PDZ22BGWX | PDZ22BGW | ![]() | week 25, 2019 | |
PDZ24BGW | PDZ24BGWJ | PDZ24BGW | ![]() | week 25, 2019 | |
PDZ24BGW | PDZ24BGWX | PDZ24BGW | ![]() | week 25, 2019 | |
PDZ27BGW | PDZ27BGWJ | PDZ27BGW | ![]() | week 25, 2019 | |
PDZ27BGW | PDZ27BGWX | PDZ27BGW | ![]() | week 25, 2019 | |
PDZ3.0BGW | PDZ3.0BGWJ | PDZ3.0BGW | ![]() | week 25, 2019 | |
PDZ3.0BGW | PDZ3.0BGWX | PDZ3.0BGW | ![]() | week 25, 2019 | |
PDZ3.3BGW | PDZ3.3BGWJ | PDZ3.3BGW | ![]() | week 25, 2019 | |
PDZ3.3BGW | PDZ3.3BGWX | PDZ3.3BGW | ![]() | week 25, 2019 | |
PDZ3.6BGW | PDZ3.6BGWJ | PDZ3.6BGW | ![]() | week 25, 2019 | |
PDZ3.6BGW | PDZ3.6BGWX | PDZ3.6BGW | ![]() | week 25, 2019 | |
PDZ3.9BGW | PDZ3.9BGWJ | PDZ3.9BGW | ![]() | week 25, 2019 | |
PDZ3.9BGW | PDZ3.9BGWX | PDZ3.9BGW | ![]() | week 25, 2019 | |
PDZ30BGW | PDZ30BGWJ | PDZ30BGW | ![]() | week 25, 2019 | |
PDZ30BGW | PDZ30BGWX | PDZ30BGW | ![]() | week 25, 2019 | |
PDZ33BGW | PDZ33BGWJ | PDZ33BGW | ![]() | week 25, 2019 | |
PDZ33BGW | PDZ33BGWX | PDZ33BGW | ![]() | week 25, 2019 | |
PDZ36BGW | PDZ36BGWJ | PDZ36BGW | ![]() | week 25, 2019 | |
PDZ36BGW | PDZ36BGWX | PDZ36BGW | ![]() | week 25, 2019 | |
PDZ4.3BGW | PDZ4.3BGWJ | PDZ4.3BGW | ![]() | week 25, 2019 | |
PDZ4.3BGW | PDZ4.3BGWX | PDZ4.3BGW | ![]() | week 25, 2019 | |
PDZ4.7BGW | PDZ4.7BGWJ | PDZ4.7BGW | ![]() | week 25, 2019 | |
PDZ4.7BGW | PDZ4.7BGWX | PDZ4.7BGW | ![]() | week 25, 2019 | |
PDZ5.1BGW | PDZ5.1BGWJ | PDZ5.1BGW | ![]() | week 25, 2019 | |
PDZ5.1BGW | PDZ5.1BGWX | PDZ5.1BGW | ![]() | week 25, 2019 | |
PDZ5.6BGW | PDZ5.6BGWJ | PDZ5.6BGW | ![]() | week 25, 2019 | |
PDZ5.6BGW | PDZ5.6BGWX | PDZ5.6BGW | ![]() | week 25, 2019 | |
PDZ6.2BGW | PDZ6.2BGWJ | PDZ6.2BGW | ![]() | week 25, 2019 | |
PDZ6.2BGW | PDZ6.2BGWX | PDZ6.2BGW | ![]() | week 25, 2019 | |
PDZ6.8BGW | PDZ6.8BGWJ | PDZ6.8BGW | ![]() | week 25, 2019 | |
PDZ6.8BGW | PDZ6.8BGWX | PDZ6.8BGW | ![]() | week 25, 2019 | |
PDZ7.5BGW | PDZ7.5BGWJ | PDZ7.5BGW | ![]() | week 25, 2019 | |
PDZ7.5BGW | PDZ7.5BGWX | PDZ7.5BGW | ![]() | week 25, 2019 | |
PDZ8.2BGW | PDZ8.2BGWJ | PDZ8.2BGW | ![]() | week 25, 2019 | |
PDZ8.2BGW | PDZ8.2BGWX | PDZ8.2BGW | ![]() | week 25, 2019 | |
PDZ9.1BGW | PDZ9.1BGWJ | PDZ9.1BGW | ![]() | week 25, 2019 | |
PDZ9.1BGW | PDZ9.1BGWX | PDZ9.1BGW | ![]() | week 25, 2019 |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
PDZ2.7BGW | PDZ2.7BGWJ | PDZ2.7BGW | ![]() | week 25, 2019 |
Documentation (4)
File name | Title | Type | Date |
---|---|---|---|
PDZ-GW_SER | Single Zener diodes in a SOD123 package | Data sheet | 2017-11-24 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
SOD123 | plastic, surface-mounted package; 2 leads; 2.675 mm x 1.6 mm x 1.15 mm body | Package information | 2022-05-27 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.