Features and benefits
-
Very low dynamic impedance at low currents: approximately 5 % of conventional series
-
Hard breakdown knee
-
Low noise: approximately 10 % of conventional series
-
Total power dissipation: max. 250 mW
-
Small tolerances of VZ
-
Working voltage range: nominal 5.00 to 6.80 V
-
Non-repetitive peak reverse power dissipation: maximal 30 W at 150 °C
-
Qualified according to AEC-Q101 and recommended for use in automotive applications
Applications
-
Low current, low power, low noise applications
-
CMOS RAM back-up circuits
-
Voltage stabilizers
-
Voltage limiters
-
Smoke detector relays
Parametrics
Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [max] (V) | IF [max] (mA) | VZ [min] (V) | Ptot (mW) | PZSM (W) | Tj [max] (°C) | Configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PLVA650A-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5 | 0.25 | 0.2 V | 5.2 | 250 | 4.8 | 250 | 30 | 150 | single |
PLVA653A-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5 | 0.25 | 0.2 V | 5.5 | 250 | 5.1 | 250 | 30 | 150 | single |
PLVA656A-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5.6 | 0.25 | 0.2 V | 5.8 | 250 | 5.4 | 250 | 30 | 150 | single |
PLVA659A-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5.9 | 0.25 | 0.2 V | 6.1 | 250 | 5.7 | 250 | 30 | 150 | single |
PLVA662A-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.2 | 0.25 | 0.2 V | 6.4 | 250 | 6 | 250 | 30 | 150 | single |
PLVA665A-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.5 | 0.25 | 0.2 V | 6.7 | 250 | 6.3 | 250 | 30 | 150 | single |
PLVA668A-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.8 | 0.25 | 0.2 V | 7 | 250 | 6.6 | 250 | 30 | 150 | single |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
PLVA650A-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | %9A | PLVA650A-QR ( 9346 638 15215 ) | |
PLVA653A-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | %9B | PLVA653A-QR ( 9346 638 17215 ) | |
PLVA656A-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | %9C | PLVA656A-QR ( 9346 638 18215 ) | |
PLVA659A-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | %9D | PLVA659A-QVL ( 9346 638 19235 ) | |
SOT23_215 | Active | %9D | PLVA659A-QR ( 9346 638 19215 ) | ||||
PLVA662A-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | %9E | PLVA662A-QR ( 9346 638 23215 ) | |
PLVA665A-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | %9F | PLVA665A-QR ( 9346 638 24215 ) | |
PLVA668A-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | %9G | PLVA668A-QR ( 9346 638 25215 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
PLVA650A-Q | PLVA650A-QR | PLVA650A-Q | ![]() | ||
PLVA653A-Q | PLVA653A-QR | PLVA653A-Q | ![]() | ||
PLVA656A-Q | PLVA656A-QR | PLVA656A-Q | ![]() | ||
PLVA659A-Q | PLVA659A-QVL | PLVA659A-Q | ![]() | ||
PLVA659A-Q | PLVA659A-QR | PLVA659A-Q | ![]() | ||
PLVA662A-Q | PLVA662A-QR | PLVA662A-Q | ![]() | ||
PLVA665A-Q | PLVA665A-QR | PLVA665A-Q | ![]() | ||
PLVA668A-Q | PLVA668A-QR | PLVA668A-Q | ![]() |
Documentation (2)
File name | Title | Type | Date |
---|---|---|---|
PLVA6XXA-Q_SER | Low-voltage avalanche regulator diodes | Data sheet | 2022-05-12 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.