Parametrics
Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [max] (V) | IF [max] (mA) | VZ [min] (V) | Ptot (mW) | PZSM (W) | Tj [max] (°C) | Configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SZMM3Z10VT1G | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 10 | 5 | 5% | 10.55 | 200 | 9.45 | 300 | 40 | 150 | single |
SZMM3Z11VT1G | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 11 | 5 | 5% | 11.56 | 200 | 10.44 | 300 | 40 | 150 | single |
SZMM3Z12VT1G | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 12.01 | 5 | 5% | 12.6 | 200 | 11.42 | 300 | 40 | 150 | single |
SZMM3Z13VT1G | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 13.215 | 5 | 5% | 13.96 | 200 | 12.47 | 300 | 40 | 150 | single |
SZMM3Z15VT1G | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 14.68 | 5 | 5% | 15.52 | 200 | 13.84 | 300 | 40 | 150 | single |
SZMM3Z16VT1G | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 16.23 | 5 | 5% | 17.09 | 200 | 15.37 | 300 | 40 | 150 | single |
SZMM3Z20VT1G | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 19.97 | 5 | 5% | 21.08 | 200 | 18.86 | 300 | 40 | 150 | single |
SZMM3Z22VT1G | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 22.025 | 5 | 5% | 23.17 | 200 | 20.88 | 300 | 40 | 150 | single |
SZMM3Z24VT1G | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 24.25 | 5 | 5% | 25.57 | 200 | 22.93 | 300 | 40 | 150 | single |
SZMM3Z27VT1G | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 27 | 2 | appr. 5% | 28.9 | 200 | 25.1 | 300 | 40 | 150 | single |
SZMM3Z2V4T1G | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 2.45 | 5 | 5% | 2.6 | 200 | 2.3 | 300 | 40 | 150 | single |
SZMM3Z2V7T1G | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 2.7 | 5 | 5% | 2.9 | 200 | 2.5 | 300 | 40 | 150 | single |
SZMM3Z30VT1G | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 30 | 2 | appr. 5% | 32 | 200 | 28 | 300 | 40 | 150 | single |
SZMM3Z33VT1G | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 33 | 2 | appr. 5% | 35 | 200 | 31 | 300 | 40 | 150 | single |
SZMM3Z36VT1G | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 36 | 2 | appr. 5% | 38 | 200 | 34 | 300 | 40 | 150 | single |
SZMM3Z39VT1G | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 39 | 2 | appr. 5% | 41 | 200 | 37 | 300 | 40 | 150 | single |
SZMM3Z3V0T1G | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3 | 5 | 5% | 3.2 | 200 | 2.8 | 300 | 40 | 150 | single |
SZMM3Z3V3T1G | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.3 | 5 | 5% | 3.5 | 200 | 3.1 | 300 | 40 | 150 | single |
SZMM3Z3V6T1G | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.6 | 5 | 5% | 3.8 | 200 | 3.4 | 300 | 40 | 150 | single |
SZMM3Z3V9T1G | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.9 | 5 | 5% | 4.1 | 200 | 3.7 | 300 | 40 | 150 | single |
SZMM3Z43VT1G | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 43 | 2 | appr. 5% | 46 | 200 | 40 | 300 | 40 | 150 | single |
SZMM3Z47VT1G | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 47 | 2 | appr. 5% | 50 | 200 | 44 | 300 | 40 | 150 | single |
SZMM3Z4V3T1G | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 4.245 | 5 | 5% | 4.48 | 200 | 4.01 | 300 | 40 | 150 | single |
SZMM3Z4V7T1G | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 4.66 | 5 | 5% | 4.9 | 200 | 4.42 | 300 | 40 | 150 | single |
SZMM3Z51VT1G | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 51 | 2 | appr. 5% | 54 | 200 | 48 | 300 | 40 | 150 | single |
SZMM3Z56VT1G | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 56 | 2 | appr. 5% | 60 | 200 | 52 | 300 | 40 | 150 | single |
SZMM3Z5V1T1G | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 5.105 | 5 | 5% | 5.37 | 200 | 4.84 | 300 | 40 | 150 | single |
SZMM3Z5V6T1G | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 5.615 | 5 | 5% | 5.92 | 200 | 5.31 | 300 | 40 | 150 | single |
SZMM3Z62VT1G | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 62 | 2 | appr. 5% | 66 | 200 | 58 | 300 | 40 | 150 | single |
SZMM3Z68VT1G | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 68 | 2 | appr. 5% | 72 | 200 | 64 | 300 | 40 | 150 | single |
SZMM3Z6V2T1G | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 6.195 | 5 | 5% | 6.53 | 200 | 5.86 | 300 | 40 | 150 | single |
SZMM3Z6V8T1G | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 6.805 | 5 | 5% | 7.14 | 200 | 6.47 | 300 | 40 | 150 | single |
SZMM3Z75VT1G | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 75 | 2 | appr. 5% | 79 | 200 | 70 | 300 | 40 | 150 | single |
SZMM3Z7V5T1G | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 7.45 | 5 | 5% | 7.84 | 200 | 7.06 | 300 | 40 | 150 | single |
SZMM3Z8V2T1G | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 8.2 | 5 | 5% | 8.64 | 200 | 7.76 | 300 | 40 | 150 | single |
SZMM3Z9V1T1G | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 9.055 | 5 | 5% | 9.55 | 200 | 8.56 | 300 | 40 | 150 | single |
Package
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
SZMM3Z10VT1G | SZMM3Z10VT1GX | SZMM3Z10VT1G | ![]() | ||
SZMM3Z11VT1G | SZMM3Z11VT1GX | SZMM3Z11VT1G | ![]() | ||
SZMM3Z12VT1G | SZMM3Z12VT1GX | SZMM3Z12VT1G | ![]() | ||
SZMM3Z13VT1G | SZMM3Z13VT1GX | SZMM3Z13VT1G | ![]() | ||
SZMM3Z15VT1G | SZMM3Z15VT1GX | SZMM3Z15VT1G | ![]() | ||
SZMM3Z16VT1G | SZMM3Z16VT1GX | SZMM3Z16VT1G | ![]() | ||
SZMM3Z20VT1G | SZMM3Z20VT1GX | SZMM3Z20VT1G | ![]() | ||
SZMM3Z22VT1G | SZMM3Z22VT1GX | SZMM3Z22VT1G | ![]() | ||
SZMM3Z24VT1G | SZMM3Z24VT1GX | SZMM3Z24VT1G | ![]() | ||
SZMM3Z27VT1G | SZMM3Z27VT1GX | SZMM3Z27VT1G | ![]() | ||
SZMM3Z2V4T1G | SZMM3Z2V4T1GX | SZMM3Z2V4T1G | ![]() | ||
SZMM3Z2V7T1G | SZMM3Z2V7T1GX | SZMM3Z2V7T1G | ![]() | ||
SZMM3Z30VT1G | SZMM3Z30VT1GX | SZMM3Z30VT1G | ![]() | ||
SZMM3Z33VT1G | SZMM3Z33VT1GX | SZMM3Z33VT1G | ![]() | ||
SZMM3Z36VT1G | SZMM3Z36VT1GX | SZMM3Z36VT1G | ![]() | ||
SZMM3Z39VT1G | SZMM3Z39VT1GX | SZMM3Z39VT1G | ![]() | ||
SZMM3Z3V0T1G | SZMM3Z3V0T1GX | SZMM3Z3V0T1G | ![]() | ||
SZMM3Z3V3T1G | SZMM3Z3V3T1GX | SZMM3Z3V3T1G | ![]() | ||
SZMM3Z3V6T1G | SZMM3Z3V6T1GX | SZMM3Z3V6T1G | ![]() | ||
SZMM3Z3V9T1G | SZMM3Z3V9T1GX | SZMM3Z3V9T1G | ![]() | ||
SZMM3Z43VT1G | SZMM3Z43VT1GX | SZMM3Z43VT1G | ![]() | ||
SZMM3Z47VT1G | SZMM3Z47VT1GX | SZMM3Z47VT1G | ![]() | ||
SZMM3Z4V3T1G | SZMM3Z4V3T1GX | SZMM3Z4V3T1G | ![]() | ||
SZMM3Z4V7T1G | SZMM3Z4V7T1GX | SZMM3Z4V7T1G | ![]() | ||
SZMM3Z51VT1G | SZMM3Z51VT1GX | SZMM3Z51VT1G | ![]() | ||
SZMM3Z56VT1G | SZMM3Z56VT1GX | SZMM3Z56VT1G | ![]() | ||
SZMM3Z5V1T1G | SZMM3Z5V1T1GX | SZMM3Z5V1T1G | ![]() | ||
SZMM3Z5V6T1G | SZMM3Z5V6T1GX | SZMM3Z5V6T1G | ![]() | ||
SZMM3Z62VT1G | SZMM3Z62VT1GX | SZMM3Z62VT1G | ![]() | ||
SZMM3Z68VT1G | SZMM3Z68VT1GX | SZMM3Z68VT1G | ![]() | ||
SZMM3Z6V2T1G | SZMM3Z6V2T1GX | SZMM3Z6V2T1G | ![]() | ||
SZMM3Z6V8T1G | SZMM3Z6V8T1GX | SZMM3Z6V8T1G | ![]() | ||
SZMM3Z75VT1G | SZMM3Z75VT1GX | SZMM3Z75VT1G | ![]() | ||
SZMM3Z7V5T1G | SZMM3Z7V5T1GX | SZMM3Z7V5T1G | ![]() | ||
SZMM3Z8V2T1G | SZMM3Z8V2T1GX | SZMM3Z8V2T1G | ![]() | ||
SZMM3Z9V1T1G | SZMM3Z9V1T1GX | SZMM3Z9V1T1G | ![]() |
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
SOD323 | plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
- SZMM3Z10VT1G
- SZMM3Z11VT1G
- SZMM3Z12VT1G
- SZMM3Z13VT1G
- SZMM3Z15VT1G
- SZMM3Z16VT1G
- SZMM3Z20VT1G
- SZMM3Z22VT1G
- SZMM3Z24VT1G
- SZMM3Z27VT1G
- SZMM3Z2V4T1G
- SZMM3Z2V7T1G
- SZMM3Z30VT1G
- SZMM3Z33VT1G
- SZMM3Z36VT1G
- SZMM3Z39VT1G
- SZMM3Z3V0T1G
- SZMM3Z3V3T1G
- SZMM3Z3V6T1G
- SZMM3Z3V9T1G
- SZMM3Z43VT1G
- SZMM3Z47VT1G
- SZMM3Z4V3T1G
- SZMM3Z4V7T1G
- SZMM3Z51VT1G
- SZMM3Z56VT1G
- SZMM3Z5V1T1G
- SZMM3Z5V6T1G
- SZMM3Z62VT1G
- SZMM3Z68VT1G
- SZMM3Z6V2T1G
- SZMM3Z6V8T1G
- SZMM3Z75VT1G
- SZMM3Z7V5T1G
- SZMM3Z8V2T1G
- SZMM3Z9V1T1G
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.