Parametrics
Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [max] (V) | IF [max] (mA) | VZ [min] (V) | Ptot (mW) | PZSM (W) | Tj [max] (°C) | Configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SZMM5Z10VT5G | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 10 | 5 | 2% | 10.2 | 200 | 9.8 | 300 | 40 | 150 | single |
SZMM5Z11VT5G | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 11 | 5 | 2% | 11.22 | 200 | 10.78 | 300 | 40 | 150 | single |
SZMM5Z12VT5G | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 12 | 5 | 2% | 12.24 | 200 | 11.76 | 300 | 40 | 150 | single |
SZMM5Z13VT5G | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 13 | 5 | 2% | 13.26 | 200 | 12.74 | 300 | 40 | 150 | single |
SZMM5Z15VT5G | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 15 | 5 | 2% | 15.3 | 200 | 14.7 | 300 | 40 | 150 | single |
SZMM5Z16VT5G | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 16 | 5 | 2% | 16.32 | 200 | 15.68 | 300 | 40 | 150 | single |
SZMM5Z18VT5G | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 18 | 5 | 2% | 18.36 | 200 | 17.64 | 300 | 40 | 150 | single |
SZMM5Z20VT5G | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 20 | 5 | 2% | 20.4 | 200 | 19.6 | 300 | 40 | 150 | single |
SZMM5Z22VT5G | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 22 | 5 | 2% | 22.44 | 200 | 21.56 | 300 | 40 | 150 | single |
SZMM5Z24VT5G | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 24 | 5 | 2% | 24.48 | 200 | 23.52 | 300 | 40 | 150 | single |
SZMM5Z27VT5G | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 27 | 2 | 2% | 27.54 | 200 | 26.46 | 300 | 40 | 150 | single |
SZMM5Z2V4T5G | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 2.4 | 5 | 2% | 2.45 | 200 | 2.35 | 300 | 40 | 150 | single |
SZMM5Z2V7T5G | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 2.7 | 5 | 2% | 2.75 | 200 | 2.65 | 300 | 40 | 150 | single |
SZMM5Z30VT5G | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 30 | 2 | 2% | 30.6 | 200 | 29.4 | 300 | 40 | 150 | single |
SZMM5Z33VT5G | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 33 | 2 | 2% | 33.66 | 200 | 32.34 | 300 | 40 | 150 | single |
SZMM5Z36VT5G | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 36 | 2 | 2% | 36.72 | 200 | 35.28 | 300 | 40 | 150 | single |
SZMM5Z3V0T5G | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3 | 5 | 2% | 3.06 | 200 | 2.94 | 300 | 40 | 150 | single |
SZMM5Z3V3T5G | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3.3 | 5 | 2% | 3.37 | 200 | 3.23 | 300 | 40 | 150 | single |
SZMM5Z3V6T5G | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3.6 | 5 | 2% | 3.67 | 200 | 3.53 | 300 | 40 | 150 | single |
SZMM5Z3V9T5G | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3.9 | 5 | 2% | 3.98 | 200 | 3.82 | 300 | 40 | 150 | single |
SZMM5Z4V3T5G | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 4.3 | 5 | 2% | 4.39 | 200 | 4.21 | 300 | 40 | 150 | single |
SZMM5Z4V7T5G | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 4.7 | 5 | 2% | 4.79 | 200 | 4.61 | 300 | 40 | 150 | single |
SZMM5Z5V1T5G | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 5.1 | 5 | 2% | 5.2 | 200 | 5 | 300 | 40 | 150 | single |
SZMM5Z5V6T5G | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 5.6 | 5 | 2% | 5.71 | 200 | 5.49 | 300 | 40 | 150 | single |
SZMM5Z6V2T5G | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 6.2 | 5 | 2% | 6.32 | 200 | 6.08 | 300 | 40 | 150 | single |
SZMM5Z6V8T5G | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 6.8 | 5 | 2% | 6.94 | 200 | 6.66 | 300 | 40 | 150 | single |
SZMM5Z7V5T5G | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 7.5 | 5 | 2% | 7.65 | 200 | 7.35 | 300 | 40 | 150 | single |
SZMM5Z8V2T5G | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 8.2 | 5 | 2% | 8.36 | 200 | 8.04 | 300 | 40 | 150 | single |
SZMM5Z9V1T5G | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 9.1 | 5 | 2% | 9.28 | 200 | 8.92 | 300 | 40 | 150 | single |
Package
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
SZMM5Z10VT5G | SZMM5Z10VT5GF | SZMM5Z10VT5G | ![]() | ||
SZMM5Z11VT5G | SZMM5Z11VT5GF | SZMM5Z11VT5G | ![]() | ||
SZMM5Z12VT5G | SZMM5Z12VT5GF | SZMM5Z12VT5G | ![]() | ||
SZMM5Z13VT5G | SZMM5Z13VT5GF | SZMM5Z13VT5G | ![]() | ||
SZMM5Z15VT5G | SZMM5Z15VT5GF | SZMM5Z15VT5G | ![]() | ||
SZMM5Z16VT5G | SZMM5Z16VT5GF | SZMM5Z16VT5G | ![]() | ||
SZMM5Z18VT5G | SZMM5Z18VT5GF | SZMM5Z18VT5G | ![]() | ||
SZMM5Z20VT5G | SZMM5Z20VT5GF | SZMM5Z20VT5G | ![]() | ||
SZMM5Z22VT5G | SZMM5Z22VT5GF | SZMM5Z22VT5G | ![]() | ||
SZMM5Z24VT5G | SZMM5Z24VT5GF | SZMM5Z24VT5G | ![]() | ||
SZMM5Z27VT5G | SZMM5Z27VT5GF | SZMM5Z27VT5G | ![]() | ||
SZMM5Z2V4T5G | SZMM5Z2V4T5GF | SZMM5Z2V4T5G | ![]() | ||
SZMM5Z2V7T5G | SZMM5Z2V7T5GF | SZMM5Z2V7T5G | ![]() | ||
SZMM5Z30VT5G | SZMM5Z30VT5GF | SZMM5Z30VT5G | ![]() | ||
SZMM5Z33VT5G | SZMM5Z33VT5GF | SZMM5Z33VT5G | ![]() | ||
SZMM5Z36VT5G | SZMM5Z36VT5GF | SZMM5Z36VT5G | ![]() | ||
SZMM5Z3V0T5G | SZMM5Z3V0T5GF | SZMM5Z3V0T5G | ![]() | ||
SZMM5Z3V3T5G | SZMM5Z3V3T5GF | SZMM5Z3V3T5G | ![]() | ||
SZMM5Z3V6T5G | SZMM5Z3V6T5GF | SZMM5Z3V6T5G | ![]() | ||
SZMM5Z3V9T5G | SZMM5Z3V9T5GF | SZMM5Z3V9T5G | ![]() | ||
SZMM5Z4V3T5G | SZMM5Z4V3T5GF | SZMM5Z4V3T5G | ![]() | ||
SZMM5Z4V7T5G | SZMM5Z4V7T5GF | SZMM5Z4V7T5G | ![]() | ||
SZMM5Z5V1T5G | SZMM5Z5V1T5GF | SZMM5Z5V1T5G | ![]() | ||
SZMM5Z5V6T5G | SZMM5Z5V6T5GF | SZMM5Z5V6T5G | ![]() | ||
SZMM5Z6V2T5G | SZMM5Z6V2T5GF | SZMM5Z6V2T5G | ![]() | ||
SZMM5Z6V8T5G | SZMM5Z6V8T5GF | SZMM5Z6V8T5G | ![]() | ||
SZMM5Z7V5T5G | SZMM5Z7V5T5GF | SZMM5Z7V5T5G | ![]() | ||
SZMM5Z8V2T5G | SZMM5Z8V2T5GF | SZMM5Z8V2T5G | ![]() | ||
SZMM5Z9V1T5G | SZMM5Z9V1T5GF | SZMM5Z9V1T5G | ![]() |
Documentation (2)
File name | Title | Type | Date |
---|---|---|---|
SOD523 | plastic, surface-mounted package; 2 leads; 1.2 mm x 0.8 mm x 0.6 mm body | Package information | 2022-05-27 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
- SZMM5Z10VT5G
- SZMM5Z11VT5G
- SZMM5Z12VT5G
- SZMM5Z13VT5G
- SZMM5Z15VT5G
- SZMM5Z16VT5G
- SZMM5Z18VT5G
- SZMM5Z20VT5G
- SZMM5Z22VT5G
- SZMM5Z24VT5G
- SZMM5Z27VT5G
- SZMM5Z2V4T5G
- SZMM5Z2V7T5G
- SZMM5Z30VT5G
- SZMM5Z33VT5G
- SZMM5Z36VT5G
- SZMM5Z3V0T5G
- SZMM5Z3V3T5G
- SZMM5Z3V6T5G
- SZMM5Z3V9T5G
- SZMM5Z4V3T5G
- SZMM5Z4V7T5G
- SZMM5Z5V1T5G
- SZMM5Z5V6T5G
- SZMM5Z6V2T5G
- SZMM5Z6V8T5G
- SZMM5Z7V5T5G
- SZMM5Z8V2T5G
- SZMM5Z9V1T5G
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.