1PS66SB82; 1PS88SB82

15 V, 30 mA low Cd Schottky barrier diodes

Epitaxial low capacitance Schottky barrier diodes encapsulated in very small SMD plastic packages.

Features and benefits

  • Low diode capacitance

  • Low forward voltage

  • Very small SMD plastic packages

  • AEC-Q101 qualified

Applications

  • Digital applications:

    • Ultra high-speed switching

    • Clamping circuits

  • RF applications:

    • Diode ring mixer

    • RF detector

    • RF voltage doubler

Parametrics

Type numberPackage versionPackage nameSize (mm)VR [max] (V)IF [max] (mA)ConfigurationVF [max] (mV)Cd [max] (pF)IR [max] (µA)
1PS66SB82SOT666SOT6661.6 x 1.2 x 0.551530triple340@IF=1mA1@VR=0V0.2@VR=1V

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
1PS66SB82

(SOT666)
SOT666REFLOW_BG-BD-1
SOT666_115ActiveN51PS66SB82,115
( 9340 587 46115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
1PS66SB821PS66SB82,1151PS66SB82Always Pb-free
Quality and reliability disclaimer

Documentation (4)

File nameTitleTypeDate
1PS66SB82_1PS88SB8215 V, 30 mA low Cd Schottky barrier diodesData sheet2018-08-28
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SOT666plastic, surface-mounted package; 6 leads; 0.5 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm bodyPackage information2022-06-01
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.