Features and benefits
-
Low diode capacitance
-
Low forward voltage
-
Very small SMD plastic packages
-
AEC-Q101 qualified
Applications
-
Digital applications:
-
Ultra high-speed switching
-
Clamping circuits
-
-
RF applications:
-
Diode ring mixer
-
RF detector
-
RF voltage doubler
-
Parametrics
Type number | Package version | Package name | Size (mm) | VR [max] (V) | IF [max] (mA) | Configuration | VF [max] (mV) | Cd [max] (pF) | IR [max] (µA) |
---|---|---|---|---|---|---|---|---|---|
1PS66SB82 | SOT666 | SOT666 | 1.6 x 1.2 x 0.55 | 15 | 30 | triple | 340@IF=1mA | 1@VR=0V | 0.2@VR=1V |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
1PS66SB82 | (SOT666) | SOT666 | REFLOW_BG-BD-1 | SOT666_115 | Active | N5 | 1PS66SB82,115 ( 9340 587 46115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
1PS66SB82 | 1PS66SB82,115 | 1PS66SB82 | Always Pb-free |
Documentation (4)
File name | Title | Type | Date |
---|---|---|---|
1PS66SB82_1PS88SB82 | 15 V, 30 mA low Cd Schottky barrier diodes | Data sheet | 2018-08-28 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SOT666 | plastic, surface-mounted package; 6 leads; 0.5 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Package information | 2022-06-01 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.