Parametric search
Products
Type number | Description | Status | Quick access |
---|---|---|---|
1PS66SB82; 1PS88SB82 | 15 V, 30 mA low Cd Schottky barrier diodes | ACT | |
1PS66SB82 | 15 V, 30 mA low Cd Schottky barrier diodes | Production | |
1PS88SB82 | 15 V, 30 mA low Cd Schottky barrier diodes | EndOfLife | |
1PS66SB17 | 4 V, 30 mA low capacitance Schottky barrier diode | EndOfLife | |
1PS66SB82 | 15 V, 30 mA low Cd Schottky barrier diodes | Production | |
1PS10SB82 | Schottky barrier diode | Production | |
1PS70SB82 | Schottky barrier (double) diodes | Production | |
1PS76SB17 | 4 V, 30 mA low capacitance Schottky barrier diode | EndOfLife | |
1PS79SB17 | 4 V, 30 mA low capacitance Schottky barrier diode | EndOfLife | |
1PS70SB85 | Schottky barrier (double) diodes | EndOfLife | |
1PS70SB84 | Schottky barrier (double) diodes | Production | |
1PS88SB82 | 15 V, 30 mA low Cd Schottky barrier diodes | EndOfLife | |
BAT17 | Schottky barrier diode | Production | |
PMBD353 | Schottky barrier double diode | Production | |
PMBD354 | Schottky barrier double diode | EndOfLife |
Marcom graphics (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
SOT23_mk.png | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.