Features and benefits
- Average forward current: IF(AV) ≤ 0.5 A up to IF(AV) ≤ 2 A
- Reverse voltage: VR ≤ 40 V and VR ≤ 20 V
- Low forward voltage
- Low reverse current
- AEC-Q101 qualified
- Solderable side pads
- Package height typ. 0.37 mm
- Ultra small and leadless SMD plastic package
Applications
- Low voltage rectification
- High efficiency DC-to-DC conversion
- Switch mode power supply
- LED flash for mobile applications
- Low power consumption applications
- Ultra high-speed switching
- Reverse polarity protection
Parametrics
Type number | Package version | Package name | Size (mm) | VR [max] (V) | IF [max] (A) | Number of functions | Configuration | VF [typ] @25 C (mV) | VF [max] @25 C (mV) | IR [typ] @25 C (µA) | IR [max] @25 C (µA) | Cd [max] (pF) | Remark | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PMEG2005EPK | SOD1608 | DFN1608D-2 | 1.6 x 0.8 x 0.37 | 20 | 0.5 | single | single | 360 | 410 | 70 | 300 | 35 | solderable side pads | Y |
PMEG2010EPK | SOD1608 | DFN1608D-2 | 1.6 x 0.8 x 0.37 | 20 | 1 | single | single | 370 | 415 | 150 | 600 | 65 | solderable side pads | Y |
PMEG2015EPK | SOD1608 | DFN1608D-2 | 1.6 x 0.8 x 0.37 | 20 | 1.5 | single | single | 375 | 420 | 220 | 900 | 120 | solderable side pads | Y |
PMEG2020EPK | SOD1608 | DFN1608D-2 | 1.6 x 0.8 x 0.37 | 20 | 2 | single | single | 395 | 450 | 220 | 900 | 120 | solderable side pads | N |
PMEG4005EPK | SOD1608 | DFN1608D-2 | 1.6 x 0.8 x 0.37 | 40 | 0.5 | single | single | 530 | 590 | 2 | 10 | 35 | solderable side pads | N |
PMEG4010EPK | SOD1608 | DFN1608D-2 | 1.6 x 0.8 x 0.37 | 40 | 1 | single | single | 540 | 600 | 3 | 20 | 60 | solderable side pads | Y |
PMEG4015EPK | SOD1608 | DFN1608D-2 | 1.6 x 0.8 x 0.37 | 40 | 1.5 | single | single | 540 | 610 | 8 | 30 | 90 | solderable side pads | N |
PMEG4020EPK | SOD1608 | DFN1608D-2 | 1.6 x 0.8 x 0.37 | 40 | 2 | single | single | 585 | 660 | 8 | 30 | 90 | solderable side pads | N |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
PMEG2005EPK | ![]() DFN1608D-2 (SOD1608) | SOD1608 | REFLOW_BG-BD-1 | SOD1608_315 | Active | 1000 0000 | PMEG2005EPK,315 ( 9340 653 79315 ) |
PMEG2010EPK | ![]() DFN1608D-2 (SOD1608) | SOD1608 | REFLOW_BG-BD-1 | SOD1608_315 | Active | 0100 0000 | PMEG2010EPK,315 ( 9340 653 81315 ) |
PMEG2015EPK | ![]() DFN1608D-2 (SOD1608) | SOD1608 | REFLOW_BG-BD-1 | SOD1608_315 | Active | 1100 0000 | PMEG2015EPK,315 ( 9340 653 82315 ) |
PMEG2020EPK | ![]() DFN1608D-2 (SOD1608) | SOD1608 | REFLOW_BG-BD-1 | SOD1608_315 | Active | 1110 0000 | PMEG2020EPK,315 ( 9340 667 37315 ) |
PMEG4005EPK | ![]() DFN1608D-2 (SOD1608) | SOD1608 | REFLOW_BG-BD-1 | SOD1608_315 | Active | 0010 0000 | PMEG4005EPK,315 ( 9340 653 83315 ) |
PMEG4010EPK | ![]() DFN1608D-2 (SOD1608) | SOD1608 | REFLOW_BG-BD-1 | SOD1608_315 | Active | 1010 0000 | PMEG4010EPK,315 ( 9340 653 84315 ) |
PMEG4015EPK | ![]() DFN1608D-2 (SOD1608) | SOD1608 | REFLOW_BG-BD-1 | SOD1608_315 | Active | 0110 0000 | PMEG4015EPK,315 ( 9340 653 85315 ) |
PMEG4020EPK | ![]() DFN1608D-2 (SOD1608) | SOD1608 | REFLOW_BG-BD-1 | SOD1608_315 | Active | 0001 0000 | PMEG4020EPK,315 ( 9340 667 38315 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
PMEG2005EPK | PMEG2005EPK,315 | PMEG2005EPK | ![]() | Always Pb-free | |
PMEG2010EPK | PMEG2010EPK,315 | PMEG2010EPK | ![]() | Always Pb-free | |
PMEG2015EPK | PMEG2015EPK,315 | PMEG2015EPK | ![]() | Always Pb-free | |
PMEG2020EPK | PMEG2020EPK,315 | PMEG2020EPK | ![]() | Always Pb-free | |
PMEG4005EPK | PMEG4005EPK,315 | PMEG4005EPK | ![]() | Always Pb-free | |
PMEG4010EPK | PMEG4010EPK,315 | PMEG4010EPK | ![]() | Always Pb-free | |
PMEG4015EPK | PMEG4015EPK,315 | PMEG4015EPK | ![]() | Always Pb-free | |
PMEG4020EPK | PMEG4020EPK,315 | PMEG4020EPK | ![]() | Always Pb-free |
Documentation (9)
File name | Title | Type | Date |
---|---|---|---|
PMEG4015EPK | 40 V, 1.5 A low VF Schottky barrier rectifier | Data sheet | 2023-09-20 |
PMEG4010EPK | 40 V, 1 A low VF MEGA Schottky barrier rectifier | Data sheet | 2018-01-18 |
PMEG4005EPK | 40 V, 0.5 A low VF MEGA Schottky barrier rectifier | Data sheet | 2020-04-30 |
PMEG2015EPK | 20 V, 1.5 A low VF Schottky barrier rectifier | Data sheet | 2023-09-21 |
PMEG2010EPK | 20 V, 1 A low VF Schottky barrier rectifier | Data sheet | 2023-09-21 |
PMEG2005EPK | 20 V, 0.5 A low VF Schottky barrier rectifier | Data sheet | 2023-09-20 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SOD1608 | plastic, leadless ultra small plastic package with side-wettable flanks (SWF); 2 terminals; 0.94 mm pitch; 1.6 mm x 0.8 mm x 0.37 mm body | Package information | 2022-05-27 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.