DFN2020D_3_SERIES

Single and dual Schottky rectifiers in DFN2020D-3

Planar Maximum Efficiency General Application (MEGA) Schottky barrier rectifiers with an integrated guard ring for stress protection, encapsulated in an ultra-thin DFN2020D-3 (SOT1061D) leadless small Surface-Mounted Device (SMD) plastic package with visible and solderable side pads.

Features and benefits

  • Average forward current up to IF(AV) ≤ 2 A
  • Reverse voltage VR ≤ 20 , 30, 40 and 60 V
  • Low forward voltage
  • Low reverse current
  • Reduced Printed-Circuit-Board (PCB) area requirements
  • Exposed heat sink (cathode pad) for excellent thermal and electrical conductivity
  • Leadless small SMD plastic package with visible and solderable side pads
  • Suitable for Automatic Optical Inspection (AOI) of solder joints
  • AEC-Q101 qualified

Applications

  • Low voltage rectification
  • High efficiency DC-to-DC conversion
  • Switch Mode Power Supply (SMPS)
  • Free-wheeling application
  • Reverse polarity protection
  • Low power consumption application
  • Battery chargers for mobile equipment
  • LED backlight for mobile application

Parametrics

Type numberPackage versionPackage nameSize (mm)VR [max] (V)IF [max] (A)Number of functionsConfigurationVF [typ] @25 C (mV)VF [max] @25 C (mV)IR [typ] @25 C (µA)IR [max] @25 C (µA)Cd [max] (pF)RemarkAutomotive qualified
PMEG2010EPASSOT1061DDFN2020D-32 x 2 x 0.65201singlesingle3203753351900175solderable side padsN
PMEG2020CPASSOT1061DDFN2020D-32 x 2 x 0.65202dualcommon cathode3854203801000175solderable side padsN
PMEG2020EPASSOT1061DDFN2020D-32 x 2 x 0.65202singlesingle3854203351900175solderable side padsN
PMEG3020CPASSOT1061DDFN2020D-32 x 2 x 0.65302dualcommon cathode4104404852000170solderable side padsN
PMEG3020EPASSOT1061DDFN2020D-32 x 2 x 0.65302singlesingle4104704352500150solderable side padsN
PMEG4010CPASSOT1061DDFN2020D-32 x 2 x 0.65401dualcommon cathode4405001255130solderable side padsN
PMEG4020EPASSOT1061DDFN2020D-32 x 2 x 0.65402singlesingle47053520100270solderable side padsN
PMEG6010CPASSOT1061DDFN2020D-32 x 2 x 0.65601dualcommon cathode49054033100120solderable side padsN
PMEG6020EPASSOT1061DDFN2020D-32 x 2 x 0.65602singlesingle50557555250250solderable side padsN

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PMEG2010EPAS
DFN2020D-3
(SOT1061D)
SOT1061DREFLOW_BG-BD-1
SOT1061D_115ActiveCRPMEG2010EPASX
( 9340 681 53115 )
PMEG2020CPAS
DFN2020D-3
(SOT1061D)
SOT1061DREFLOW_BG-BD-1
SOT1061D_115ActiveCWPMEG2020CPASX
( 9340 681 48115 )
PMEG2020EPAS
DFN2020D-3
(SOT1061D)
SOT1061DREFLOW_BG-BD-1
SOT1061D_115ActiveCNPMEG2020EPASX
( 9340 681 49115 )
PMEG3020CPAS
DFN2020D-3
(SOT1061D)
SOT1061DREFLOW_BG-BD-1
SOT1061D_115ActiveCTPMEG3020CPASX
( 9340 681 45115 )
PMEG3020EPAS
DFN2020D-3
(SOT1061D)
SOT1061DREFLOW_BG-BD-1
SOT1061D_115ActiveCPPMEG3020EPASX
( 9340 681 51115 )
PMEG4010CPAS
DFN2020D-3
(SOT1061D)
SOT1061DREFLOW_BG-BD-1
SOT1061D_115ActiveCUPMEG4010CPASX
( 9340 681 46115 )
PMEG4020EPAS
DFN2020D-3
(SOT1061D)
SOT1061DREFLOW_BG-BD-1
SOT1061D_115ActiveCSPMEG4020EPASX
( 9340 681 54115 )
PMEG6010CPAS
DFN2020D-3
(SOT1061D)
SOT1061DREFLOW_BG-BD-1
SOT1061D_115ActiveCVPMEG6010CPASX
( 9340 681 47115 )
PMEG6020EPAS
DFN2020D-3
(SOT1061D)
SOT1061DREFLOW_BG-BD-1
SOT1061D_115ActiveCQPMEG6020EPASX
( 9340 681 52115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
PMEG2010EPASPMEG2010EPASXPMEG2010EPASAlways Pb-free
PMEG2020CPASPMEG2020CPASXPMEG2020CPASAlways Pb-free
PMEG2020EPASPMEG2020EPASXPMEG2020EPASAlways Pb-free
PMEG3020CPASPMEG3020CPASXPMEG3020CPASAlways Pb-free
PMEG3020EPASPMEG3020EPASXPMEG3020EPASAlways Pb-free
PMEG4010CPASPMEG4010CPASXPMEG4010CPASAlways Pb-free
PMEG4020EPASPMEG4020EPASXPMEG4020EPASAlways Pb-free
PMEG6010CPASPMEG6010CPASXPMEG6010CPASAlways Pb-free
PMEG6020EPASPMEG6020EPASXPMEG6020EPASAlways Pb-free
Quality and reliability disclaimer

Documentation (3)

File nameTitleTypeDate
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
SOT1061Dplastic, leadless thermal enhanced ultra thin small outline package with side-wettable flanks (SWF); no leads; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm bodyPackage information2022-10-10

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.